WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


4/5 Port Solenoid Valve 10-SYJ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesSonic conductance: CCylinder sizePower consumption (W)
10-SYJ30000.46dm3(s・bar)φ250.35
10-SYJ50000.83dm3(s・bar)φ400.35
10-SYJ70002.9dm3(s・bar)φ500.35

Suction Guard FHG

Hydraulic Equipment » Hydraulic Equipment
    ・Prevents collected dust from falling into the tank
    ・The replacement of flushing oil is not required.
    ・Easy maintenance and no air mixing
    ・Integrated lubrication port strainer, suction filter, and air breather
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
SeriesPort sizeRated flow L/minOperating
pressure
Element μm
(Nominal filtration)
FHG1/2B to 3B18 to 450Negative pressureMicromesh :
74, 105, 149

Small Bore Hydraulic Cylinder CHN

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight with a stainless steel tube and aluminum cover
    ・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
    ・Smaller cover section compared to tie-rod cylinders
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CHN7Stainless steelDouble acting, Single rod20, 25, 32, 40

Reinforced Corrugated Cardboard Specification/Longer Length Reel: FEP Tubing (Fluoropolymer) TH0604-X64

Pneumatic Instrumentation Equipment » Piping Materials
    ・Length per roll: 500/250 m
    ・Operating temperature: 200℃
    ・Compatible with the Food Sanitation Law.
SeriesTube size Tubing
O.D. ×Tubing I.D.
Fluid
TH0604-X64φ6×φ4Air, Water, Inert gas

NAMUR Interface 3/5-Port Solenoid Valve IP67 Compliant, Hygienic Design Type VFN2120N-X23/-X36

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・A hygienic design has been adopted.
     Resin body with less concaves
     Direct cleaning of the valve is possible. (IP67)
    ・3-port/5-port valves are available.
     Due to the function plate, 3/5-port valves are selectable.
    ・Low power consumption
     Power consumption: 0.5 W
    ・Port threads: NPT1/4, G1/4
SeriesFlow rate characteristics
(Cv/Effective area)
Manual overrideType of coil insulationPower consumption (W)
VFN2120N-X23/-X360.8/11mm2Push type
Locking type (Tool required)
Locking type (Manual type)
Class B0.5

Pneumatic-Pneumatic Positioner IP5000/5100

Pneumatic Instrumentation Equipment » Positioners
SeriesPort sizeSupply air pressure (MPa)Input pressure (MPa)
IP5000/5100Rc1/40.14 to 0.70.02 to 0.1

Industrial Filter/Vessel Series FGG

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for high-flow filtration (Max. 350 L/min)
    ・Easy element replacement for the V-band type
     (With cover anti-scattering mechanism)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGG
    Manual
    Series View search result
    FGGView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGGRc20.7 MPaMAX. 80

Aluminum High Vacuum Angle Valve XL□

High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・High fluorine resistance
    ・Minimal outgassing
    ・Minimal contamination from heavy metals

    ∗ The XLA(V)/C/F(V)/G with flange sizes of 16 to 80 has been
     discontinued in September 2017.
     Please select the XLA(V)-2/XLC-2/XLF(V)-2/XLG-2 series.
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLAAir
operated
Single
acting
(N.C.)
Bellows sealDust-free
Cleaned
100・160
XLAV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
Bellows sealDust-free
Cleaned
100・160
XLCAir
operated
Double
acting
Bellows sealDust-free
Cleaned
100・160
XLCV
(With solenoid valve)
Air
operated
Double
acting
Bellows sealDust-free
Cleaned
100・160
XLFAir
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation
High operating cycles
(80)・100・160
XLFV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
O-ring sealHigh-speed operation
High operating cycles
(80)・100・160
XLGAir
operated
Double
acting
O-ring sealHigh-speed operation
High operating cycles
100・160
XLGV
(With solenoid valve)
Air
operated
Double
acting
O-ring sealHigh-speed operation
High operating cycles
100・160
XLDAir
operated
Single
acting
(N.C.)
Bellows/O-ring
seal
For preventing dust turbulence
For preventing a pump from
running overloaded
25 to 160
XLDV
(With solenoid valve)
Air
operated
Single
acting
(N.C.)
Bellows/O-ring
seal
For preventing dust turbulence
For preventing a pump from
running overloaded
25 to 160
XLHManualManualBellows sealDust-free
Cleaned
16 to 50
XLSElectromagneticSingle
acting
(N.C.)
(Bellows balance)For portable equipment not
requiring air
16, 25

Diaphragm Valve for Ultra High Purity AP

Process Gas Equipment AP Tech » Process Gas Equipment
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    ・For UHP gas delivery in semiconductor and other clean industries
    ・Used as a gas shutoff valve
    ・No spring is used for the wetted parts and the drive part is also separated from the diaphragm. Dead space in the flow path is small in order to suppress particle generation.
SeriesDescriptionTypeBody material
APFor Ultra High PurityAir Operated Type Diaphragm Valve316L SS secondary remelt
APFor Ultra High PurityManually Operated Type Diaphragm Valve316L SS secondary remelt
APFor Ultra High PurityMetering Valve316L SS secondary remelt
AZFor Ultra High PurityAir Operated Type Diaphragm ValveSUS316L
AZFor Ultra High PurityManually Operated Type Diaphragm ValveSUS316L
AZFor Ultra High PurityMetering ValveSUS316L
AKFor General ApplicationsAir Operated Type Diaphragm ValveSUS316
AKFor General ApplicationsManually Operated Type Diaphragm ValveSUS316
AKFor General ApplicationsMetering ValveSUS316

Thermo-chiller/High-performance Type HRZ

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance Type & Inverter Type
This product can only be shipped to China, Taiwan, Korea, Singapore,Malaysia, and Japan. For use in regions other than the aforementioned, order the HRZ-F.

    ・Suitable for semiconductor processing equipment with a wide variety of
     features, such as high-temperature stability, a wide temperature range,
     failure diagnosis, external communication, etc.
    ・Compliant with various safety standards
    ・Compliant with UL Standards, SEMI Standards, CE-marking

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/High-performance Type HRZ
    Manual
    Series Cooling capacity View search result
    HRZ1 kW, 2 kW,
    4 kW, 8 kW
    View search result
  • Thermo-chiller/High-performance Type HRZ
    DoC/IM
    Series Cooling capacity View search result
    HRZ1 kW, 2 kW,
    4 kW, 8 kW
    View search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRZ-20 to 40℃
20 to 90℃
-20 to 90℃
1 kW, 2 kW,
4 kW, 8 kW
±0.1℃Water-cooled refrigerationFluorinated fluids/Ethylene glycol aqueous solution (60%)/Tap water, Deionized water

Go Top