There were 1,247 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pressure Gauge
Series Compatible with Secondary Batteries Series 25A- » ModularF.R.L./Pressure Control Equipment
-
∗1 Copper (Cu) and zinc (Zn) free. Please contact your local sales representative for more details.
∗2 Standard products: Copper (Cu) and zinc (Zn) are used for parts other than external parts and wetted parts. For details on G46-SRB, please refer to the Web Catalog for details.
Series | Model | Specification |
---|---|---|
Pressure Gauge | G43-10-01-X300∗1 | Stud, Bourdon tube, Internal parts: Stainless steel |
Pressure Gauge | G46-SRB∗2 | Only external parts and wetted parts are made of stainless steel. |
Rodless Cylinder/Table Cylinder 25A-
Series Compatible with Secondary Batteries Series 25A- » ActuatorsSeries | Model | Specification |
---|---|---|
Mechanically Jointed Rodless Cylinder | 25A-MY1B | Basic |
Mechanically Jointed Rodless Cylinder | 25A-MY1M | Slide bearing guide type |
Mechanically Jointed Rodless Cylinder | 25A-MY1C | Cam follower guide |
Mechanically Jointed Rodless Cylinder | 25A-MY1H | Linear guide |
Mechanically Jointed Rodless Cylinder | 25A-MY2C | Cam follower guide |
Mechanically Jointed Rodless Cylinder | 25A-MY2H/HT | Linear guide |
Mechanically Jointed Rodless Cylinder | 25A-MY3A | Basic short type, Rubber bumper |
Mechanically Jointed Rodless Cylinder | 25A-MY3B | Basic standard type, Air cushion |
Mechanically Jointed Rodless Cylinder | 25A-MY3M | Slide bearing guide type |
Magnetically Coupled Rodless Cylinder | 25A-CY3B | Basic |
Magnetically Coupled Rodless Cylinder | 25A-CY3R(G) | Direct mount |
Compact slide | 25A-MXH | Recirculating linear guide |
Compact Slide | 25A-MXS | Cross roller guide |
Compact Slide | 25A-MXQ□A | Recirculating linear guide/Double-ported type |
Compact Slide | 25A-MXQ□B | Recirculating linear guide/Low thrust with high rigidity type |
Compact Slide | 25A-MXQ□C | Recirculating linear guide/Single side-ported type |
Compact Slide | 25A-MXQ□ | Recirculating linear guide/Height interchangeable type |
Compact Slide | 25A-MXQ | Recirculating linear guide |
Compact Slide | 25A-MXF | Cross roller guide |
Compact Slide | 25A-MXW | Recirculating linear guide |
Compact Slide | 25A-MXP | Recirculating linear guide |
Compact Pneumatic Pressure Sensor 10-PSE540
Clean Series/Low-Particle Generation » Switches/Sensors
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Rated pressure range |
---|---|
10-PSE540 | 0 to 1MPa 0 to -101kPa -100 to 100kPa |
Clean Speed Controller 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Elbow type Universal type | 10-AS-F | M3 to 1/2 | φ3.2 to φ12 |
Miniature Fittings 10-M
Clean Series/Low-Particle Generation » Fittings
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
10-M | φ3.2, φ4, φ6 | M3, M5, 1/8 |
Micro Mist Separator 10-AMD
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AMD | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |
Rotary Actuated Air Gripper 2-Finger Type 11-/22-MHR2/MDHR2
Clean Series/Low-Particle Generation » Air Grippers
Clean Series
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Supports class 10 clean room.
Safety Instructions Air Grippers Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Air Grippers/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Seriaes | Cylinder bore size (mm) |
---|---|
11-/22-MHR2 | Nominal size 10, 15, 20, 30 |
Rotary table 11-/22-MSQ
Clean Series/Low-Particle Generation » Rotary Actuators
Safety Instructions Rotary Actuator Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Rack type | Size Basic type MSQB | Size High precision type MSQA | Rotating angle |
---|---|---|---|---|
11-/22-MSQ | Double | 1, 2, 3, 7, 10, 20, 30, 50 | 1, 2, 3, 7, 10, 20, 30, 50 | 0 to 190° |
Air Cylinder 10-/11-/21-/22-CG1-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | 10-/11-CG1W-Z 21-/22-CG1W | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Direct mount | 10-/11-CG1R-Z 21-/22-CG1R | Double acting, Single rod | 20,25,32,40,50,63 |