WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Solid State Auto Switch/Short Type D-M9□-5

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    Produced upon receipt of order

    ・Overall length reduced by 32%(22 mm→15 mm)
    ・Protrusion from the actuator end surface has been reduced.
    ・Specifications are the same as those of the standard product (D-M9□).
SeriesTypeFeatures
D-M9□-5Solid state auto switchGeneral purpose type

Shock Absorber RB

Air Cylinders » Shock Absorbers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesAbsorbed energy(J)Absorption stroke(mm)O.D. thread
StandardRB0.5 to 1474 to 25M6 to M27
Coolant resistantRBL3.92 to 1476 to 25M10 to M27
ShortRBQ1.96 to 494 to 13M16 to M32

ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
C85-X3242/C75-X3242 

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・Smooth stopping with less impact compared to the type that only has a rubber bumper
    ・Reduced impact noise
    ・No need to adjust the cushion needle
    ・Shorter cycle time
     The air cushion + rubber bumper construction enables the cycle time to be shortened, compared to the type that only has an air cushion.
TypeSeriesActionBore size (mm)
ISO cylinder/StandardC85-X3242Double acting, Single rod20,25
Air cylinder/StandardC75-X3242Double acting, Single rod32,40

Valve Mounted Compact Cylinder/Guide Rod Type CVQM

Air Cylinders » Valve Mounted Air Cylinders
    ・A guide rod and solenoid valve have been integrated in the CQ2 series
     compact cylinder.
    ・Non-rotating accuracy ±0.1°or less
    ・Lateral load resisting 2 to 3 times (∗ Compared to the CDQ2 series )
    ・Loads can be directly mounted.
    ・Mounting pitch is interchangeable with the CQ2 series.
    ・Saves manpower, space, and energy


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder/Guide Rod Type CVQM
    DoC/IM
    Type Series Action View search result
    StandardCVQMDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQMDouble acting32,40,50,63CQMSY3000

Stroke Reading Cylinder CE1

Air Cylinders » Stroke Reading Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Cylinder CE1
    Manual
    Series Action View search result
    CE1Double actingView search result
  • Stroke Reading Cylinder CE1
    DoC/IM
    Series Action View search result
    CE1Double actingView search result
SeriesActionBore size(mm)Applicable counter
CE1Double acting12,20,30,40,50,63CEU5

Heavy Duty Stopper Cylinder RS2H

Air Cylinders » Stopper Cylinders
    ・Weight: Reduced by up to 22% (Compared with the previous RS1H series)
    ・Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
    ・Capable of stopping pallets softly
    ・Stopper cylinder with shock absorber
    ・Lock Release specification (-XC102)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Heavy Duty Stopper Cylinder RS2H
    Manual
    Type Series Action View search result
    FlangeRS2HDouble acting
    Double acting with spring
    Single acting, spring extend
    View search result
  • Heavy Duty Stopper Cylinder RS2H
    Symbol Specifications Download
    -XC102 Made to Order Common Specifications Lock Release Specification PDF
TypeSeriesActionBore size(mm)
FlangeRS2HDouble acting
Double acting with spring
Single acting, spring extend
50,63,80

Offset Pin Shift Cylinder CDQ2B-X2839

Air Cylinders » Pin Shift Cylinder
Arc Welding Process Equipment » Specialty Cylinders
    ・With high rigidity offset load capacity
    ・High rigidity, High precision
     With plate extended: Deflection of ±0.1 mm or less
    ・3 different port location directions can be selected.
    ・Can be mounted from 2 directions
    ・Coil scrapers equipped as standard
    ・Auto switches are mountable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size (mm)Stroke (mm)
Offset pin shift cylinderCDQ2B-X283932, 40, 5025, 50, 75

Shot Pin Cylinder CKZP

Air Cylinders » Pin Shift Cylinder
    ・High precision
     With rod extended: Deflection of ±0.1 mm or less
     Non-rotational accuracy: ±0.1 mm or less
    ・Positioning repeatability
     Positioning accuracy: ±0.05 mm, Distance accuracy: ±0.1 mm
    ・High output: Retract force: 1764 N, Extending force: 2362 N
    ・Mounting Based on NAAMS Standard (71 mm bore)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)Stroke (mm)
CKZP57, 7125, 50

Rotary Clamp Cylinder MK2T

Air Cylinders » Clamp Cylinders
    ・The double guide type features improved non-rotating accuracy by using a guide roller in the rotating mechanism.
    ・Can be used as a spatter resistant cylinder for arc welding (-XC89/-XC91)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK2T
    Symbol Specifications Download
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
Double guide typeMK2TDouble acting20,25,32,40,50,63

Air Servo Cylinder IN-777

Air Cylinders » Specialty Cylinders
Pneumatic Instrumentation Equipment » Actuators
    Produced upon receipt of order


    ・Capable of air cylinder multipoint positioning and control
    ・Fast response and high positioning repeatability
     Positioning repeatability: ±0.5 mm
    ・Easier maintenance due to unitization
    ・Built-in self-diagnosis function (LED lamp and signal output)
    ・Emergency stop of the piston when the air or power supply is cut
    ・Supports 4-20 mA/HART communication as the communication protocol
    ・FOUNDATION Fieldbus communication has been added as a
     communication protocol. [New]
TypeSeriesActionBore size (mm)Max. Work Load
Air servo cylinderIN-777Double acting, Single rod125, 160, 200, 250, 320ø125:160kg
ø160~200:240kg
ø250~320:300kg

Go Top