WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 175 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Position Sensor D-MPG

IO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
    ・Detects the stroke position of compact actuators such as air grippers
    ・Repeatability: 0.1 mm
    ・Compact sensor head and separate teach unit
    ・Same shape as the D-M9□ solid state auto switch
    ・Analog output
    ・Switch output
    ・IO-Link compatible

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Position Sensor D-MPG
    Manual
    Series View search result
    D-MPGView search result
SeriesMeasurement rangeResolutionRepeatability
D-MPG25 mm ±10.01 mm0.1 mm

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
    Manual
    Series Cooling capacity View search result
    HRSF012 to 0601.3 kW, 1.9 kW, 2.4 kW,
    3.2 kW, 5.9 kW (60 Hz)
    View search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF012 to 0605 to 40℃1.3 kW, 1.9 kW, 2.4 kW,
3.2 kW, 5.9 kW (60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146  ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200
    Manual
    Series Cooling capacity View search result
    HRSF150
    HRSF200
    15.7kW
    20.5kW (Air-cooled)
    20.6kW (Water-cooled)
    View search result
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF150
HRSF200
5 to 35℃15.7kW
20.5kW (Air-cooled)
20.6kW (Water-cooled)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

Longer Life Cylinder C55-XB24

Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specifications and dimensions as the existing
     model, C55 ISO Cylinder series.
    ・ISO Standards (21287)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC55-XB24Double acting, Single rod20, 25, 32, 40

Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Solenoid valves and electro-pneumatic regulators can be connected to
     the same manifold.
     Valve stations/Number of outputs: For 4 to 64 stations/128 points
     ∗ Stations are only available in multiples of 4.
     Electro-pneumatic regulator stations: 1 to 4 stations
     I/O unit stations: Max. 8 stations
    ・Equipment integration allows for the centralized management of control
     and wiring as well as reduced wiring
     Reduced wiring, Reduced number of SI units, Reduced wiring work,
     Compact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
    Manual
    Series View search result
    JSY3000-PView search result
  • Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
    Manifold
    Series View search result
    JSY3000-PView search result
SeriesEnclosureCommunication protocolApplicable devices
JSY3000-PIP65PROFINET
EtherNet/IP™
EtherCAT
SI unit: EX600
Valve: JSY3000
Electro-pneumatic regulator: ITV2340

Pilot Operated 2-Port Solenoid Valve JSXH-X1

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・Max. operating pressure differential: 4.0 MPa
     Application examples: Blow molding, Laser processing machines,
     Nitrogen filling unit
    ・Fluid: Compressed air, Nitrogen, Argon, Oxygen∗
     ∗ When using oxygen, please refer to "Fluid Supply."
    ・Improved environmental resistance
     Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
     With a stainless steel coil cover
    ・Low particle generation
    ・Oil-free
    ・Easy maintenance
     The coil can be replaced by simply removing the clip.
    ・Power saving (Power consumption: 6 W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pilot Operated 2-Port Solenoid Valve JSXH-X1
    Manual
    Series Type View search result
    JSXH-X1Pilot operatedView search result
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXH-X1Pilot operatedN.C.3/8,1/216

Compact Cylinder / High Power Type CQE

Air Cylinders » Compact Air Cylinders
    ・Theoretical output: Max. 1.5 times
    ・This is done even with the same external dimensions of the CQ2 series.
    ・The theoretical output of the next larger bore sized cylinder is made
     possible with the polygonal piston shape.
    ・Contributes to a lower pressure air line, Supply pressure decreased by
     0.17 MPa
     The same theoretical output is available even when the supply pressure
     to the cylinder is decreased.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder / High Power Type CQE
    Manual
    Type Series Action View search result
    High power typeCQEDouble acting, Single rodView search result
TypeSeriesActionBore size [mm]
High power typeCQEDouble acting, Single rod20,25,32,40

Longer Life Cylinder C85/C75-XB24

Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・New technology offers at least 4 times better durability.
    ・The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     C85 ISO Cylinder series and C75 Air Cylinder series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC85-XB24Double acting
Single rod
8,10,12,16,20,25
Longer lifeC75-XB24Double acting
Single rod
32,40

Multistage Ejector (With built-in ZSE20A vacuum pressure switch)  ZL1/ZL3/ZL6

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・An IO-Link compatible vacuum pressure switch has been added. (ZL3,
     ZL6) New
     Allows for ejector control with a single communication line
     Reading of the device information and parameter batch settings are
     possible.
    ・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
    ・Air consumption: 91% reduction (ZL3, ZL6)
     Reduced by the pressure switch for vacuum with energy saving function
     and efficient ejectors
    ・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZL11.210057
ZL3M1.9300※1150
ZL3H1.5300※1135
ZL6M1.9×2600※1300
ZL6H1.5×2600※1270

Electric Vacuum Gripper for Collaborative Robots ZXPE5

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Electric Actuators/Cylinders » Grippers for Collaborative Robots
Grippers for Collaborative Robots » Electric Vacuum Grippers (Built-in Vacuum Pump Type)
    ・A vacuum gripper that doesn't require an air source
    ・Operation possible by simply connecting an electrical wire connector
     Can be used without an air source due to the built-in vacuum pump
    ・Unitization of the peripheral devices required for adsorption
     The vacuum pump, atmospheric release valve, pressure monitor,
     and cups have been integrated.
    ・Current consumption: Max. 64% reduction
     Energy-saving operation possible via automatic/manual modes
    ・Lightweight: 556 g
    ・A wide variety of cup variations are available to support a wide range of
     workpiece shapes.
    ・Standards: Conforming to ISO9409-1-50-4-M6

    1 These are the values under SMC measurement conditions when the gripper is in continuous mode (the vacuum pump working continuously) and may vary depending on the
    atmospheric pressure (weather, altitude, etc.) and the measurement method.
    2 May be restricted depending on the cup diameter, mounting orientation, or workpiece. Please use within the max. work load. Suction and transfer exceeding the max. work load may result in product failure and the dropping of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    Manual
    Series View search result
    ZXPE5View search result
  • Electric Vacuum Gripper for Collaborative Robots ZXPE5
    DoC
    Series View search result
    ZXPE5View search result
SeriesCup formCup diameterMax. suction flow rate*1
[L/min(ANR)]
Max. work load*2
[Kg]
ZXPE5Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
Flat type for film packaging workpieces
φ8 to φ324.55

Go Top