WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 361 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Regulator with Backflow Function AR□K-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
    ・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
    ・Easy to handle
     Easy to hold when unlocked
    ・Selection of pressure gauges
     Square embedded type pressure gauge, Round type pressure gauge,
     Digital pressure switch
    ・Interchangeability is maintained.
     The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
     The brackets and set nuts are the same for both existing and new products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator with Backflow Function AR□K-D
    Manual
    Series View search result
    AR20K to 60K-DView search result
SeriesPort sizeSet pressure (MPa)
AR20K to 60K-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2

Micro Mist Separator AMD

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and remove aerosol state oil mist and remove carbon or
     dust of 0.01 μm or larger
    ・Should be used as a pre-filter for compressed air for precision instruments
     or clean rooms requiring high levels of clean air
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AMD
    Manual
    Series View search result
    AMDView search result
  • Micro Mist Separator AMD
    DoC/IM
    Series View search result
    AMDView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMD0.01 (Filtration efficiency: 99.9%)200 to 400001/8 to 150 (6B) flange

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA

Air Preparation Equipment » Air Dryers
    ・Refrigerant: R410A (HFC)
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (50 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 3℃
Air flow capacity
(m3/h [ANR] )
Dew point 7℃
Air flow capacity
(m3/h [ANR] )
Dew point 10℃
RefrigerantPort size
IDFA6035℃
0.7 MPa
204300360R410A(HFC)
GWP:2088
R1
IDFA7035℃
0.7 MPa
312408480R410A(HFC)
GWP:2088
R1 1/2
IDFA8035℃
0.7 MPa
552654720R410A(HFC)
GWP:2088
R2
IDFA9035℃
0.7 MPa
810900960R410A(HFC)
GWP:2088
R2

Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
    ・Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
    ・As the air piping and electric wiring built into the robot are used, no external wiring or piping is required.
     No interference with workpieces or workers
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
    for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 
    Manual
    Series View search result
    ZXP7□12-X1□
    ZXP7□11-X1□
    View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□12-X1□
ZXP7□11-X1□
Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Compact Vacuum Unit (Vacuum Generators) ZB

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Compatible with ejector systems and vacuum pump systems
    ・Quick response: Response time of the valve 5 ms, vacuum response time
     28 ms
    ・Energy saving: Air consumption reduced by 17%, Vacuum pressure
     reached increased by 21%
    ・Compact/Lightweight: 46 g
    ・With vacuum pressure switch
     Can copy to up to 10 switches simultaneously
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZB030.323.52 to 8ZB00
ZB040.43.56.52 to 10ZB00
ZB050.54.5102 to 13ZB00
ZB060.67182 to 20ZB00

Electric Actuator/Rod Type LEY

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Top/Parallel
LEY2530 to 400Max. 485Max. 9003, 6, 12
Motorless
In-line
LEY25D30 to 400Max. 485Max. 9003, 6, 12
Motorless
Top/Parallel
LEY3230 to 500Max. 588Max. 12004, 8, 16
Motorless
In-line
LEY32D30 to 500Max. 736Max. 10004, 8, 16
Motorless
Top/Parallel
LEY6350~800MAX.3343MAX.1000 5, 10, 20
Motorless
In-line
LEY63D50 to 800Max. 1910Max. 10005, 10, 20
Motorless
Top/Parallel
LEY100100~1000MAX.12000MAX.50010
Motorless
In-line
LEY100D100 to 1000Max. 12000Max. 50010

Clamp Cylinder/Slim Type C(L)KG/C(L)KP-X2095

Air Cylinders » Clamp Cylinders
    ・ø25 is available.
     Weight: 380 g, Length: 186.7 mm
     (ø25-50 stroke without speed controller or auto switch)
    ・Weight reduced by up to 48%, total length reduced by 18%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard
(Built-in standard magnet)
CKG-X2095Double acting, Single rod9, 1225, 32, 40
Standard
(Built-in strong magnet)
CKP-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in standard magnet)
CLKG-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in strong magnet)
CLKP-X2095Double acting, Single rod9, 1225, 32, 40

Free Mount Cylinder/Compact Type CDU-X3178

Air Cylinders » Compact Air Cylinders
    ・Now, more compact and lightweight due to the adoption of a rectangular shape piston!
    ・Weight: 49% reduction
    ・Width: 35% reduction
    ・Overall length: 10% reduction
    ・Mounting is possible from 5 directions.
     The pitch and diameter of the mounting holes for lateral mounting are the same as those of the existing CU series model.
    ・The dedicated spacer allows for interchangeable height when laterally
TypeSeriesActionBore size (mm)
Compact typeCDU-X3178Double acting single rod20,32

Air Cylinder CJ2 Compact Type CJ2-X3175

Air Cylinders » Standard Air Cylinders (Round Type)
    · Compact, Lightweight
     Overall length Max. 25% reduction
     Weight Max. 27% reduction
    · New rail type auto switch mounting bracket
     Applicable to the D-M9 (Direct mounting possible)
    · The specifications are the same as those of the existing CJ2 series.
TypeSeriesActionBore size (mm)
StandardCJ2-X3175Double acting single rod10,16

Ionizer Gun IZG10

Directional Control Valves » Blow Guns
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Gun
Air Blowing Equipment » Air Blowing Equipment
    ・Lightweight: Only 200 g (Body weight)
    ・Reduced operating force, Easy to hold grip
    ・Lighting LED
    ・Blow setting function
     Select from continuous blow or pulse blow.
    ・Rapid static neutralization: 0.3 s (Distance: 150 mm, Operating pressure: 0.2 MPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Ionizer Gun IZG10
    Manual
    Series View search result
    IZG10View search result
  • Ionizer Gun IZG10
    DoC/IM
    Series View search result
    IZG10View search result
SeriesIon generation methodOffset voltage
(Ion balance)
IZG10Corona discharge typeWithin ±10 V

Go Top