WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 361 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


MR Unit (Regulator with Mist Separator) AMR

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Integrated mist separator and regulator
    ・Filtration: 0.3 μm.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
AMR1/4,3/8,1/2,3/4,10.05 to 0.85

Super Mist Separator AME

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and absorb aerosol state fine oil particles and
     change oil-lubricated compressed air to the equivalent of oilless air
    ・Should be applied for the filtration of compressed air that requires high-degree
     cleanliness, such as the compressed air used for coating lines, clean rooms,
     and equipment that must remain oil free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Super Mist Separator AME
    Manual
    Series View search result
    AMEView search result
  • Super Mist Separator AME
    DoC/IM
    Series View search result
    AMEView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AME0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Refrigerated Air Dryer/For Use in North, Central and South America IDFB

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 113ºF (45ºC)
     Inlet air temperature : Max. 149ºF (65ºC)
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (60 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 37ºF (2.8℃)
Air flow capacity
(m3/h [ANR] )
Dew point 45ºF (7.2℃)
Air flow capacity
(m3/h [ANR] )
Dew point 50ºF (10℃)
RefrigerantPort size
IDFB60100ºF
(37.8℃)
100 psi
(0.7 MPa)
113
(192)
155
(264)
177
(300)
R410A(HFC)
GWP:2088
R1, NPT1
IDFB70100ºF
(37.8℃)
100 psi
(0.7 MPa)
166
(282)
215
(366)
251
(426)
R410A(HFC)
GWP:2088
R1 1/2, NPT1 1/2
IDFB80100ºF
(37.8℃)
100 psi
(0.7 MPa)
247
(420)
314
(534)
353
(600)
R410A(HFC)
GWP:2088
R2, NPT2
IDFB90100ºF
(37.8℃)
100 psi
(0.7 MPa)
335
(570)
406
(690)
459
(780)
R410A(HFC)
GWP:2088
R2, NPT2

Vacuum Pad For Film Adsorption (Vacuum Suction Cup) ZP3P

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Good for film packaging applications
    ・Uses a material compliant with a dissolution test of the FDA (U.S. Food
     and Drug Administration) regulation 21CFR§177.2600 for “Rubber
     articles intended for repeated use.”
    ・Blue colored pad
    ・Reduced leakage
    ・Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during
     adsorption
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3PFor film adsorptionφ20,φ25,φ35,φ50

Wide Type Air Gripper MHL2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Long strokes
    ・Ideal for holding large-size workpieces that have dimensional variances
    ・The double pistons provide a large amount of gripping force.
    ・Built-in dust protection mechanism
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wide Type Air Gripper MHL2
    Manual
    Series View search result
    MHL2View search result
SeriesCylinder bore size (mm)
MHL210,16,20,25,32,40

Pin Clamp Cylinder/High-Hardness Type Guide Pin C(L)KQ□D-X3256

Air Cylinders » Clamp Cylinders
    ・30% increase in guide pin material hardness
    ・A high-hardness guide pin ideal for dealing with high-strength material workpieces
    ・The specifications, mounting, and external dimensions are interchangeable with the existing model (C(L)KQ□50).
    ・Interchangeable with guide pins of the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGD□50□-X3256Round50
Standard
(Built-in strong magnet)
CKQPD□50□-X3256Round50
With lock
(Built-in standard magnet)
CLKQGD□50□-X3256Round50
With lock
(Built-in strong magnet)
CLKQPD□50□-X3256Round50

3-Port Air Operated Valve SYJA300/500/700

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the SYJ300/500/700 series.
    ・Manual override is possible.
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
SYJA3000.360.310.089
SYJA5001.20.480.34
SYJA7002.70.340.69

Suction Cup/Compatible with Metal Detectors HF3A-ZP3F

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Bellows type cup with excellent cushioning and flexibility
     Reduces the deformation of soft workpieces such as bread
    ・The cups and retainers are made of materials compliant with the FDA
     (U.S. Food and Drug Administration) dissolution test, EC directives,
     and Japan Food Sanitation Act standards.
    ・Improved durability due to anti-stick grooves
    ・Equipment for the food manufacturing industry HF3A- series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCup formCup diameter (mm)
HF3A-ZP3FBellows type (4.5-stage)φ40

Longer Life Cylinder CM2-XB24

Air Cylinders » Standard Air Cylinders (Round Type)
    ・New technology offers at least 4 times better durability
     The maintenance intervals will be extended
    ・Employs the same specification and dimensions as the existing models, CM2 Air Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCM2-XB24Double acting, Single rod20,25,32,40

Magnetically Coupled Rodless Cylinder 12-CY3

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Further improvement on Series CY1
    ・Same mounting dimensions as those of Series CY1.
    ・Upgraded bearing performance and reduction of sliding resistance.
    ・NPT thread and G thread as standard
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Guide TypeTypeSeriesBore size (mm)
Guide non-integratedBasic12-CY3B6, 10, 15, 20, 25, 32, 40, 50, 63
Guide non-integratedDirect mount12-CY3R6, 10, 15, 20, 25, 32, 40, 50, 63

Go Top