WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 361 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
    ・Low particle generation, Oil-free, Metal-free * Fluid contact parts
    ・Isolated structure
     The solenoid drive body is separated from the fluid area by a diaphragm.
    ・Power consumption: 1.0 W or less (With power saving circuit)
    ・Change in volume (Pumping volume): 0.01 µL or less
SeriesValve constructionValve typeOperating pressure rangeOrifice diameter (mmø)
LVM07
Base mounted
Direct operated rocker typeN.C.-75 kPa to 0.1 MPa0.8
LVM09
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.2 MPa1 (Body ported)
1.1 (Base mounted)
LVM10
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.25 MPa1.4
LVM15
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.25 MPa
(Max. 0.6 MPa)
1.6
1 (High-pressure type)
LVM20
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.3 MPa
(Body ported: 0.25 MPa)
2
LVM1□
Body ported
Base mounted
Direct operated poppet typeN.C.0 to 0.25 MPa1.5
LVM3□
Body ported
Base mounted
Direct operated poppet typeN.C.-90 kPa to 0.2 MPa5

Electrostatic Sensor Monitor IZE11

Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
    ・Displays the electrostatic potential with the connected electrostatic sensor (IZD10), and is capable of switch output, analog output, or output of current
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electrostatic Sensor Monitor IZE11
    Manual
    Series View search result
    IZE11View search result
  • Electrostatic Sensor Monitor IZE11
    DoC/IM
    Series View search result
    IZE11View search result
SeriesRated measurement rangeMinimum unit settingOutput
IZE11-0.4 kV to +0.4 kV
-20 kV to +20 kV
0.001 kV(at ±0.4 kV)
0.1 kV(at ±20 kV)
Switch output x 2 + Analog output
(1 to 5 V, 4 to 20 mA)

Compact Pressure Switch ZSE2/ISE2

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Can be integrated with a ZX or ZR ejector system
    ・Comes equipped with a suction filter as standard

    ∗ The ZSE2-0X series was discontinued in May 2024.
     Please select the ZSE10 series.
SeriesTypeSet pressure range
ZSE2Vacuum pressure0 to -101 kPa
ISE2LPositive pressure0 to 100 kPa
ISE2Positive pressure0 to 1 MPa

Flame Resistant (Equivalent to UL-94 Standard V-0)
Speed Controller with One-touch Fittings/In-line Type AS-X900

Flow Control Equipment » Speed Controllers Special Environments
    ・Uses flame-resistant resin (Equivalent to UL-94 Standard V-0)
     Applicable tubing O.D.: ø6, ø8, ø10
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
In-line typeAS2052F-06-X900 to
AS3002F-10-X900
φ6 to φ10

Filter Regulator AW-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Integrated filter and regulator units save space and require less piping.
    ・Easy to handle
     Easy to hold when unlocked
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・Interchangeability is maintained.
     The brackets and set nuts are the same for both existing and new
     products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator AW-D
    Manual
    Series View search result
    AW20 to 60-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW20 to 60-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
5

Odor Removal Filter AMF

Air Preparation Equipment » Air Preparation Filters
    ・Efficiently removes odors in compressed air with an activated carbon element
     This unit is designed for removing odors from places, such as clean rooms,
     which must remain odorless
    ・Activated carbon element with large filtration area
    ・Easy element replacement and installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Odor Removal Filter AMF
    Manual
    Series View search result
    AMFView search result
  • Odor Removal Filter AMF
    DoC/IM
    Series View search result
    AMFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMF0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E

Air Preparation Equipment » Air Dryers
    ・UL, CSA certified product
    ・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
     3-phase 460 VAC (60 Hz)
     
     Note) The air flow capacity for each dew point is indicated.

    ∗ The IDFB22E/37E series has been discontinued in August 2019.
     Please select the IDFB60/70 series.
SeriesRated inlet conditionAir flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
37ºF(2.8℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
45ºF(7.2℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
50ºF(10℃)
RefrigerantPort size
IDFB3E100ºF
(37.8℃)
100 psi
(0.7 MPa)
10(17)11(19)12(20)R134a
(HFC)
NPT3/8
IDFB4E100ºF
(37.8℃)
100 psi
(0.7 MPa)
15(25)16(27)17(28)R134a
(HFC)
NPT1/2
IDFB6E100ºF
(37.8℃)
100 psi
(0.7 MPa)
25(43)26(45)28(47)R134a
(HFC)
NPT3/4
IDFB8E100ºF
(37.8℃)
100 psi
(0.7 MPa)
41(70)43(74)45(77)R134a
(HFC)
NPT3/4
IDFB11E100ºF
(37.8℃)
100 psi
(0.7 MPa)
59(100)62(106)65(110)R134a
(HFC)
NPT3/4
IDFB15E100ºF
(37.8℃)
100 psi
(0.7 MPa)
71(120)80(136)86(147)R134a
(HFC)
NPT1
IDFB55E100ºF
(37.8℃)
100 psi
(0.7 MPa)
226(384)258(438)297(504)R407C
(HFC)
NPT2
IDFB75E100ºF
(37.8℃)
100 psi
(0.7 MPa)
300(510)353(600)406(690)R407C
(HFC)
NPT2

Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption transfer of workpieces with flexible soft film
     packaging
    ・Thin film skirt and special shaped ribs
    ・Flat attachment (2.5-stage)
     For reducing wrinkles
    ・Guide attachment (5.5-stage)
     Acceleration/deceleration: Adsorption transfer possible at 4G
    ・The pad and attachment are made of materials compliant with the FDA
      (U.S. Food and Drug Administration) dissolution test as well as Japan
     Food Sanitation Act standards.
    ・Blue colored pad
     Easy to distinguish the vacuum pad by color during contamination
     inspection
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3P-JTBellows (2.5-stage)φ20,φ25,φ32,φ40,φ50
ZP3P-JTBellows (5.5-stage)φ20,φ25,φ32,φ40,φ50

Vacuum Ejector (Vacuum Generators) ZM

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Valves and switches are unitized.
    ・Adaptable to manifold applications
    ・Maximum absorption flow rate has been increased by 40%.
    ・Max. vacuum pressure: −84 kPa
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZM050.515172 to 16
ZM070.723332 to 25
ZM101.038602 to 32
ZM131.344852 to 40
ZM151.5451102 to 50

Electric Actuator/Low Profile Slider Type LEM

Electric Actuators/Cylinders » Slider Type
    ・Low-profile, Low center of gravity Table height: 28 mm
     (In the case of LEMC/H/HT, size 25)
    ・Can be combined with various guides
    ・High maintainability
    ・Motor mounting position: Select from above or below, right or left
    ・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
    ・Selectable controllability (Controller)
     Complete control like an air cylinder (Allows for a 12 point intermediate stop)
     Easy position setting by value input
Guide typeModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Equivalent lead
(mm)
BasicLEMB50 to 20006,11Max. 100048
Cam follower guideLEMC50 to 200010,20Max. 100048
Linear guide (Single axis)LEMH50 to 150010,20Max. 200048
Linear guide (Double axis)LEMHT100 to 150010,20Max. 200048

Go Top