WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 361 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Screen Display Sensor Monitor PSE300A

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Compatible with 5 types of pressure sensor
     Applicable sensor: PSE53m, PSE54m, PSE550, PSE57m, PSE56m
    ・It is possible to change the settings while checking the measured value.
    ・NPN/PNP switch function
    ・Input range selection (for pressure/flow rate)
    ・Simple 3-step setting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Sensor Monitor PSE300A
    Manual
    Series View search result
    PSE300AView search result
  • 3-Screen Display Sensor Monitor PSE300A
    DoC/IM
    Series View search result
    PSE300AView search result
SeriesSet pressure range
PSE300A−0.2 to 2.1 kPa
10 to −105 kPa
−105 to 105 kPa
−10 to 105 kPa
−50 to 525 kPa
−0.105 to 1.05 MPa
−0.105 to 2.1 MPa
−0.25 to 5.25 MPa
−0.5 to 10.5 MPa

3-Screen Display Multi-channel Digital Sensor Monitor PSE200A

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Up to 4 pressure sensors can be connected!
     Centralized control saves installation space.
     A single monitor various applications
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
    Manual
    Series View search result
    PSE200AView search result
  • 3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
    DoC/IM
    Series View search result
    PSE200AView search result
SeriesSet pressure rangeApplicable pressure sensors
PSE200A−0.2 to 2.1 kPa
10 to −105 kPa
−105 to 105 kPa
−10 to 105 kPa
−50 to 525 kPa
−0.105 to 1.05 MPa
−0.105 to 2.1 MPa
−0.25 to 5.25 MPa
−0.5 to 10.5 MPa
PSE550
PSE531/PSE541/PSE561
PSE533/PSE543/PSE563/PSE573
PSE532
PSE564/PSE574
PSE530/PSE540/PSE560/PSE570
PSE575
PSE576
PSE577

Air Checker/Electronic Pressure Switch PS1000/1100/1200

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
SeriesTypeSet pressure range
PS1000Positive pressure-0.1 to 0.45 MPa
PS1100For vacuum/residual pressure-0.1 to 0.4 MPa
PS1200For vacuum-100 to 0 kPa

Stainless Steel 316 Insert Fittings KFG2

Fittings and Tubing » Fittings for Special Environments
    ・Compact and lightweight
    ・Fluid temperature: −65 to 260℃ (Swivel elbow: −5 to 150℃)
    ・Material: Stainless steel 316
     Rubber materials are not used. (Excluding the swivel elbow)
    ・Grease-free/Can be used with steam
     Certified to meet current Food Sanitation Law standards
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeTubing O.D. x I.D.Connection thread
KFG2Metricφ4 x φ2.5, φ4 x φ3, φ6 x φ4, φ8 x φ6, φ10 x φ7.5
φ10 x φ8, φ12 x φ9, φ12 x φ10, φ16 x φ13
R,Rc 1/8,1/4,3/8,1/2
KFG2Inchφ1/8'' x φ0.086'',φ5/32'' x 0.098'',φ1/4'' x φ5/32''
φ5/16'' x 0.236'',φ3/8'' x φ1/4'',φ1/2'' x φ3/8''
NPT1/8,1/4,3/8,1/2

Micro Mist Separator with Pre-filter AMH

Air Preparation Equipment » Air Preparation Filters
    ・The integration of the AM series and AMD series achieves a reduction in
     installation space and reduced piping installation labor and costs.
    ・Can separate and remove aerosol state oil mist and remove carbon or
     dust of 0.01 μm or larger
    ・Should be used as a pre-filter for compressed air for precision instruments
     or clean rooms requiring high levels of clean air
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator with Pre-filter AMH
    Manual
    Series View search result
    AMHView search result
  • Micro Mist Separator with Pre-filter AMH
    DoC/IM
    Series View search result
    AMHView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMH0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Compact Vacuum Ejector (Vacuum Generators) ZA

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Total width: 9.9 mm, Total length: 72.9 mm, Total height: 52.5 mm,
     Weight: 50 g
    ・Can be installed on moving parts
    ・Improved response through the shortening of the length of the tube to the pad
    ・Adaptable to manifold applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Vacuum Ejector (Vacuum Generators) ZA
    Manual
    Series Nozzle diameter
    (mm)
    View search result
    ZA1050.5View search result
    ZA1070.7View search result
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZA1050.54122 to 13
ZA1070.78282 to 20

Electric Actuator/Guide Rod Type LEYG

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Top mounting
LEYG2530 to 300Max. 485Max. 9003, 6, 12
Motorless
In-line
LEYG25D30 to 300Max. 485Max. 9003, 6, 12
Motorless
Top mounting
LEYG3230 to 300Max. 588Max. 12004, 8, 16
Motorless
In-line
LEYG32D30 to 300Max. 736Max. 10004, 8, 16

Wide Type Parallel Style Air Gripper MHL2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Lightweight: Max. 10% lighter: 585 g → 525 g
     Weight reduced by changing the body shape and internal construction
    ・Built-in dust protection mechanism (Standard)
     Dust-resistant option (Made to order: -X85, -X86□)
    ・Long stroke: One unit can handle workpieces of various diameters.
    ・A large amount of gripping force is provided, through the use of a double pistonmechanism, while maintaining a compact design.
    ・Small auto switches can be directly mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size (mm)
MHL2-Z10,16,20,25,32,40

Pin Clamp Cylinder C(L)KQG/C(L)KQP

Air Cylinders » Clamp Cylinders
    ・Simultaneous positioning and clamping
    ・Compatible with a broad range of workpiece configurations (55 types of guide pins)
    ・4 body types for a broad range of installation conditions
    ・The height of the clamping position can be selected according to the workpiece.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGRound
Diamond
50
Standard
(Built-in strong magnet)
CKQPRound
Diamond
50
With lock
(Built-in standard magnet)
CLKQGRound
Diamond
50
With lock
(Built-in strong magnet)
CLKQPRound
Diamond
50

Vacuum Release Valve with Restrictor SJ3A6

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・2 built-in spool valves
    ・Vacuum adsorption and release can be controlled with a single valve.
    ・Width 10 mm (Same size as the SJ3000 series)
    ・With a restrictor that can adjust the flow rate of the release air
    ・Built-in replaceable filter on both vacuum and release sides
    ・Can be combined with the 4-port solenoid valve SJ2000/3000. (Made to Order)
    ・Manifold type no.: SS3J3
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Release Valve with Restrictor SJ3A6
    DoC/IM
    View search result
    View search result

Go Top