There were 368 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Rotary Table MSQ
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type-
・Compact and lightweight
Height: Max. 28% reduction∗ (54 mm → 39 mm)
Weight: Max. 28% reduction∗ (940 g → 680 g)
・Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
* Compared with the existing model (MSQ20)
・The adjustable rotation time range is expanded. (0.2 to 2.0 s/90º)
Can be used at lower speeds compared with the existing model
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Rack type | Size | Rotating angle |
---|---|---|---|---|
Basic type | MSQ | Double | 10,20,30,50 | 0 to 190° |
With external shock absorber | MSQ□L | Double | 10,20,30,50 | 90° 180° |
With external shock absorber | MSQ□H | Double | 10,20,30,50 | 90° 180° |
Frame Clamp Cylinder WRF100
Air Cylinders » Clamp CylindersArc Welding Process Equipment » Specialty Cylinders
Safety Instructions Actuators/Precautions Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
WRF100 | 100 | 48 |
Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Total tube length reduced by 7 mm (for CKP1□40)
・Easy fine speed adjustment with screw adjustment construction
・Speed controller valve has no projection from the tube’s external surface
・It is possible to mount magnetic field resistant auto switches from
3 directions.
D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/
-XC91) (CKG1 only)
∗ CK1□-Z Series was discontinued in February 2025.
Please select CK1□-Z1 Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard | CK1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in standard magnet type (With magnetic field resistant auto switch) | CKG1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in strong magnet type (With magnetic field resistant auto switch) | CKP1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Water Resistant Cylinder (Pneumatic/Hydraulic)
Air Cylinders » Environment Resistant Cylinders
-
・Can be used in environments where contact with water or coolant occurs
・With water resistant 2-color indicator auto switch
・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Air cylinder | CG1-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Air cylinder | MB-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Square tube type air cylinder | MB1 | Double acting, Single rod | 32,40,50,63,80,100 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40,50,63,80,100 |
Compact guide cylinder | MGP-Z | Double acting | 20,25,32,40,50,63,80,100 |
Guide cylinder | MGG | Double acting | 32,40,50,63,80,100 |
Rotary clamp cylinder | MK | Double acting | 16,20,25,32,40,50,63 |
Air cylinder | RSQ | Double acting | 32,40,50 |
Compact hydraulic cylinder compliant with JIS Standards (10 MPa) | CHKDB | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Hydraulic cylinder compliant with JIS Standards (7 MPa) | CH2F | Double acting, Single rod | 32,40,50,63,80,100 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |
5-Port Air Operated Valve VFA1000/3000/5000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VF1000/3000/5000 series.
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VFA1000 | 0.53 | 0.28 | 0.13 | φ40 |
VFA3000 | 3.1 | 0.32 | 0.75 | φ80 |
VFA5000 | 10.0 | 0.49 | 2.9 | φ125 |
Wireless System/Compact Wireless Base EXW1-X10
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)-
· Pairing with wireless remote and various parameter settings without using IO Configurator.
∗ Configuration of IO-Link devices not included.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Subject |
---|---|---|---|
EXW1-X10 | IP67 | EtherNet/IP™,PROFINET | All Wireless remotes,Air Management System,Wireless remote (IO-Link master) |
Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Compliant with ISO 8573-1 compressed air purity class
・Face-to-face and depth dimensions reduced by up to 30%
・Lightweight: Max. 50% reduction (0.19 kg)
・Flow capacity: Max. 50% increase
・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
・Color-identifiable elements
・A model with an element service indicator is also available. (AFF, AM,
AMD)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Nominal filtration rating[μm] | Oil concentration on the outlet side [mg/m3] |
---|---|---|---|
AFF20 to 60-D Line filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 (Filtration efficiency: 99%) | — |
AM20 to 60-D Mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.1(Filtration efficiency: 99%) | Oil mist 1 (≈ 0.8 ppm) or less |
AMD20 to 60-D Micro mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.01(Filtration efficiency: 99.9%) | Oil mist 0.1 (≈ 0.08 ppm) or less |
AMK20 to 60-D Activated carbon filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | — | Oil vapor 0.003 (≈ 0.0025 ppm) or less |
Longer Life Cylinder CJ2-XB24
Air Cylinders » Standard Air Cylinders (Round Type)-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the
existing models, CJ2 Air Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CJ2-XB24 | Double acting, Single rod | 6, 10, 16 |
Compact Clamp Unit CDQ2
Arc Welding Process Equipment » Specialty Cylinders
-
・Space saving
Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
・Labor reduction
Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
・Clamp unit used in common
Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
This contributes to reduction of spare parts.
・Possible to clamp in both directions
Capable of clamping in both directions with an arm opening/closing angle of 90° or more
Safety Instructions Actuators/PrecautionsSpecialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Bore size(mm) | Arm opening angle |
---|---|---|
CDQ2B20-DCT1710T | 20 | 96° |
CDQ2B32-DCR0859R | 32 | 96° |
Super Mist Separator 10-AME
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Air Preparation Equipment/Precautions Green Procurement (RoHS)
Series | Filtration (μm) | Rated flow L/min (ANR) | Port size |
---|---|---|---|
10-AME | 0.01 (Filtration efficiency 99.9%) | 200 to 12000 | 1/8 to 2 |