WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 361 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Suction Cup ZP3C

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Suitable for the adsorption transfer of corrugated cardboard, etc.,
     requiring abrasion resistance
    ・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
     ∗ More than 4 times the abrasion resistance of SMC’s urethane suction
     cups
    ・Reduced suction of foreign matter, such as paper particles, due to mesh
     filter
     Can be replaced without tools
    ・2.5-stage bellows type
     Optional inner ring and retainer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3CFlat type with ribφ20, φ25, φ32, φ40, φ50
ZP3CBellows typeφ20, φ25, φ32, φ40, φ50
ZP3C2.5-stage Bellows typeφ32, φ40, φ50

Rotary Clamp Cylinder MK2T-XC89/XC91

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
Double Guide TypeMK2TDouble acting32, 40, 50, 63

Cylinder with Lock/Heavy Duty Stopper Cylinder 

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Rotary Clamp Cylinder25A-MKStandard
Stopper Cylinder/Fixed Mounting Height25A-RSQStandard
Heavy Duty
Stopper Cylinder
25A-RSHStandard

3-Screen Display Multi-channel Digital Sensor Monitor 
10-PSE200A

Clean Series/Low-Particle Generation » Switches/Sensors

    Clean Series


    ・Up to 4 pressure sensors can be connected!
     Centralized Control Saves Installation Space.
     A Single Monitor Various Applications
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link
  • 3-Screen Display Multi-channel Digital Sensor Monitor 
    10-PSE200A
    Manual
    Series View search result
    10-PSE200AView search result
  • 3-Screen Display Multi-channel Digital Sensor Monitor 
    10-PSE200A
    DoC/IM
    Series View search result
    10-PSE200AView search result
SeriesSet pressure rangeApplicable Pressure Sensors
10-PSE200A−0.2 to 2.1kPa
10 to −105kPa
−105 to 105kPa
−10 to 105kPa
−50 to 525kPa
−0.105 to 1.05MPa
10-PSE550
10-PSE531/PSE541/PSE561
10-PSE533/PSE543/PSE563
10-PSE532
10-PSE564
10-PSE530/PSE540/PSE560

Intelligent Valve Controller ND9000

Pneumatic Instrumentation Equipment » Positioners
    ・Can be used for rotary and linear actuators
    ・SIL 2 certified by TÜV (Acc. to IEC 61508)
    ・Equipped with self-diagnostics
    ・Equipped with fail safe function (fully closed/fully open)
    ・Compatible with HART communication
    ・Enclosure: IP66, NEMA 4X
SeriesEnclosure materialAir connection portSupply pressure (MPa)Input current
ND9100Anodised aluminum alloy
and polymer composite
G1/40.14 to 0.84 to 20 mA
ND9200Anodised aluminum alloy
and tempered glass
NPT1/40.14 to 0.84 to 20 mA
ND9300Stainless steelNPT1/40.14 to 0.84 to 20 mA
ND9400Stainless steel
and polymer composite
NPT1/40.14 to 0.84 to 20 mA

Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
 VQ

Process Valves » Compact 2/3 Port Solenoid Valves
    ・High-frequency operation is possible: High-speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
    ・Easy piping with One-touch fittings
    ・The dust-tight, water-jet-proof enclosure (IP65) is compatible with the DIN terminal type.
    ・Applications: Air-blow, Blow-off of workpieces, etc.
    ・Manifold type no.: VV2Q22, VV2Q32
SeriesValve typePort sizeOrifice diameter (mmø)
VQ20N.C.φ6 to φ123.4
VQ30N.C.φ6 to φ124.8

Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For steam
    ・Long service life: 3 million cycles (Based on SMC’s test conditions)
    ・Improved air filtration
    ・Reduced apparent power: 18 VA → 12 VA, 20 VA → 15 VA
    ・Reduced coil temperature rise: 120°C → 100°C
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS
    DoC/IM
    Series View search result
    VXSView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXSN.C.1/4 to 110 to 25

3-Screen Display Digital Gap Checker/IO-Link Compatible ISA3-L

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Monitoring the placement condition of the workpiece Indicates failure/abnormality
    ・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link
     Process data provides Displayed value, Outlet pressure, and Supply pressure value.
    ・NPN/PNP switch function
    ・3-screen display (Setting)
    ・Window comparator type
    ・Zero cut-off range can be changed.

     ▶IO-Link Master
SeriesRated distance rangePiping specifications: Supply sidePiping specifications: Detection side
ISA3-F□L0.01 to 0.03 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-G□L0.02 to 0.15 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-H□L0.05 to 0.30 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8

Insert Fittings KF

Fittings and Tubing » Fittings for General Purposes
    ・-101.3 kPa applicable
    ・Piping can be done without removing the nut.
    ・Fluid temperature: −5 to 150℃ (Brass sleeve)
            −5 to 60℃ (Resin sleeve)
    ・Steam can be used.
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KFφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

Go Top