WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 368 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Slit Valve XGT

High Vacuum Equipment » Slit Valves
    ・This product is suitable to act as the partition valve between the load lock chamber and the transfer chamber or between the transfer chamber and the process chamber in semiconductor equipment or other equipment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slit Valve XGT
    Manual
    Series View search result
    XGTView search result
SeriesOperating environmental
pressure (Pa)(abs)
FluidOpening window size
(Height x Width)
(mm)
Operating
pressure
(MPa)(G)
XGTAtmospheric pressure
to 10-6
Inert gas type vacuum32 x 222
46 x 236
50 x 336
0.45 to 0.6

Thermo-chiller/Inverter Type HRSH

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
    ・Complete with energy-saving triple inverter!
    ・Outdoor installation, Splashproof type (IPX4)
    ・Max. ambient temperature: 45℃
    ・Min. ambient temperature: –20℃ (For the air-cooled type)
    ・Temperature stability: ±0.1℃ (When a load is stable)
    ・Space saving and lightweight: 280 kg (25 kW type)
    ・Compliant with UL Standards, CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Inverter Type HRSH
    Manual
    Series View search result
    HRSHView search result
  • Thermo-chiller/Inverter Type HRSH
    DoC/IM
    Series View search result
    HRSHView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSH5 to 35℃10 kW
15 kW
20 kW
25 kW
28 kW
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

PVC Quick Drain Valve LVW

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » PVC Valves
    ・Compliant with JIS Standards for polyvinyl chloride piping (JIS K 6742)
    ・Applicable fluids: Deionized water, Chemical liquids
    ・Materials of wetted parts: PVC (Body)
               PTFE (Poppet)
               FKM (O-ring: Standard)
               EPDM (O-ring: Option)
    ・Flow rate characteristics: Cv factor 10 to 198
    ・Easy piping with union connection
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Orifice diameterValve type
LVW60φ32 (Nominal dia. 25A)φ25Double acting
LVW80φ38 (Nominal dia. 32A)φ40Double acting
LVW80φ48 (Nominal dia. 40A)φ40Double acting
LVW90φ60 (Nominal dia. 50A)φ65Double acting
LVW90φ75 (Nominal dia. 65A)φ65Double acting
LVW90φ89 (Nominal dia. 80A)φ80Double acting

High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Diaphragm materials: PTFE, EPR, or NBR can be selected.
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLA2,LLA3,LLA4,LLA5
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVAAir operated
Threaded type
N.C./N.O./
Double acting
1/8 to 12 to 22
LVAAir operated
Organic solvents
compatible
N.C./N.O./
Double acting
Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

High Pressure Coolant Valve SGH

Process Valves » Coolant Valves
    ・Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New], 14 MPa [New]
    ・Applicable to high-speed grinding and long drilling processes
    ・Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
    ・Service life: 3 million cycles (Based on SMC's test conditions)
    ・Water hammer: Reduced by 20% (Compared to existing model, VNH series)
    ・Power consumption: 0.35 W (24 VDC, V116)
    ・The 3-port dual pressure type has been standardized.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve SGH
    DoC/IM
    Series View search result
    SGHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGHN.C./N.O.3/8 to 17.5 to 15.9

Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB

Process Valves » 2/3 Port Valves for General Purpose Fluid Control
    ・For controlling various fluids
    ・Can operate with a wide range of fluids, such as air, water, oil, gas, vacuum, etc., depending on the selected body and seal materials
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
    Manual
    Series View search result
    VNBView search result
  • Process Valve/2 Port Valve (2 Way Valve) for Fluid Control VNB
    DoC/IM
    Series View search result
    VNBView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNBN.C./N.O./C.O.1/8 to 2
1 1/4B to 2B
7 to 50

Compact Direct Operated 3 Port Solenoid Valve (3 Way Valve) for Water and Air VDW

Process Valves » Compact 2/3 Port Solenoid Valves
    ∗ The production of the VDW10/20 series was discontinued
     in December 2012. Please select the new VDW10/20 series.
    ∗ Excludes the VDW10/20 series manifold
    ∗ The production of the VDW30 series was discontinued
     in July 2015. Please select the VX21 series.
    ∗ The production of the 3-port solenoid valve VDW200/300 series
     is continued.
SeriesValve typePort sizeOrifice diameter (mmø)
VDW200/300C.O.M5 to 1/4 (8A)1 to 4

Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, medium vacuum, water, oil, steam (Can be used with heated water)
    ・Flow rate: 20% more flow*
    ・Height: 10% smaller*
    ・Weight: 30% lighter*
    ・Body materials: Aluminum, Resin, C37, Stainless steel
    ・Available with One-touch fittings (Resin body)
     *Comparison made with SMC’s existing model
    ・Manifold type no.: VVX21, VVX22, VVX23
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
    DoC/IM
    Series View search result
    VX21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VX21/22/23N.C./N.O.1/8 to 1/2
ø6 to ø12
2 to 10

Pressure Switch/Micro Switch Type IS3000

Switches/Sensors/Controller » Mechanical Pressure Switches
    ・Can be used for micro load, around 10 mA e.g.
    ・With neon light.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Switch/Micro Switch Type IS3000
    DoC/IM
    Series Type View search result
    IS3000Positive pressureView search result
SeriesTypeSet pressure range
IS3000Positive pressure0.1 to 0.7 MPa

Compact Pneumatic Pressure Sensor/Switch PSE54□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・PSE Sensor Set Up Tool PSE-ST has been added. [New]
    ・Switch output specification
    ・IO-Link compatible
    ・Analog output (Voltage)
SeriesTypeRated pressure range
PSE541Vacuum pressure0 to -101 kPa
PSE543Compound pressure-100 to 100 kPa
PSE540Positive pressure0 to 1 MPa

Go Top