WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 368 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


e-Actuator Easy to Operate Integrated Controller/Rod Type EQY□H

Electric Actuators/Cylinders » e-Actuator
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
     CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
Max. pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQY16□H30 to 300MAX.141MAX.7002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
EQY25□H30 to 400MAX. 452MAX. 9003, 6, 12, 20
Battery-less absolute
(Step motor 24 VDC)
EQY32□H30 to 500MAX. 707MAX. 9004, 8, 16, 24

Longer Life Cylinder MGJ-XB24

Air Cylinders » Guide Cylinders
    ・New technology offers at least 4 times better durability.
    ・Employs the same specification and mounting dimensions as
     the existing models, MGJ Miniature Guide Rod Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer LifeMGJ-XB24Double acting6,10

3-Screen Display High-Precision Digital Pressure Switch ISE20B

Arc Welding Process Equipment » Detection Switches
    ・Setting is possible while checking the measured value.
    ・Allows pressure control and value management of shielding gas.
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    Manual
    Series Type View search result
    ISE20BPositive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch ISE20B
    DoC/IM
    Series Type View search result
    ISE20BPositive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ISE20B2 outputs
Analog output
(Voltage/Current)
Switch: 1 output
Positive pressure−0.100~1.000MPaIP65Air

Clean Air Filter 25A-

Series Compatible with Secondary Batteries Series 25A- » Air Preparation Equipment/Clean Air Filters
    ∗Standard products: Standard products are copper (Cu) and zinc (Zn) free.
    Refer to the Web Catalog for details.
    Click here for Clean Air Filter/Series SFD
    Click here for Clean exhaust filter/Series SFE
SeriesModelSpecification
Clean Air FilterSFD100
Clean Air FilterSFD200
Clean Air Filter25A-AMPExhaust cleaner for clean room
Clean Air FilterSFEClean exhaust filter

Wide Type Air Gripper 11-/22-MHL2

Clean Series/Low-Particle Generation » Air Grippers

    Clean Series


    ・Wider, larger opening/closing and stroke
    ・Ideal for holding large-size workpieces that have dimensional variances.
    ・The double pistons provide a large amount of gripping force.
SeriesCylinder bore size (mm)
11-/22-MHL210, 16, 20, 25, 32, 40

JIS Standard Compact Hydraulic Cylinder CHK□/CHDK□

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・Compliant with JIS Standards (CHKD series)
    ・With auto switch (CHDK□ series: CHDKD, CHDKG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal
pressure (MPa)
Body materialActionBore Size (mm)
CHKD10AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100
CHKG16AluminumDouble acting, Single rod20, 25, 32, 40, 50
63, 80, 100

NAMUR Interface 5-Port Solenoid Valve VFN2000N

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・The interface surface is compliant with NAMUR Standards.
     Can be directly installed on industrial valve actuators that comply with NAMUR
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Power consumption (W)
VFN2000N4.570.171.061.8

Lock-Up Valve IL201/211/220

Pneumatic Instrumentation Equipment » Relays/Valves
    ・The lock-up valve is used when any air source or air supply piping line failure occurs in the air operated process control line.
     Single acting, Double acting: Retains the pressure at the operating area as an emergency operation until the air source recovers to its normal state
     3-port: Changes the supply port if a problem occurs
SeriesPort sizeSet pressure (MPa)Shut-off pneumatic circuit pressure
IL201/211/220Rc1/40.14 to 0.7Max. 0.7 MPa

Smart Positioner/External Input Signal (Remote) Type 
IP8101-X419-□

Pneumatic Instrumentation Equipment » Positioners
    ・Allows for the remote control of cylinders
     Controls the cylinder by feedback signal
DescriptionSeriesTypePort size
(Rc, NPT, G)
Supply air pressure
(MPa)
Input current
Smart positionerIP8101-X419-□External input signal (remote) type1/40.3 to 0.74 to 20 mA DC

Go Top