There were 368 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Servo Cylinder IN-777
Air Cylinders » Specialty CylindersPneumatic Instrumentation Equipment » Actuators
Produced upon receipt of order
・Capable of air cylinder multipoint positioning and control
・Fast response and high positioning repeatability
Positioning repeatability: ±0.5 mm
・Easier maintenance due to unitization
・Built-in self-diagnosis function (LED lamp and signal output)
・Emergency stop of the piston when the air or power supply is cut
Type | Series | Action | Bore size (mm) | Max. speed |
---|---|---|---|---|
Air servo cylinder | IN-777 | Double acting, Single rod | 125, 160, 200, 250, 320 | ø125 to ø250:155 mm/sec ø320:80 mm/sec |
Compact Cylinder with Linear Guide MXZ
Air Cylinders » Table Cylinders-
・Compact: Overall length: 49.5 mm, Width: 30 mm
・The integration of the linear guide and the cylinder allows for reduced design and assembly time.
・Lightweight workpieces such as electronic boards can be stopped, positioned, and clamped.
・Port location selectable
・Auto switch mountable on 3 surfaces
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXZ | Double acting | 12, 16, 20, 25 |
Magnetically Coupled Rodless Cylinder CY3
Air Cylinders » Magnetically Coupled Rodless Cylinders
-
・Further improvements have been made on the CY1 series.
・The mounting dimensions are the same as those of the CY1 series.
Upgraded bearing performance and reduced sliding resistance
・NPT thread and G thread are available as standard.
∗ CY3B Series is to be discontinued at the end of May2025.
Please select CY3B-Z Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | CY3B | Double acting | 6,10,15,20,25,32,40,50,63 |
Direct mount | CY3R | Double acting | 6,10,15,20,25,32,40,50,63 |
Mechanically Jointed Rodless Cylinder with Protective Cover
MY1□W
Air Cylinders » Mechanically Jointed Rodless Cylinders
-
・Improves dustproof and water resistance with a protective cover, Features a side seal that prevents dust and water from entering from the side
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slide bearing | MY1MW | Double acting | 16,20,25,32,40,50,63 |
Cam follower guide | MY1CW | Double acting | 16,20,25,32,40,50,63 |
Pin Cylinder CJP
Air Cylinders » Standard Air Cylinders (Round Type)-
・A short-stroke miniature cylinder with a shorter overall length
The installation space can be significantly reduced.
Thus, the machine can be made more compact.
・Rod end cap can now be ordered with the cylinder.
・One-touch fitting can be connected. (Panel mount type)
・16 mm bore size is now available. (Changed from the existing product:
15 mm)
Specifications and dimensions are the same as the existing product.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJPB-Z | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS-Z | Single acting (Embedded) | 4,6,10,15 |
4/5-Port Air Operated Valve SYJA3000/5000/7000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the SYJ3000/5000/7000 series.
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
SYJA3000 | 0.46 | 0.35 | 0.12 | φ25 |
SYJA5000 | 0.83 | 0.32 | 0.21 | φ40 |
SYJA7000 | 2.9 | 0.35 | 0.74 | φ50 |
Air Gripper for Collaborative Robots/Standard Type RMHZ2
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Air consumption reduced by up to 80%
・High rigidity and precision are achieved by integrating the guide and
finger.
・With high-precision linear guide
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHZ2 | 2 | 54.2 | 72.2 | 14 |
OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
Air Blowing Equipment » Air Blowing Equipment-
・Compliant with OSHA Standard 1910.242(B)
The structure prevents closing of the discharge port.
This is a safety design that limits the pressure to 30 psi even when
an operator is touching the nozzle.
(Operating pressure: 0.5 MPa or less)
・CO2 emissions (Air consumption): 42% reduction
・Low noise: Max. 8 dB(A) reduction∗
∗ Compared with the existing model: nozzle for One-touch fitting
(resin type) KN-Q10A-200
Series | Type | Nozzle diameter | Material |
---|---|---|---|
KNA-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | PBT |
KNAG-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | Stainless steel 316 |
Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Weight: 7% reduction (1.96 kg → 1.82 kg)
・3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm
Possible to select depending on the application
・Mounting dimensions are interchangeable with the existing CK1 series
model.
・Switch mounting rod and piping port are mountable in three
orientations.
・Various types of auto switches can be mounted.
Magnetic field resistant auto switches, Standard auto switches
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard magnet type | CKG1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Without magnet | CK1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Strong magnet type | CKP1□-Z1 | Double acting | 12.5,16.5,19.5 | 40,50,63 |
Compact Vacuum Unit ZQ□A
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump SystemsIO-Link Devices » Vacuum Manifold
-
・Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement
conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) →
From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes
・Compatible with ejector systems and vacuum pump systems
・IO-Link compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZQ05 | 0.5 | 5 | 15 | 2 to 13 | ZQ000□ |
ZQ07 | 0.7 | 10 | 25 | 2 to 20 | ZQ000□ |
ZQ10 | 1.0 | 22 | 47 | 2 to 32 | ZQ000□ |