WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 368 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, steam
    ・Space saving with reduced piping labor
    ・Built-in strainer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
    DoC/IM
    Series View search result
    VXK21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXK21/22/23N.C./N.O.1/8 to 3/82 to 8

General Purpose Pressure Switch/Snap Switch Type ISG

Switches/Sensors/Controller » Mechanical Pressure Switches
SeriesTypeSet pressure range
ISG11□, 21□Positive pressure0.02 to 0.3 MPa
ISG12□, 22□Positive pressure0.05 to 0.7 MPa
ISG13□, 23□Positive pressure0.1 to 1.0 MPa
IS2761Positive pressure0.1 to 1.0 MPa
ISG19□, 29□Vacuum pressure-10 to -100 kPa

Low Differential Pressure Sensor PSE550

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
    ・Analog output (Voltage/Current)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Differential Pressure Sensor PSE550
    Manual
    Series Type View search result
    PSE550Vacuum pressureView search result
  • Low Differential Pressure Sensor PSE550
    DoC/IM
    Series Type View search result
    PSE550Vacuum pressureView search result
SeriesTypeRated differential pressure range
PSE550Vacuum pressure0 to 2 kPa

Throttle valve AS-X214/AS-X21

Flow Control Equipment » Related Equipment
    ・Restrictor (Without check valve): -X214
    ・Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve): -X21
    ・Speed controller without check valve specifications
     External dimensions, specifications, etc., are the same as those of each respective speed controller.
    ∗ For details, refer to Variations.

FR Double Layer Polyurethane Tubing TRBU

Fittings and Tubing » Tubing(Tubing for Special Environments)
    ・Max. operating pressure: 0.8 MPa (at 20℃)
    ・For use in spatter-generating atmospheres/Flame resistant
      (Equivalent to UL-94 Standard V-0)
    ・Superior restoring force compared to the nylon tubing
SeriesTubing O.D.ColorFluid
TRBUφ6,φ8,φ10,φ12Black, White, Red, Blue, Yellow, GreenAir, Water

Controller for Electro-Pneumatic Regulator IC

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Is mainly used integrated with the ITV0000 series which is not equipped with a display function
    ・Converts digital input signals into analog output signals
    ・10 bit parallel input signal (maximum)
     Possible pressure setting of 210= 1024 points
    ・4-point preset output
     Applicable to programming functions with up to 20 steps
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Filter Regulator AW30/40-X2622

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Pneumatic Instrumentation Equipment » Regulators
    ・Stainless steel 316 and special temperature environment (−40℃) specifications
    ・Material of external parts: Stainless steel 316
    ・Ambient and fluid temperatures: −40 to 80℃
    ・NACE International Standards compliant
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW30/40-X26221/4,3/8,1/2,3/40.05 to 0.855

Water Separator AMG

Air Preparation Equipment » Air Preparation Filters
    ・Compressed air without water can be obtained.
    ・Water drop removal ratio: 99%
    ・Easily connects to the air line to remove moisture!
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Separator AMG
    Manual
    Series View search result
    AMGView search result
  • Water Separator AMG
    DoC/IM
    Series View search result
    AMGView search result
SeriesAir flow capacity L/min (ANR)Port size
AMG300 to 120001/8 to 2

Vacuum Flow ZH-X226/-X249/-X338

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
Air Blowing Equipment » Air Blowing Equipment
    ・By supplying compressed air, large blow and vacuum flow rates are available.
     Blow: Max. 1550 L/min (ANR)
     Vacuum: Max. 880 L/min (ANR)
    ・Application examples
     Adsorption transfer, coolant blow to blow off cutting chips, adsorption transfer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSuction flow
[L/min(ANR)]
Discharge flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZH-X226405700297
ZH-X3388801,550570
ZH-X2498201,160340

Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
for Mitsubishi Electric Corporation MELFA ASSISTA 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M12 connector.
    ・Integrated vacuum ejector, air supply valve, pressure switch, and cups
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
    for Mitsubishi Electric Corporation MELFA ASSISTA 
    Manual
    Series View search result
    ZXP7□-X1□-ASSISTAView search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□-X1□-ASSISTAFlat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Go Top