WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 374 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pressure Switch/Reed Switch Type IS10

Switches/Sensors/Controller » Mechanical Pressure Switches
    ・16% lighter, 11% smaller (Compared with the IS1000)
    ・Service life: 5 million cycles
    ・Can be connected to modular type F.R.L. units
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Switch/Reed Switch Type IS10
    Manual
    Series Type View search result
    IS10Positive pressureView search result
  • Pressure Switch/Reed Switch Type IS10
    DoC/IM
    Series Type View search result
    IS10Positive pressureView search result
SeriesTypeSet pressure range
IS10Positive pressure0.1 to 0.4 MPa
0.1 to 0.6 MPa

Compact Pneumatic Pressure Sensor PSE53□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
SeriesTypeRated pressure range
PSE531Vacuum pressure0 to -101 kPa
PSE533Compound pressure-101 to 101 kPa
PSE532Positive pressure0 to 101 kPa
PSE530Positive pressure0 to 1 MPa

Clean Gas Filter SF

Air Preparation Equipment » Air Preparation Filters
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
    ・Cartridge type allows for element replacement
      (SFA100/200/300, SFB100)
    ・Compact, disposable type for the semiconductor industry
     (SFB300, SFC100)
TypeSeriesOperating pressureFiltration (μm)
Cartridge type discSFA100/200/300Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Cartridge type straightSFB100Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Cartridge type straightSFB200Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
120
Disposable type straightSFB300Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Disposable type multiple discSFC100Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)

Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Air Preparation Equipment » Air Preparation Filters
    ・Modular connection type
    ・Compressed air purity class: ISO 8573
    ・Face-to-face and depth dimensions reduced by 30%
    ・Weight reduced by 50%
     AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
    ・Flow capacity increased by 50%
    ・No tools are required.
     Easy replacement of the element
    ・Transparent bowl guard (2-layer construction)
    ・Color-identifiable elements
    ・With element service indicator
    ・With clogging switch/With element service indicator
TypeSeriesFiltration (μm)Oil mist concentration
on the outlet side
Air flow
(L/min[ANR])
Port size
Line filterAFF1.0 (Filtration efficiency: 99%)-300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Mist separatorAM0.1 (Filtration efficiency: 99%)1 (≈ 0.8 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)0.1 (≈ 0.08 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Activated carbon filterAMK-0.003 (≈ 0.0025 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1

Thermo-dryer with Air Temperature Adjustment Function IDH□

Air Preparation Equipment » Air Dryers
Temperature Control Equipment » Air Temperature Controllers
    ・Stable supply of temperature and pressure controlled dry clean air
     Can supply compressed air with the same conditions and quality
     regardless of the season
    ・Application example:
     Supplying compressed air with constant conditions to air bearings
     mounted on a tool
    ・Built-in filter
     Nominal filtration: 0.01 μm (99.9% filtration efficiency)
     Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
     Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
     or less
    ・Compatible with power supplies from around the world Single-phase
     100, 200, 230 VAC (50/60 Hz)
SeriesAir flow capacity
L/min(ANR)
Outlet air
temperature
adjustment range
Outlet air set
pressure range
Outlet air
temperature
stability
Cooling
method
Compressor
output
IDH□4100 to 50015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw
IDH□6200 to 80015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw

Refrigerated Air Dryer IDF

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
SeriesRated inlet
condition
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
RefrigerantPort sizeCompressor
output
IDF6035℃
0.7 MPa
5.66.5R410A(HFC)
GWP:2088
R1Less than 7.5kw
IDF7035℃
0.7 MPa
89.1R410A(HFC)
GWP:2088
R1 1/2Less than 7.5kw
IDF8040℃
0.7 MPa
11.613.6R410A(HFC)
GWP:2088
R2Less than 7.5kw
IDF9040℃
0.7 MPa
14.316.4R410A(HFC)
GWP:2088
R2Less than 7.5kw

Air Cooled Aftercooler HAA

Air Preparation Equipment » Aftercoolers/Air Tanks
    ・Can cool high-temperature compressed air from compressors down to
     40°C or less and efficiently remove moisture from the air
    ・Cooling equipment is not required for this air-cooled type.
    ・Easy maintenance and reasonable running costs,
     No need to worry about freezing or running out of water supply.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cooled Aftercooler HAA
    Manual
    Series View search result
    HAAView search result
SeriesApplicable compressor (kW)Air flow capacity L/min (ANR)
HAA7.5 to 371000 to 5700

Basic Vacuum Pad (Vacuum Suction Cup) ZP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・12 sizes, 6 types of pad forms
     The mounting bracket can be selected according to the application.
    ・Pad form: Flat type, Flat type with ribs, Bellows type,
     Thin flat type, Thin flat type with ribs, Deep type
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZPFlat typeφ2,φ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZPFlat type with ribsφ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50
ZPFlat type (Ball joint)φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50
ZPBellows typeφ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZPThin flat typeφ10,φ13,φ16
ZPThin flat type with ribsφ10,φ13,φ16
ZPDeep typeφ10, φ16, φ25, φ40

Auto Switch D

Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type
2-color indicator
2-color indicator with diagnostic output
Water resistant 2-color indicator
With timer
D SeriesReed auto switchGeneral purpose type 2-color indicator

Auto Switch D

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type,2-color indicator,2-color indicator with diagnostic output,Water resistant 2-color indicator,Hygienic,With timer,Magnetic field resistant 2-color indicator,Heat resistant 2-color indicator,Wide range detection type
D SeriesReed auto switchGeneral purpose type,2-color indicator,Magnetic field resistant 2-color indicator,Heat resistant

Go Top