There were 374 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting
・An IP67 structure with improved environmental resistance
(The DIN terminal is IP65.)
・Orifice diameter [mmø]: 12
・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power consumption: 8 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X2 | Pilot operated | N.C. | 3/8,1/2 | 12 |
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter TypeTemperature Control Equipment » Chiller Compliant Regulations
-
· Air transport possible
· Uses CO2 refrigerant (R744)
· Greatly reduced GWP
· Eliminates the need to pay for F-Gas recovery & disposal
· Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSC012〜060 | 5 to 40℃ | 1.3kW to 5.9kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%) |
HRSC090 | 5 to 40℃ | 9.5kW,11kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
HRSC100 | 5 to 35℃ | 10.5kW,11.5kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Body material: High strength PA66
・Piping type
・Socket
・Thread: Rc, NPT, G
・Fluid* *Fluids that will not corrode wetted parts
・Water
・Diluted pesticides
・Liquid fertilizer
・A water hammer relief feature
・Seal material: NBR, FKM, EPDM
・Power consumption: 3 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size Socket I.D. (mmø) | Port size Thread | Orifice diameter (mmø) |
---|---|---|---|---|---|
JSXN-X1 | Pilot operated | N.C. | 26.5 32.6 | 3/4 1 | 25 |
Plug-in Top Ported Compact 5-Port Solenoid Valve JSY3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・A top-ported type has been added to the JSY3000 series.
・4(A) and 2(B) port output pressure detection is possible.
Caution: The mounting bases are side ported.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | 4(A)/2(B) port size Thread piping | Power consumption [W] |
---|---|---|
JSY3000 | Rc1/16 | 0.4 (Standard) 0.1 (With power-saving circuit*) *Made to order |
3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
-
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time: 1.5 ms or less
・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
models)
・Grease-free
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure |
---|---|---|---|---|
ZSE20(F)-X2 ISE20-X2 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20A(F)-X2 ISE20A-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20B(F)-X2 ISE20B-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP65 |
ZSE20C(F) ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa | IP65 |
Magnetically Coupled Rodless Cylinder/Basic Type CY3B
Air Cylinders » Magnetically Coupled Rodless Cylinders-
・Lightweight
The product weight has been reduced through re-designing of the body
and head cover shapes and employment of magnetic coupling.
Weight: 16% reduction (1.35 kg → 1.13 kg)
・Improved lubrication
A Lube-retainer is installed to support lubrication retention on the piston
and to ensure a lubrication film. (Bore size: ø15 to ø63)
・Stable operation
Lengthening of the wear ring on the body side by, 30% at maximum,
helps to achieve smooth movement.
・The specifications, magnet holding force, and mounting dimensions are
the same as those of the existing CY3B series model.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | CY3B-Z | Double acting | 6,10,15,20,25,32,40,50,63 |
Explosion-proof 3/5-Port Solenoid Valve 50-VFE/VPE-X170
Directional Control Valves » Explosion-Proof Valves
-
・TS certification (Taiwan)
・Ex db Ⅱc T6...T5 Gb
・Ex tb Ⅲc T85℃...100℃ Db
・Exhausting equipment for the pilot valve is not required.
(Common exhaust type for main and pilot valve [50-VFE3000-X170])
・It is possible to be used in a manifold. (50-VFE-X170)
・Can be used as a selector valve, divider valve, or for vacuum applications
(50-VPE-X170)
・Manifold type no.: 50-VV5FE3, 50-VV5FE5
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | No. of ports | Effective area mm2 (Cv) | Power consumption (W) |
---|---|---|---|
50-VFE3000-X170 | 5 port | 18 (1.0) | 3.5 |
50-VFE5000-X170 | 5 port | 45 (2.5) | 3.5 |
50-VPE500-X170 | 3 port | 41.4 (2.3) | 3.5 |
50-VPE700-X170 | 3 port | 72 (4) | 3.5 |
3-Screen Display High-Precision Digital Pressure Switch
10-ZSE20□(F)/10-ISE20□
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time:1.5 ms or less
・Current consumption: 25 mA or less
・IO-Link compatible
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure | Applicable fluid |
---|---|---|---|---|---|
10-ZSE20(F) 10-ISE20 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20A(F) 10-ISE20A | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP40 | Air |
10-ZSE20B(F) 10-ISE20B-(L) | 2 outputs Analog output (Voltage/Current) IO-Link/Switch: 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa | IP65 | Air |
10-ZSE20C(F) 10-ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0kPa 0.0 to −101.0kPa −0.100 to 1.000MPa −0.100 to 2.000MPa | IP65 | General fluids |
Compact Hydraulic Cylinder CHQ/CHDQ
Hydraulic Equipment » Hydraulic Cylinders
-
・Lightweight, compact aluminum body
・It is possible to mount auto switches.
・Same longitudinal dimensions for cylinders with/without auto switches
・With auto switch (CHDQ series: CHDQ, CHDQW)
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Body material | Action | Bore Size (mm) |
---|---|---|---|---|
CHQ | 3.5 | Aluminum | Double acting, Single rod | 20, 32, 40, 50 63, 80, 100 |
CHQW | 3.5 | Aluminum | Double acting, Double rod | 20, 32, 40, 50 63, 80, 100 |
Peltier-Type Thermo-con/Rack Mount Type
HECR
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Good space utilization: Mountable in a 19-inch rack
Saves space by allowing multiple pieces of equipment to be mounted
together in a rack.
・Temperature stability: ±0.01℃ to 0.03℃
・Set temperature range: 10℃ to 60℃
・Cooling capacity: 200 W, 400 W, 510 W, 800 W, 1 kW, 1.2 kW
・Power consumption: 200 W, 300 W, 400 W
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
HECR002-A | 10 to 60℃ | 200 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR004-A | 10 to 60℃ | 400 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR006-A | 10 to 60℃ | 510 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR006L-A | 10 to 60℃ | 510 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR008-A | 10 to 60℃ | 800 W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR010-A | 10 to 60℃ | 1 kW | ±0.01 to 0.03℃ | Peltier-type air-cooled |
HECR008-W | 10 to 60℃ | 800 W | ±0.01 to 0.03℃ | Peltier-type water-cooled |
HECR012-W | 10 to 60℃ | 1.2 kW | ±0.01 to 0.03℃ | Peltier-type water-cooled |