WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 374 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Stainless Steel Cylinder / Non-adjustable Air Cushion Type HF2A-CG5

Air Cylinders » Environment Resistant Cylinders
    ・Equipment for the Food Manufacturing Industry
    ・All stainless steel specifications (External parts: Stainless steel 304)
    ・4 times better durability in environments where it may come into
     contact with water droplets
    ・Non-adjustable air cushion
    ・Mounting interchangeability between the stainless steel cylinder,
     CG5-S series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeBore size [mm]
HF2A-CG5Air cushion20, 25, 32, 40

Auto Switch with Pre-Wire Connector D

Air Cylinders » Auto Switches
SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type,2-color indicator,2-color indicator with diagnostic output,Water resistant 2-color indicator,Hygienic With timer
D SeriesReed auto switchGeneral purpose type,2-color indicator

High Speed/High Frequency Cylinder CM2/CQ2-X3423

Air Cylinders » Specialty Cylinders
    ・ Maximum piston speed: 2500mm/s
    ・ Maximum operating frequency: 15Hz
    ・ Kinetic energy: 1.5 times (Compared with the standard product)
    ・ Reduced impact due to revision of cushion structure
    ・ Reduced weight of moving parts (piston rod, piston, etc.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Speed/High Frequency Cylinder CM2/CQ2-X3423
    Manual
    型式 Series View search result
    CylinderCM2-X3423View search result
    Compact CylinderCQ2-X3423View search result
型式SeriesMaximum piston speedMaximum operating frequencyBore size (mm)
CylinderCM2-X34232500mm/s12Hz
(at 25 mm stroke)
20, 25, 32
Compact CylinderCQ2-X34232500mm/s15Hz
(at 5 mm stroke)
20, 25, 32

Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445

Air Cylinders » Clamp Cylinders
    ・Lateral Compact Type
    ・Compact: Overall length: 94 mm shorter (183mm→89mm)
    ・Lightweight: Weight: 38% reduction (900g→560g)
     ∗ Compared with the existing product CKQG32-X2081, LOW type, without
      lock
    ・Lock mechanism to prevent the dropping of workpieces during
     emergency stops
    ・Various clamp arm positions and port positions are available.
    ・Mountable on 2 surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Lateral Compact Type
Without lock
CKQ32-X3445Round type
Diamond type
32
Lateral Compact Type
With lock
CLKQ32-X3445Round type
Diamond type
32

[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF

Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Operable without the need to remove the unit from the rack
     Front access: Simple to control, service, and maintain with all filters and
     drainage accessible via the front panel
    ・Space saving: Multiple chillers can be mounted to a 19-inch rack.
    ・Cooling capacity: 1.2/1.8 kW (60 Hz)
    ・Temperature stability: ±0.1°C
    ・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRRF0125 to 35℃1.0kW/1.2kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution
HRRF0185 to 35℃1.6kW/1.8kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
    Manual
    Series Cooling capacity View search result
    HRSF012 to 0601.3 kW, 1.9 kW, 2.4 kW,
    3.2 kW, 5.9 kW (60 Hz)
    View search result
SeriesSet temperature
range
Cooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF012 to 0605 to 40℃1.3 kW, 1.9 kW, 2.4 kW,
3.2 kW, 5.9 kW (60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRLF

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Temperatures for 2 fluid channel systems can be controlled individually
     by one chiller.
    ・Space saving, Reduced wiring
    ・Touch panel
     Numeric keypad inputs
     Notice for alarms and maintenance
     Temperature waveform can be displayed.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRLF200-A-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 19 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Air-cooled refrigerationTap water,
Deionized water
HRLF200-W-40CH1:5 to 35℃
CH2:10 to 40℃
CH1: 21.5 kW
CH2: 1.0 kW (Max. 3.0 kW)
CH1: ±0.1℃
CH2: ±0.5℃
Water-cooled refrigerationTap water,
Deionized water

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Temperature Control Equipment » Chiller Compliant Regulations
    ・Non F-Gas
    ・Uses CO2 Refrigerant (R744)
    ・Greatly reduced GWP
    ・GWP = 1 Compliant with each country’s refrigerant regulations
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
     ∗ “GWP” indicates the global warming potential. The values are based on
     the IPCC AR4.
    ・Air transport possible
    ・Eliminates the need to pay for F-Gas recovery & disposal
    ・Eliminates the need for periodic inspections based on the Fluorocarbon
     Emissions Control Act (Japan)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
    Manual
    Series Cooling capacity View search result
    HRZC2kW, 4kW, 8kW, 10 kWView search result
  • Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC
    DoC/IM
    Series Cooling capacity View search result
    HRZC2kW, 4kW, 8kW, 10 kWView search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRZC−20 to 90℃2kW, 4kW, 8kW, 10 kW±0.1℃Water-cooled
refrigeration
Fluorinated fluids 60% ethylene glycol aqueous solution Deionized water/Tap water

[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200

Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP Refrigerant Chiller
     GWP: 146  ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
     EU refrigerant regulations: GWP150 or more
     US refrigerant regulations: GWP700 or more
     California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・No heater is required, as the circulating fluid is heated using only the heat
     exhausted by the refrigerating circuit.
    ・Compatible with power supplies in Europe, Asia, Oceania, and North,
     Central, and South America
    ・3-phase 400 VAC Low-noise design 70 dB(A)
    ・Outdoor installation IPX4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200
    Manual
    Series Cooling capacity View search result
    HRSF150
    HRSF200
    15.7kW
    20.5kW (Air-cooled)
    20.6kW (Water-cooled)
    View search result
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRSF150
HRSF200
5 to 35℃15.7kW
20.5kW (Air-cooled)
20.6kW (Water-cooled)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
15 to 40% Ethylene glycol aqueous solution
Deionized water

Longer Life Cylinder C55-XB24

Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specifications and dimensions as the existing
     model, C55 ISO Cylinder series.
    ・ISO Standards (21287)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC55-XB24Double acting, Single rod20, 25, 32, 40

Go Top