WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Wireless System
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
- Pilot Operated 4/5 Port Solenoid Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Fine Lock Cylinders
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders: ISO Standards (6432)
- ISO Cylinders: ISO Standards (15552)
- ISO Cylinders: ISO Standards (21287)
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Wireless Auto Switches
- Actuator Position Sensor
- Flow Control Equipment
- Standard Air Cylinders (Round Type)
- Rotary Actuators/Air Grippers
-
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Mounting Kit for Multi-Axis System
- Electric Cylinders
- Card Motor
- Made to Order
- e-Actuator
-
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Vacuum Ejectors
- Vacuum Gripper System (Foam Type)
- Vacuum Release Valve Units
- Air Suction Filters
- Vacuum Pads (Vacuum Suction Cups)
- Special Pads
- Gripper for Collaborative Robots
- Vacuum Saving Valves
- Magnet Buffer
- Vacuum Flow
- Vacuum Regulators
- Related Equipment for Vacuum Systems
- Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
- Grippers for Collaborative Robots
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Modular F.R.L. Units
- Pressure Control Equipment
- Booster Regulators
- Lubrication Equipment
- Gas Generator
- Fittings and Tubing
-
Flow Control Equipment
- Speed Controllers for General Purposes
- Speed Controllers for Low Speed Control
- Speed Controllers Special Environments
- Speed Controllers with Special Functions
- Tool Operation Type Speed Controllers
- Air Saving Speed Controllers Air Saving Valves
- Remote control valve (Electric speed controller)
- Related Equipment
- Speed Controllers for General Purposes
- Silencers/Exhaust Cleaners/Pressure Gauges
- Air Blowing Equipment
-
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Clamp-on Type Flow Sensor
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
- Position Sensor
- Electronic Pressure Switches/Sensors (Self-contained Type)
-
Static Neutralization Equipment
- Static Neutralization Equipment Ionizer Bar Type
- Static Neutralization Equipment Nozzle Type Ionizer
- Static Neutralization Equipment Fan Type Ionizer
- Static Neutralization Equipment Ionizer Gun
- Static Neutralization Equipment Desktop Duster Box
- Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
- Static Neutralization Equipment/Ionizers
- Static Neutralization Equipment Ionizer Bar Type
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: EtherCAT Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible Products
- Wireless System: DeviceNet Compatible Products
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Wireless System: PROFINET Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
-
Temperature Control Equipment
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
- Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
- Chiller Compliant Regulations
- Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
- Air Temperature Controllers
- Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
- Process Gas Equipment AP Tech
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Directional Control Valves
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Air Management System
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Static Neutralization Equipment/Ionizers
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Air Management System
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Compatible Products
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
- Explosion-Proof Valves Certified Products
- Equipment for the Food Manufacturing Industry
- Equipment for the Semiconductor Industries
Air Suction Filters
Air Suction Filter ZFA
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Provides a large filter element surface
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Suction Filter ZFA
Manual
Series View search result ZFA10 View search result ZFA20 View search result
| Series | Port size | Flow rate L/min (ANR) | Filtration (μm) |
|---|---|---|---|
| ZFA10 | 1/8 | 50 | 30 |
| ZFA20 | 1/4 | 200 | 30 |
Air Suction Filter with One-touch Fittings ZFB
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Vacuum tubes can be connected and removed by a one-touch operation.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Suction Filter with One-touch Fittings ZFB
Manual
Series View search result ZFB10 View search result ZFB20 View search result ZFB30 View search result ZFB40 View search result
| Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR) | Filtration (μm) |
|---|---|---|---|---|
| ZFB10 | φ4, φ6 | φ3/16, φ1/4 | 10 to 20 | 30 |
| ZFB20 | φ6, φ8 | φ1/4 | 30 to 50 | 30 |
| ZFB30 | φ8, φ10 | φ3/8 | 75 | 30 |
| ZFB40 | - | φ1/2 | 100 | 30 |
In-line Air Filter ZFC
-
・Operating pressure range: −100 kPa to 1.0 MPa
Both positive pressure and vacuum pressure can be used with one unit.
・With lock mechanism
During positive pressure, it prevents components from being scattered when they are loosened.
・2 types of transparent case materials are available:
Polycarbonate (Standard), Nylon (Made to order)
Note 1) Supply pressure: 0.7 MPa, Differential pressure: 30 kPa
Note 2) Made to order
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD In-line Air Filter ZFC
Manual
Series View search result ZFC1□ View search result ZFC3□ View search result ZFC5□ View search result ZFC7□ View search result
| Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR)Note 1) Positive pressure | Flow rate L/min (ANR) Vacuum pressure | Filtration (μm) |
|---|---|---|---|---|---|
| ZFC1□ | φ2, φ3.2 | φ1/8'' | 15 / 45 | 2 / 5 | 5,10Note 2) |
| ZFC3□ | φ3.2, φ4 | φ1/8'', φ5/32'' | 50 / 80 | 7 / 10 | 5,10Note 2) |
| ZFC5□ | φ4, φ6 | φ5/32'', φ1/4'' | 100 / 200 | 10 / 20 | 5,10Note 2) |
| ZFC7□ | φ6, φ8 , φ10, φ12 | φ1/4'', φ5/16'', φ3/8'' | 250 / 450 / 550 / 650 | 30 / 70 /80 / 100 | 5,10Note 2) |
In-line Air Filter (Bidirectional Acquisition Type) ZFD
-
・Operating pressure range: −100 kPa to 0.5 MPa
・Able to capture foreign matter in both vacuum adsorption and vacuum
release directions, Prevents foreign matter from scattering again
・Space saving
Installation area: 41% reduction
・Check valve enclosure
Flow order: Filter➡Check valve
Prevents foreign matter from getting caught in the check valve
・Applicable tubing O.D.: ø4, ø6, ø8
Related product: Vacuum Unit ZK2 Series
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD In-line Air Filter (Bidirectional Acquisition Type) ZFD
Manual
Series View search result ZFD53 View search result ZFD54 View search result ZFD55 View search result
| Series | Applicable tubing O.D. Metric | Operating pressure range [kPa] | Vacuum release pressure [MPa] | Weight [g] |
|---|---|---|---|---|
| ZFD53 | ø4 | −100 to 0 | 0.5 or less | 34 |
| ZFD54 | ø6 | −100 to 0 | 0.5 or less | 33 |
| ZFD55 | ø8 | −100 to 0 | 0.5 or less | 35 |
Vacuum Filter AFJ-D
-
・Prevents vacuum equipment trouble
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water drops can be removed.
・The bowl is covered with a transparent bowl guard!
Vacuum Filter AFJ-D
Manual
Series View search result AFJ-D View search result
| Series | Port size | Recommended flow rate L/min (ANR) | Nominal filtration rating |
|---|---|---|---|
| AFJ-D | 1/8,1/4,3/8,1/2 | 180, 380, 660 | 5,40,80 |
Vacuum Filter AFJ
-
・Prevents problems with vacuum equipment!
・Nominal filtration rating: 5, 40, 80 μm
・Large flow capacity: Max. 660 L/min (ANR)
・Elements can be reused by washing them.
・Water droplets can be removed.
・The bowl is covered with a transparent bowl guard.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
| Series | Port size | Recommended flow rate L/min (ANR) | Filtration |
|---|---|---|---|
| AFJ | 1/8,1/4,3/8,1/2 | 180,380,660 | 5,40,80 |
Suction Filter ZFC050
-
・Small suction filter which can be installed directly
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
| Series | Port size IN side | Port size OUT side | Filtration (μm) |
|---|---|---|---|
| ZFC050 | M5 x 0.8, φ6 barb | M5 x 0.8 | 3μm, 20μm (Nominal) |

List
Picture

