WEB Catalog

Product Information »  WEB Catalog  » Process Valves  » 2/3 Port Solenoid Valves/Air Operated Valves

2/3 Port Solenoid Valves/Air Operated Valves

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□

    · The pilot operated JSXD series (N.O. specification) has been added. New
    · A direct operated vacuum type (JSX□□V series) has been added. New
    · A direct operated steam type (JSX□□S series) has been added. New
    · A direct operated high pressure type (JSX□□H series) has been
     added. New
    · Improved environmental resistance due to the stainless steel coil cover
     [IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
    ·Space saving
     Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
     by 30%*
     * Compared with the existing model
    ·Energy saving
     Coil force: 10% increase*, Power consumption: 14% reduction*
     * Compared with the existing model
    ·360° lead wire insertion and removal is possible.
    ·Improved weather resistance in outdoor environments
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXDirect operatedN.C.1/8, 1/4, 3/81.6 to 7.1
JSX□□UDirect operated high flow/ power saving typeN.C.1/8, 1/4, 3/82.4 to 7.1
JSX□□VDirect operated vacuum typeN.C.1/8, 1/4, 3/81.6 to 7.1
JSX□□HDirect operated high pressure typeN.C.1/4, 3/83.2
JSX□□SDirect operated steam typeN.C.1/4, 3/81.6,7.1
JSXMDirect operated modular mounting typeN.C.1/8,1/4,3/8,1/23.2,4
JSXDPilot operatedN.C.1/4,3/8,1/2,3/8,1/2,3/4,1,1 1/4,32A,1 1/2,40A,2,50A10 to 50
JSXZZero differential pressure type pilot operatedN.C.1/4,3/8,1/2,3/8,1/2,3/4,110 to 25

Direct Operated 2-Port Solenoid Valve HF3-JSX

    ・NSF/ANSI 61 certification
    ・IP67 enclosure
    ・Space saving
     Compact: Valve volume reduced by 25%
     (Compared with the existing model)
     Lightweight: Weight reduced by 30%
     (Compared with the existing model)
    ・Body material: Stainless steel
  • Direct Operated 2-Port Solenoid Valve HF3-JSX
    Manual
    Series View search result
    HF3-JSXView search result
SeriesValve typePort sizeOrifice diameter (mmø)
HF3-JSXN.C.1/8,1/4,3/81.6 to 7.1

[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2

    ・Can be used at up to 10 MPa
     For high-pressure washing, water spraying, and misting
    ・An IP67 structure with improved environmental resistance
      (The DIN terminal is IP65.)
    ・Orifice diameter [mmø]: 12
    ・Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
    ・Easy maintenance
     The coil can be replaced by simply removing the clip.
    ・Power consumption: 8 W
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
    DoC
    Series Type View search result
    JSXH-X2Pilot operatedView search result
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXH-X2Pilot operatedN.C.3/8,1/212

Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2

    ・For air, medium vacuum, water, oil, steam (Can be used with heated water)
    ・Flow rate: 20% more flow*
    ・Height: 10% smaller*
    ・Weight: 30% lighter*
    ・Body materials: Aluminum, Resin, C37, Stainless steel
    ・Available with One-touch fittings (Resin body)
     *Comparison made with SMC’s existing model
    ・Manifold type no.: VVX21, VVX22, VVX23
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
    DoC
    Series View search result
    VX21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VX21/22/23N.C./N.O.1/8 to 1/2
ø6 to ø12
2 to 10

2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK

    ・For air, water, oil, steam
    ・Space saving with reduced piping labor
    ・Built-in strainer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
    DoC
    Series View search result
    VXK21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXK21/22/23N.C./N.O.1/8 to 3/82 to 8

Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD

    ・For air, water, oil, heated water, high-temperature oil
    ・Body materials: Aluminum, Resin, C37, Stainless steel, CAC408
    ・A type with One-touch fittings (Resin body) is available.
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXD
    DoC
    Series View search result
    VXDView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXDN.C./N.O.φ10, φ12, φ3/8''
1/4 to 1
32A to 50A
10 to 50

Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ

    ・For air, water, oil, heated water, high-temperature oil
    ・Body materials: Aluminum, Resin, C37, Stainless steel
    ・A type with One-touch fittings (Resin body) is available.
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXZ
    DoC
    Series View search result
    VXZView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXZN.C./N.O.φ10, φ12,φ3/8''
1/4 to 1
10 to 25

Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS

    ・For steam
    ・Long service life: 3 million cycles (Based on SMC’s test conditions)
    ・Improved air filtration
    ・Reduced apparent power: 18 VA → 12 VA, 20 VA → 15 VA
    ・Reduced coil temperature rise: 120°C → 100°C
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve (2 Way Valve) VXS
    DoC
    Series View search result
    VXSView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXSN.C.1/4 to 110 to 25

Angle Seat Valve / Air Operated Type JSB

    ・Low pressure loss due to angle seat structure!
    ・Long service life: 10 million cycles (Air, Water),
     3 million cycles (Steam)
    ・Large flow rate
     A large flow rate is possible due to the optimized
     flow channel shape. (Cv factor: approx. 2.5 times)
    ・Compact: Height 166 mm (Port size: 1")
    ・Abundant series variations of 7 sizes
    ・All-in-One (Stainless steel 316L equivalent)
     Air, Water, Steam
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Angle Seat Valve / Air Operated Type JSB
    Manual
    Series View search result
    JSBView search result
SeriesValve typePort sizeCv
JSBN.C.3/8 to 2''
10A to 50A
5.0 to 87.5

Angle Seat Valve (2 Way Valve)/Air Operated Type VXB

    ・For steam (Can be used with air and water)
    ・Low pressure loss due to angle seat structure
    ・Reduced leakage with rubber seal
    ・Long service life: 3 million cycles (Steam), 5 million cycles (Air)
    ・Low leakage: 10 cm3/min or less
    ・Space saving: Height 100 mm
    ・Body materials: Stainless steel 316L equivalent, Bronze (CAC)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve typePort sizeOrifice diameter (mmø)
VXBN.C.3/8, 1/2, 3/4
10A, 15A, 20A
11, 14, 18

Steam Valve/2 Port Valve (2 Way Valve) for Steam VND

    ・For steam control
    ・Adopts PTFE seals
    ・With indicator light (Option)
    ・Air operated type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesValve typePort sizeOrifice diameter (mmø)
VNDN.C./N.O.1/8 to 2
1 1/4B to 2B
7 to 50

Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE

SeriesValve typePort sizeOrifice diameter (mmø)
VXE2N.C.1/8 to 1/22 to 10
VXED2N.C.1/4 to 1
32A to 50A
10 to 50
VXEZ2N.C.1/4 to 110 to 25

Diaphragm Type Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for High Pressure VXH

    ・Maximum operating pressure differential of 2 MPa with orifice diameter ø10.
SeriesValve typePort sizeOrifice diameter (mmø)
VXHN.C.1/4 to 1/210

Pulse Valve (Valve for Dust Collector) JSXF/JSXFA

    ・Life: 10 million cycles or more/10 times or more
    ・High peak pressure and low air consumption
     Peak pressure: 15% increase
     Air consumption: 35% reduction
    ・Fluid temperature: −40 to 60℃
    ・Easier maintenance
    ・Immersion type
    ・No need to weld the tank piping
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
    Manual
    Series View search result
    JSXF
    Solenoid valve
    JSXF-P
    Solenoid valve
    SMARTVENT type
    View search result
    JSXFA
    Air operated
SeriesValve typePort sizePipingOrifice diameter (mmø)
JSXF
Solenoid valve
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)
JSXF-P
Solenoid valve
SMARTVENT type
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)
JSXFA
Air operated
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)

2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2

    ・Piping: Flange type, Flange body type, Direct piping type
    ・Orifice machining on the outlet is not necessary, so the time required for piping can be reduced.
     (Flange body type)
    ・Enclosure: IP65*
     *Electrical entry flat terminal type terminal is IP40.
    ・Applicable for high temperatures: Fluid temperature 100℃
    ・A flat terminal type has been added.
    ・The VXFC series is the designated controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
    Manual
    Series View search result
    VXF2View search result
    VXFA2View search result
  • 2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
    DoC
    Series View search result
    VXF2View search result
    VXFA2View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXF2N.C.20A to 100A22 to 100
VXFA2N.C.20A to 100A22 to 100

Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3
    DoC
    Series View search result
    VX31/32/33View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VX31/32/33N.C./N.O./COM.1/8 to 3/81.5 to 4

Go Top