WEB Catalog
Product Information »
WEB Catalog
IN_PROD_543
»
Electric Actuators/Cylinders
IN_PROD_1607
»
Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Electric Actuator/High Rigidity and High Precision Slider Type LEKFS
Electric Actuator/High Rigidity and High Precision Slider Type LEKFS
![]() |
・Circular arc grooves allow for high rigidity and high precision.
・Moment resistance: Improved by up to 61% ・Table displacement: Reduced by up to 50% ・With internal battery-less absolute encoder Restart from the last stop position is possible after recovery of the power supply. Reduced maintenance (No need to manage or replace batteries) ・Positioning repeatability: ±0.01 mm |
Other Data |
---|
Specification | Model | Stroke (mm) |
Work load (kg) Horizontal |
Speed (mm/s) |
Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) |
LEKFS25 | 100 to 500 | Max. 30 | Max. 1100 | 6,12,20 |
Battery-less absolute (Step motor/24 VDC) |
LEKFS32 | 100 to 500 | Max. 50 | Max. 1200 | 8,16,24 |
Battery-less absolute (Step motor/24 VDC) |
LEKFS40 | 200 to 600 | Max. 65 | Max. 1200 | 10,20,30 |
Battery-less Absolute Encoder Type
Electric Actuator/High Rigidity and High Precision Slider TypeLEKFS
Electric Actuator/High Rigidity and High Precision Slider TypeLEKFS
Model | Download |
---|---|
LEKFS25 |
|
LEKFS32 |
|
LEKFS40 |
|

■With a 4-row circular arc on each side for high rigidity and high precision (zero clearance)
・Improved moment resistance

・Table displacement amount reduced to 1/2

・Zero table clearance

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: