WEB Catalog

Product Information »  WEB Catalog  » Electric Actuators/Cylinders  » Battery-less Absolute Encoder Type

Battery-less Absolute Encoder Type

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H

    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2FS16□H50 to 500Max. 18Max. 8002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2FS25□H50 to 800Max. 40Max. 12003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2FS32□H50 to 1000Max. 68Max. 11004,8,16,24
Battery-less absolute
(Step motor 24 VDC)
LE2FS40□H150 to 1200Max. 80Max. 12005,10,20,30

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G

    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗
     ∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Circular arc grooves allow for high rigidity and high precision.
    ・Moment resistance: Improved by up to 61%
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS25G50 to 800Max.40Max.15006,12,20
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS32G50 to 1000Max.68Max.13008,16,24
High performance
Battery-less absolute
(Step motor 24 VDC)
LEKFS40G150 to 1200Max.75Max.120010,20,30

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□H

    · Compatible with manifold controller
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Rod Type LE2Y□H
    Manual
    Model View search result
    LE2Y16□HView search result
    LE2Y25□HView search result
    LE2Y32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Rod Type LE2Y□H
    DoC/IM
    Model View search result
    LE2Y16□HView search result
    LE2Y25□HView search result
    LE2Y32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2Y16□H30 to 300Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2Y25□H30 to 400Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2Y32□H50 to 500Max. 100Max. 9004,8,16,24

Electric Actuator/Slider Type High Rigidity Guide LEKFS

    ・Circular arc grooves allow for high rigidity and high precision.
    ・Moment resistance improved by up to 61%
    ・Table displacement reduced by up to 50%
    ・With internal battery-less absolute encoder
     Restart from the last stop position is possible after recovery of
     the power supply.
     Reduced maintenance (No need to manage or replace batteries)
    ・Positioning repeatability: ±0.01 mm
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEKFS1650 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor/24 VDC)
LEKFS2550 to 800Max. 30Max. 11008,12,20
Battery-less absolute
(Step motor/24 VDC)
LEKFS3250 to 1000Max. 50Max. 12008,16,24
Battery-less absolute
(Step motor/24 VDC)
LEKFS4050 to 1200Max. 65Max. 120010,20,30
AC Servo MotorLEKFS2550 to 800MAX.20MAX.15006,12,20
AC Servo MotorLEKFS3250 to 1000MAX.45MAX.15008,16,24
AC Servo MotorLEKFS40150 to 1200MAX.60MAX.150010,20,30

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G

    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model
     ∗ When LEFS25GH-400 is operated from 0 to 400 mm
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS16G50 to 500Max. 15Max. 8005,10
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS25G50 to 800Max. 40Max. 15006,12,20
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS32G50 to 1000Max. 68Max. 13008,16,24
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS40G150 to 1200Max. 75Max. 120010,20,30

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Ball Screw Drive LEFS

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. work load: 65 kg
    ・Positioning repeatability: ±0.015 mm (High precision type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFS1650 to 500Max. 15Max. 7005,10
Battery-less absolute
(Step motor/24 VDC)
LEFS2550 to 800Max. 30Max. 11006,12,20
Battery-less absolute
(Step motor/24 VDC)
LEFS3250 to 1000Max. 50Max. 12008,16,24
Battery-less absolute
(Step motor/24 VDC)
LEFS40150 to 1200Max. 65Max. 120010,20,30

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Belt Drive LEFB

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. stroke: 2000 mm
    ・Max. speed: 2000 mm/s
    ・Positioning repeatability: ±0.08 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFB16300 to 1000148 to 110048
Battery-less absolute
(Step motor/24 VDC)
LEFB25300 to 20001048 to 140048
Battery-less absolute
(Step motor/24 VDC)
LEFB32300 to 20001948 to 150048

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Rod Type LEY□G

    ・Reduces cycle time
     Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing
     model∗
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 700 mm/s (Improved by 40% compared with the existing
     model)
     ∗When LEY25GA-300 is operated from 0 to 300 mm (stroke)
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require the
     use of batteries.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
High performance
Battery-less absolute
(Step motor 24 VDC)
LEY16G30 to 300Max. 141Max. 7002.5,5,10
High performance
Battery-less absolute
(Step motor 24 VDC)
LEY25G30 to 400Max. 452Max. 7003,6,12
High performance
Battery-less absolute
(Step motor 24 VDC)
LEY40G30 to 500Max. 1058Max. 8004,8,16

Battery-less Absolute Encoder Type
Electric Actuator/Rod Type LEY

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Long stroke: Max. 500 mm
    ・Direct mounting: 3 directions, Bracket mounting: 3 types
    ・Auto switch can be mounted.
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY1630 to 300Max. 141Max. 5002.5,5,10
Battery-less absolute
(Step motor/24 VDC)
LEY2530 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY3230 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY4030 to 500Max. 1058Max. 5004,8,16

Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
LEY-X8

    ・Enclosure: IP65∗ equivalent/IP67 equivalent
     ∗Testing of IP65 has also been carried out.
    ・Battery-less absolute encoder compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
    Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
    LEY-X8
    Manual
    Model View search result
    LEY25-X8View search result
    LEY32-X8View search result
    LEY40-X8View search result
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY25-X830 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY32-X830 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY40-X830 to 500Max. 1058Max. 5004,8,16

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Guide Rod Type LE2YG□H

    · Guide Rod Type LE2YG□H Series has been added. [New]
    · Compatible with manifold controller
     Up to 16 axes can be connected
    · Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    · Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    Manual
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
  • Battery-less Absolute Encoder Type
    [Compatible with Manifold Controller]
    Electric Actuator/Guide Rod Type LE2YG□H
    DoC/IM
    Model View search result
    LE2YG16□HView search result
    LE2YG25□HView search result
    LE2YG32□HView search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LE2YG16□H30 to 200Max. 40Max. 7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LE2YG25□H30 to 300Max. 70Max. 9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
LE2YG32□H30 to 300Max. 100Max. 9004,8,16,24

Battery-less Absolute Encoder Type
Electric Actuator/Guide Rod Type LEYG

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy
    ・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
    ・Compatible with sliding bearings and ball bushing bearings
     Compatible with moment load and stopper (sliding bearings)
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEYG1630 to 200Max. 141Max. 5002.5,5,10
Battery-less absolute
(Step motor/24 VDC)
LEYG2530 to 300Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEYG3230 to 300Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEYG4030 to 300Max. 1058Max. 5004,8,16

Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG

    ・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
    ・High performance step motor controller
     (Max. acceleration/deceleration: 5000 mm/s2)
    ・With internal battery-less absolute encoder
    ・Auto switches are mountable. (In-line only)
     For checking the limit and the intermediate signal
    ・Fully integrated the compact guide unit for improved lateral load capacity
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEG2530 to 100Max. 238Max. 2506,8
Battery-less absolute
(Step motor/24 VDC)
LEG3230 to 100Max. 370Max. 2006,8
Battery-less absolute
(Step motor/24 VDC)
LEG4030 to 100Max. 553Max. 1506,8

Battery-less Absolute Encoder Type
Electric Slide Table/Compact Type LES

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
    ・Cycle time can be reduced.
     Max. acceleration/deceleration: 5,000 mm/s2
     Max. speed: 400 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    Electric Slide Table/Compact Type LES
    DoC/IM
    Model View search result
    LES25□View search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LES25□30,50,75,100,125,150Max. 5Max. 5Max. 4008,16

Battery-less Absolute Encoder Type
Electric Slide Table/High Rigidity Type LESH

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Integrated guide rail and table
     Uses a recirculating linear guide for high rigidity and high precision
    ・Reduced cycle time
     Max. acceleration/deceleration: 5000 mm/s2
     Max. speed: 400 mm/s
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LESH25□50,100,150Max. 12Max. 4Max. 4008,16

Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G

    ・Reduces cycle time
    ・Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing
     model
    ・Acceleration/Deceleration: 10000 mm/s2
     (200% increase compared with the existing model)
    ・Max. speed: 800 mm/s (Improved by 200% compared with the existing
     model)
    ・Battery-less absolute encoder type
     Restart from the last stop position is possible after recovery of the power
     supply.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Battery-less Absolute Encoder Type
    Electric Actuator High Performance Slide Table/High Precision Type LESYH□G
    Manual
    Model View search result
    LESYH8GView search result
    LESYH16GView search result
    LESYH25GView search result
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH8G50,75MAX.2MAX.6MAX.8002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LESYH16G50,100MAX.8MAX.12MAX.8006,12
Battery-less absolute
(Step motor 24 VDC)
LESYH25G50,100,150MAX.12MAX.20MAX.8008,16

Battery-less Absolute Encoder Type
Electric Actuator Slide Table/High Precision Type LESYH

    ・Improved positioning repeatability due to the adoption of a ball screw
     drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
Spec.ModelStroke
(mm)
Work load
(kg)
Horizontal
Work load
(kg)
Vertical
Speed
(mm/s)
Screw
lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH850, 75MAX.2MAX.6MAX.4002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
LESYH1650, 100MAX.8MAX.12MAX.4006, 12
Battery-less absolute
(Step motor 24 VDC)
LESYH2550, 100, 150MAX.12MAX.20MAX.40010, 20

Battery-less Absolute Encoder Type
Electric Gripper 2-Finger Type (F Type) LEHF

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function

    Note) ( ): For long strokes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHF3232(64)Note)48 to 12048 to 1205 to 100
LEHF4040(80)Note)72 to 18072 to 1805 to 100

Battery-less Absolute Encoder Type     
Electric Rotary Table LER

    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Rotation angle: 320º, 180º, 90º
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420º/sec
     Max. acceleration/deceleration: 3000º/sec2

    *Value when an external stopper is mounted
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Compatible with Manifold Controller Rotary Table LE2R□H

    ・Rotary Table Type LE2R□H Series has been added. [New]
    ・Compatible with manifold controller
     Up to 16 axes can be connected
    ・Annual CO2 emissions reduced by up to 38% through motor control
     optimization (SMC  comparison)
     8.7 kg-CO2e/year (14.1)
     ∗ The numerical values vary depending on the operating conditions.
    ・Battery-less absolute encoder type
     Restart from the last stop position is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationsSeriesTable accuracySizeMax. rotating torque [N·m]Rotation angle [°]
Battery-less Absolute (Step Motor 24 VDC)LE2RBBasic30,501.7,2.5,8.7,13.9180,90,320
Battery-less Absolute (Step Motor 24 VDC)LE2RHHigh precision type30,501.7,2.5,8.7,13.9180,90,320

Go Top