Product Information »
WEB Catalog
» Air Cylinders
» Table Cylinders
Table Cylinders
Compact Cylinder with Linear Guide MXZ

-
・Compact: Overall length: 49.5 mm, Width: 30 mm
・The integration of the linear guide and the cylinder allows for reduced design and assembly time.
・Lightweight workpieces such as electronic boards can be stopped, positioned, and clamped.
・Port location selectable
・Auto switch mountable on 3 surfaces
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXZ | Double acting | 12, 16, 20, 25 |
Features
■Compact Overall length: 49.5 mm, Width: 30 mm
●Design and assembly time is reduced due to integration of a linear guide to the cylinder.
●Lightweight workpieces such as electronic boards can be stopped, positioned and clamped.

●Compact and Space-saving