WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Environment Resistant Cylinders

Environment Resistant Cylinders

Stainless Steel Cylinder CM5□

    ・External parts made of stainless steel
     Stainless steel is used for the cylinder body, mounting bracket, mounting
     bolt, and accessories.
    ・Compact and lightweight (Compact type)
     Overall length reduced by 21%* (175 mm→139 mm)
     Weight: Max. 50% reduction* (0.75 kg→0.38 kg)
     ∗ Compared with the existing CG5-S series at 32 mm bore and 50 mm
     stroke
    ・4 times or more life expectancy under the water droplet scattering
     environment* (Improved water-resistant type)
     ∗ Compared to the standard CM2 product series
     Grease for use in food machinery: NSF-H1 certified greases are available.
     Seal material: FKM or NBR are available.
TypeSeriesActionBore size [mm]
StandardCM5
Compact type
Double acting20, 25, 32, 40
StandardCM5□R/V
Improved water-resistant type
Double acting20, 25, 32, 40

Features

External parts made of stainless steel

Features

Series Variations

Go Top