Product Information »
WEB Catalog
» Air Cylinders
» ISO Cylinders
ISO Cylinders
ISO Cylinder C85
Air Cylinder C75

-
・Compliant with ISO Standards (6432) (C85)
・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
・Easy fine adjustment of auto switch position
・Transparent switch bracket improves visibility of indicator LED.
・With auto switch
C85 Series: CD85, CD85W, CD85K, CD85R
C75 Series: CD75, CD75W, CD75K, CD75R
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C85 | Double acting, Double rod | 8,10,12,16,20,25 |
Standard | C85 | Single acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Non-rotating rod | C85 | Single acting | 8,10,12,16,20,25 |
Direct mount | C85 | Double acting, Single rod | 8,10,12,16,20,25 |
Standard | C75 | Double acting, Single rod | 32,40 |
Standard | C75 | Double acting, Double rod | 32,40 |
Standard | C75 | Single acting | 32,40 |
Non-rotating rod | C75 | Double acting, Single rod | 32,40 |
Non-rotating rod | C75 | Single acting | 32,40 |
Direct mount | C75 | Double acting, Single rod | 32,40 |
Features
■Part numbers set for actuators with mounting brackets, rod end brackets and auto switches available.
Now it is not necessary to order a bracket and the applicable cylinder separately, which can save time.

■Various mounting bracket options
・Suitable mounting brackets can be selected for the installation condition.
・Improved amount of mounting freedom

■Easy fine adjustment of auto switch position
Fine adjustment of the auto switch position is possible by simply loosening the screw attached to the auto switch.
■Made to Order
・Change of rod end shape: -XA0 to 30
・Heat resistant cylinder (−10 to 150° C): -XB6
・Made of stainless steel: -XC6 □ etc. are added.