WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Clamp Cylinders

Clamp Cylinders

Pin Clamp Cylinder C(L)KQG/C(L)KQP

    ・Simultaneous positioning and clamping
    ・Compatible with a broad range of workpiece configurations (55 types of guide pins)
    ・4 body types for a broad range of installation conditions
    ・The height of the clamping position can be selected according to the workpiece.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGRound
Diamond
50
Standard
(Built-in strong magnet)
CKQPRound
Diamond
50
With lock
(Built-in standard magnet)
CLKQGRound
Diamond
50
With lock
(Built-in strong magnet)
CLKQPRound
Diamond
50

Features

■The D-P3DWA type compact magnetic field resistant auto switch added to the C(L)KQGl series.
■Adjustable height for clamping a workpiece

■55 types of guide pins

■Positioning and clamping at one time!
■Precision adjustment of clamping height is possible by choosing the with-shim type.

[Adjustment range: 0.5 to 3 mm]

■Optional locking mechanism is available.
■4 body types for a broad range of installation conditions
■The D-P4DW auto switch is also mountable.

2 switches can be mounted on the same surface. New

Go Top