WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


5-Port Solenoid Valve VF1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Built-in full-wave rectifier (AC)
    ・Built-in strainer in the pilot valve
    ・Manifold type no.: VV5F1, VV5F3, VV5F5
SeriesFlow rate characteristics
4/2→5/3 (A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3 (A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VF10000.530.280.13φ401.55(Standard)
0.55(With power saving circuit)
0.4 (Low wattage specification)
VF30003.10.320.75φ801.55(Standard)
0.55(With power saving circuit)
0.4 (Low wattage specification)
VF500010.00.492.9φ1251.55(Standard)
0.55(With power saving circuit)

Air Gripper for Collaborative Robots/3-Finger Type RMHS3

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers

    ・Unitization of the peripheral devices required for gripper driving
     Operation is possible simply by connecting 1 air supply tube and 1
     electrical wire.
     Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
     fitting, etc.
    ・Can be used with the collaborative robots of 12 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
     Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
     SIASUN, JAKA, AUBO, ABB
    ・Air consumption reduced by up to 80%

    ・Suitable for axial gripping of cylindrical workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Gripper for Collaborative Robots/3-Finger Type RMHS3
    Manual
    Series View search result
    RMHS3View search result
  • Air Gripper for Collaborative Robots/3-Finger Type RMHS3
    DoC/IM
    Series View search result
    RMHS3View search result
Other data
SeriesNumber of fingersExternal gripping force
[N]
Internal gripping force
[N]
Opening/Closing stroke
(Both sides) [mm]
RMHS331181308

Mist Separator Regulator 10-/21-AWM

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWM20 to 401/8, 1/4, 3/8, 1/20.05 to 0.850.3
21-AWM20 to 401/8, 1/4, 3/8, 1/20.05 to 0.850.3

Dual Rod Cylinder 11-/12-/21-/22-CXSJ

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBearing typeBore size (mm)
Compact11-/22-CXSJMSlide bearing6, 10
Compact11-/12-/21-/22-CXSJLBall bushing6, 10

Lubricator AL-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Lubricators
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.
    ・Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)

    ∗ The AL20 to 60-A is to be discontinued as of March 2025.
     Select the AL20 to 60-D as a substitute. ▶Click here for details.
     The AL10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Lubricator AL-A
    Manual
    Series View search result
    AL10-AView search result
SeriesPort sizeBowl capacity (cm3)
AL10-AM57

Vacuum Regulator IRV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Regulators
Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Allows for the adjustment of vacuum line pressure
    ・Single-sided connection series
    ・Weight reduced by 20% (Compared with the previous IRV2000 with IRV20 fitting)
    ・Built-in One-touch fittings
    ・The pressure gauge and digital pressure switch can be easily attached/detached due to being attached by a clip.
    ・Mounting direction of the pressure gauge and digital pressure switch can be changed. (Standard connections only)
    ・Mounting angle of the pressure gauge and digital pressure switch can be changed easily (in 60 degree increments).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure range (kPa)
IRV10φ6,φ8,φ1/4,φ5/16-100 to -1.3
IRV20φ6,φ8,φ10,φ1/4,φ5/16,φ3/8-100 to -1.3

Vacuum Pad: Semiconductive Silicone Rubber ZP3-□HS□

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Discharge static electricity gently. Prevent damage to electronic parts.
    ・Surface resistance: 106 to 109[Ω]
    ・Pad form: Flat type with groove
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 3, 6, 10, 15, 20]
SeriesPad formPad diameter(mm)
ZP3-□HS□Flat type with grooveφ4,φ6,φ8,φ10,φ13,φ16

Go Top