WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 3 Port Solenoid Valve (3 Way Valve) VX3
    DoC/IM
    Series View search result
    VX31/32/33View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VX31/32/33N.C./N.O./COM.1/8 to 3/81.5 to 4

Digital Flow Switch for Water PF2W

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・An integrated type and a separate monitor type are available.
    ・Switch output, Accumulated pulse output, Analog output
    ・Capable of switching back and forth between cumulative and instantaneous flow
    ・Compatible with high temperatures up to 90°C
    ・IP65
    ・4-channel flow monitor
     4 different flow ranges can be connected to 1 controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Flow Switch for Water PF2W
    Manual
    Series View search result
    PF2WView search result
  • Digital Flow Switch for Water PF2W
    DoC/IM
    Series View search result
    PF2WView search result
SeriesRated flow range (L/min)
PF2W0.5 to 4
2 to 16
5 to 40
10 to 100

Dual Speed Controller ASD

Flow Control Equipment » Speed Controllers for General Purposes
    ・Enables bi-directional flow control with a speed controller (Meter-in and meter-out)
    ・Prevents cylinders from lurching
    ・Speed control of single acting cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
ASDM5 to 1/2φ4 to φ12φ1/8'' to φ3/8''

Precision Regulator IR

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Tension control
    ・Contact pressure control
    ・Setting sensitivity: Within 0.2% F.S.
    ・Repeatability: Within ±0.5% F.S.
SeriesPort sizeSet pressure (MPa)
IR10001/80.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR20001/40.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR30001/4,3/8,1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8

Regulator AR-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
    ・Energy-saving regulator Pressure drop: Max. 50% improvement

    ∗ The AR20 to 40-A is to be discontinued as of March 2025.
     Select the AR20 to 40-D as a substitute.▶Click here for details.
     The AR10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator AR-A
    Manual
    Series View search result
    AR10-AView search result
SeriesPort sizeSet pressure (MPa)
AR10-AM50.05 to 0.7
0.02 to 0.2

Air-blow Module LLB1

Air Preparation Equipment » Air Preparation Filters
    ・Reduced piping labor/Space saving
    ・Compact integration of devices
    ・Short-pitch mounting is possible.
     Compact centralized pressure control
    ・Parts in contact with fluid: Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFluidSet pressureFlow range L/min (ANR)
LLB1Air, N2 gas0.05 to 0.6 MPa
0.05 to 0.35 MPa
Up to 100

Ball Spline Buffer Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad typePad diameter (mm)
ZP2Pad with ball spline bufferφ2,φ4,φ6,φ8

Battery-less Absolute Encoder Type     
Electric Rotary Table LER

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Rotation angle: 320º, 180º, 90º
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420º/sec
     Max. acceleration/deceleration: 3000º/sec2

    *Value when an external stopper is mounted
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Power Clamp Cylinder CKZ3T-X2734/CKZ3T-X2568□

Air Cylinders » Clamp Cylinders
    ・Simple switch adjustment greatly reduces work-hours
     Switch can be adjusted easily when changing the arm opening angle.
    ・With metal switch cassette cover
    ・Weight reduced by up to 39%
    ・High clamping force: 4000 N
    ・Spatter proof construction
    ・Select from 2 types of top cover
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ3T-X273415º, 30º, 45º, 60º, 75º, 90º, 105º, 120º, 135ºTURCK/P&F50,63
CKZ3T-X25688m
(With manually operated handle)
15º,30º,45º, 60º,75º,90º,105º,120ºTURCK/P&F50,63

Compact Cylinder Air Saving Type/Polygonal Piston Square Type
 CDQ2B-X3205

Air Cylinders » Compact Air Cylinders
    ・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston
    ・Air consumption: Max. 46% reduction
    ・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
    ・Reduce air consumption just by piping to the product
    ・Compact (Now with a polygonal piston)
     Width: 13% reduction*
     Height: 11% reduction*
     Overall length: 11% reduction*
     * Compared with the CDQ2 series, ø32, 10 mm stroke
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3205Double acting single rod32,40,50

Go Top