WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Special Configuration Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption of circular components like CDs and DVDs
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad typePad diameter(mm)
ZP2Vacuum pad for disk adsorption

Environmentally Resistant 3-Finger Air Gripper MHS3-X6708□

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Applicable for environments with water droplets and dust
     Durability: 10 times or more (Compared with the standard model
     in environments with water splashing)
    ・A variety of scrapers and Lube-retainers for various applications (environments)
     are available.
    ・Improved attachment position reproducibility
    ・Solid state auto switches are mountable.
     Applicable auto switch: D-M9m
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
Environmentally resistantMHS3-X6708□32,63

Power Clamp Cylinder CKZT40

Air Cylinders » Clamp Cylinders
    ・Lightweight, Compact
     Weight: 1.6 kg
     Width: 54 mm, Height: 265.9 mm
    ・High clamping force
     Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40

Cylinder with End Lock 

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    Drop prevention at stroke end position
    ・When air is discharged at the stroke end position, the lock is activated.
    ・No separate air piping is required for locking.

Cylinder with Turntable MGT

Air Cylinders » Guide Cylinders
    ・Integrated compact guide cylinder (MGP series) and manual turntable
    ・High-precision bearings for smooth turning return movement
    ・The table unit has positioning mechanisms for each 90° and 180° of rotation.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingMGTMDouble acting63,80,100
StandardBall bushing bearingMGTLDouble acting63,80,100

Precision Cylinder MTS

Air Cylinders » Table Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Precision Cylinder MTS
    Symbol Specifications Download
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC38 Made to Order Common Specifications Vacuum (Rod through-hole) PDF
TypeSeriesActionBore size (mm)
StandardMTSDouble acting8,12,16,20,25,32,40

Compact Cylinder/Double Force Type CDQ2B-X3166

Air Cylinders » Compact Air Cylinders
    ・This product is capable of providing double the force of the CQ2 series, without changing the width, due to the adoption of a rectangular piston.
    ・Weight: 51% reduction* (648 g→317 g)
    ・Overall length: 50% reduction* (130.5 mm→65 mm)
     * Comparison with the existing model
      (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
    ・Small auto switches can be mounted on 4 surfaces.
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3166Double acting single rod45 (Equiv. ø32 x 2 piston area)
57 (Equiv. ø40 x 2 piston area)
71 (Equiv. ø50 x 2 piston area)

Air Cylinder/Short Type CG3/CDG3

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Up to 51 mm shorter, up to 24% lighter (Compared with the CG1 series)
    ・Female rod end is available as standard.
    ・With auto switch (CDG3 series: CDG3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder/Short Type CG3/CDG3
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
TypeSeriesActionBore size (mm)
StandardCG3Double acting, Single rod20,25,32,40,50,63,80,100

3-Port Direct Operated Solenoid Valve VS3115/3110/3135/3145

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Direct operated solenoid valve
    ・Metal seal main valve construction
    ・Can be used with a pressure of 0 MPa or more
    ・Multiple pressure supply is possible.
    ・Manifold type no.: VVS310, VVS311

    ∗ The VS3110/3115/3135/3145 series (AC coil) will be discontinued in
     September 2024.
     Please select the VP342/VP344 instead of the VS3110/3115, and select
     the VP742 instead of the VS3135, and select the VG342 instead of
     the VS3145 series.
SeriesFlow rate characteristics
A→E
C[dm3/(s・bar)]
Flow rate characteristics
A→E
b
Flow rate characteristics
A→E
Cv
Power
consumption
(W)
VS31153.60.340.885.5
VS31103.60.180.825.5
VS313590.32.413.2
VS3145150.464.524

4/5-Port Solenoid Valve SYJ3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SYJ30000.460.350.12φ250.35(Standard)
0.1(With power saving circuit)
SYJ50000.830.320.21φ400.35(Standard)
0.1(With power saving circuit)
SYJ70002.90.350.74φ500.35(Standard)
0.1(With power saving circuit)

Go Top