There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Cylinder Short Type CG3/CDG3
Air Cylinders » Standard Air Cylinders (Round Type)-
・Overall length: Max. 51 mm shorter, Weight: Max. 24% lighter
(Comparison with CG1)
・With auto switch (CDG3 Series: CDG3)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG3-Z1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air Cylinder/ATEX Directive/Stenless Cylinder 55-CG5-S
List of ATEX Compliant Products » Air CylinderColA | ColB |
---|---|
NewA1 | NewB1 |
NewA2 | NewB2 |
Power Clamp Cylinder CKZ5T
Air Cylinders » Clamp Cylinders-
・A new structure has achieved downsizing.
Overall length reduced by 49 mm max.
Depth reduced by 17.3 mm max. (Interchangeable with existing product
CKZ3T in terms of installation)
・Weight reduced by up to 23%
Aluminum body with greatly reduced weight
・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
・Manual lock release operability has been improved.
・Spatter-proof construction
Fully enclosed structure by means of an aluminum body
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ5T | 15º,30º,45º,60º,75º,90º,105º,120º,135º | TURCK/P&F | 50,63 |
Elbow Type (Metal Body) 10-AS
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size |
---|---|---|
Elbow type | 10-AS1200 to 4200 | M3 to 1/2 |
Filter Regulator 10-/21-AW
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
Compact Guide Cylinder 12-/13-/21-/22-MGPL-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Bearing type | Bore size (mm) |
---|---|---|---|
Standard | 12-/13-/21-/22-MGPL-Z | Ball bushing | 12, 16, 20, 25, 32, 40, 50, 63 |
2 Port Solenoid Valve (2 Way Valve)/Air Operated Valve for Dust Collector VXF2/VXFA2
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Piping: Flange type, Flange body type, Direct piping type
・Orifice machining on the outlet is not necessary, so the time required for piping can be reduced.
(Flange body type)
・Enclosure: IP65*
*Electrical entry flat terminal type terminal is IP40.
・Applicable for high temperatures: Fluid temperature 100℃
・A flat terminal type has been added.
・The VXFC series is the designated controller.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXF2 | N.C. | 20A to 100A | 22 to 100 |
VXFA2 | N.C. | 20A to 100A | 22 to 100 |
3-Color Display Electromagnetic Type Digital Flow Switch LFE□
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Applicable fluids: Water, Water-soluble coolant
・Compact, Lightweight
Height: 56 mm, Width: 40mm,
Weight: 340 g (LFE1□3)
・Pressure loss: 0.02 MPa or less
・A close proximity setting is available.
・An insulated type has been added.
The ground doesn’t need to be selected when wiring.
・Reverse flow can be detected.
・Operating fluid temperature: 0 to 85℃
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
LFE□ | 0.5 to 20 2.5 to 100 5 to 200 |
Speed Controller with Uni One-touch Fittings AS
Flow Control Equipment » Speed Controllers for General Purposes
-
・New thread for piping that reduces screw-in time by 1/3 with a gasket seal
・Compatible with Rc, G, NPT, and NPTF
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With Uni One-touch fitting | AS□□□1F-U□ | 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Precision Regulator IR1000-A/2000-A/3000-A
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators
-
・Air consumption: Reduced by up to approx. 90%
(Compared to the existing SMC product)
・High flow rate: Up to approx.
twice that of the existing SMC product
・Lightweight: Reduced by up to approx. 27%
(Compared to the existing SMC product)
・Sensitivity: 0.2% (Full span)
・Repeatability: ±0.5% (Full span)
Series | Port size | Set pressure (MPa) |
---|---|---|
IR1000-A | 1/8 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR2000-A | 1/4 | 0.005 to 0.2 0.01 to 0.4 0.01 to 0.8 |
IR3000-A | 1/4, 3/8, 1/2 | 0.01 to 0.2 0.01 to 0.4 0.01 to 0.8 |