WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Vacuum Pad for Panel Holding ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption and holding of the stage of panels, glass circuit boards, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad typePad diameter(mm)
ZP2Vacuum pad for panel holding

Battery-less Absolute Encoder Type
Electric Gripper 2-Finger Type (F Type) LEHF

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function

    Note) ( ): For long strokes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHF3232(64)Note)48 to 12048 to 1205 to 100
LEHF4040(80)Note)72 to 18072 to 1805 to 100

Slide Guide Round Body Air Gripper 4-Finger Type MHS4

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Vertically compact due to its wedge shaped cam construction
    ・Optimally holds rectangular workpieces for positioning operations
    ・Repeatability: ±0.01 mm
    ・Positioning of rectangular workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Guide Round Body Air Gripper 4-Finger Type MHS4
    Manual
    Series View search result
    MHS4View search result
SeriesCylinder bore size (mm)
MHS416,20,25,32,40,50,63

Compact Cylinder/Air Saving Type CDQ2B-X3150

Air Cylinders » Compact Air Cylinders
    ・Air consumption: Max. 46% reduction
     Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air
     (Built-in exhaust return circuit)
    ・Allows for increased energy savings just by piping to the product
    ・The dimensions and mounting dimensions are the same as those of the existing CDQ2 series model.
     * For the through-hole mounting type only
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3150Double acting single rod32,40,50

Air Cylinder NCM

Air Cylinders » Standard Air Cylinders (Round Type)
SeriesBore size (in)
NCM7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2"

5-Port Solenoid Valve/Cassette Type Manifold SZ3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The cassette type allows for easy valve exchange.
    ・Valve has an attached switch for safe maintenance.
    ・The low-profile cassette type with baseless structure takes up less space.
    ・Manifold type no.: SS5Z3

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    DoC/IM
    Series View search result
    SZ3000View search result
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    Manifold
    Series View search result
    SZ3000View search result
SeriesFlow rate characteristics
4/2→3(A/B→R)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3(A/B→R)
b
Flow rate characteristics
4/2→3(A/B→R)
Cv
Applicable
cylinder size
Power
consumption
(W)
SZ30000.770.190.19φ320.6

Filter Regulator with Backflow Function 10-/21-AW□K

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AW20K to 40K1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855
21-AW20K to 40K1/8, 1/4, 3/8, 1/2, 3/40.05 to 0.855

Guide Table 10-MGF

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Low profile compact cylinder
    ・Cylinder with a large concentric guiding sleeve provides excellent eccentric load resistance.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionBore size (mm)
10-MGFDouble acting40, 63, 100

Go Top