WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 228 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3 Port Solenoid Valve 10-SYJ

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesSonic conductance: CPower consumption (W)
10-SYJ3000.36dm3(s・bar)0.35
10-SYJ5001.2dm3(s・bar)0.35
10-SYJ7003.0dm3(s・bar)0.35

Direct Operated 2/3 Port Isolated Valve LVMK20/200

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Low particle generation, Oil-free, Metal-free
    ・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
    ・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
    ・Easy piping
    ・Minimal dead space
    ・Flow adjustment is not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2/3 Port Isolated Valve LVMK20/200
    DoC/IM
    Series View search result
    LVMKView search result
SeriesValve typePiping directionFluid contact material
LVMKN.C.
Universal
Bottom ported
Side ported
Body: PPS
Seal: EPDM, FKM

Handheld Electrostatic Meter IZH10

Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Handheld Electrostatic Meter IZH10
    Manual
    Series View search result
    IZH10View search result
  • Handheld Electrostatic Meter IZH10
    DoC/IM
    Series View search result
    IZH10View search result
SeriesRated charge amount rangeMinimum display unit
IZH10±20.0kV0.1 kV(±1.0 to ±20.0 kV)
0.01 kV(0 to ±0.99 kV)

Regulator with Backflow Function AW□K-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Integrated filter and regulator units save space and require less piping.
    ・The regulator with backflow function incorporates a mechanism that
     exhausts the air pressure in the outlet side quickly.
    ・Easy to handle
     Easy to hold when unlocked
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・Interchangeability is maintained.
     The brackets and set nuts are the same for both existing and new
     products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator with Backflow Function AW□K-D
    Manual
    Series View search result
    AW20K to 60K-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW20K to 60K-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
5

Magnet Gripper for Collaborative Robots MHM-X7400A-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Plug and Play configuration for immediate use
    ・TMComponent: Easy programming
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-TM
    for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 
    Manual
    Series View search result
    MHM-X7400A-TMView search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-TM160(2)
200(6)

Air Cylinder CM2/CDM2

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Female rod end is available as standard.
    ・Easy fine adjustment of auto switch position
    ・Single clevis and trunnion pivot brackets are available.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (CDM2-Z series: CDM2, CDM2W, CDM2K, CDM2KW,
     CDM2R, CDM2RK, CDM2□P, CDBM2)

    ∗ CM2-Z series (standard type double acting, single rod) will be
     discontinued in End of November 2025.

     Please select CM2-Z1 Series. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CM2/CDM2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCM2-ZDouble acting, Single rod20,25,32,40View search result
    StandardCM2-ZSingle acting (Spring return/extend)20,25,32,40View search result
    StandardCM2W-ZDouble acting, Double rod20,25,32,40View search result
    Non-rotating rodCM2K-ZDouble acting, Single rod20,25,32,40View search result
    Non-rotating rodCM2K-ZSingle acting (Spring return/extend)20,25,32,40View search result
    Non-rotating rodCM2KW-ZDouble acting, Double rod20,25,32,40View search result
    Direct mountCM2R-ZDouble acting, Single rod20,25,32,40View search result
    Non-rotating rod/
    Direct mount
    CM2RK-ZDouble acting, Single rod20,25,32,40View search result
    Centralized pipingCM2□PDouble acting, Single rod20,25,32,40View search result
    With end lockCBM2Double acting, Single rod20,25,32,40View search result
  • Air Cylinder CM2/CDM2
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB12 Made to Order Common Specifications External stainless steel cylinder PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC20 Made to Order Common Specifications Head cover axial port PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC25 Made to Order Common Specifications No fixed throttle of connection port PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC38 Made to Order Common Specifications Vacuum (Rod through-hole) PDF
    -XC52 Made to Order Common Specifications Mounting nut with set screw PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeSeriesActionBore size (mm)
StandardCM2-ZDouble acting, Single rod20,25,32,40
StandardCM2-ZSingle acting (Spring return/extend)20,25,32,40
StandardCM2W-ZDouble acting, Double rod20,25,32,40
Non-rotating rodCM2K-ZDouble acting, Single rod20,25,32,40
Non-rotating rodCM2K-ZSingle acting (Spring return/extend)20,25,32,40
Non-rotating rodCM2KW-ZDouble acting, Double rod20,25,32,40
Direct mountCM2R-ZDouble acting, Single rod20,25,32,40
Non-rotating rod/
Direct mount
CM2RK-ZDouble acting, Single rod20,25,32,40
Centralized pipingCM2□PDouble acting, Single rod20,25,32,40
With end lockCBM2Double acting, Single rod20,25,32,40

3-Port Air Operated Valve VPA300/500/700

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VP300/500/700 series internal pilot type.
    ・Easy conversion to N.C. or N.O.
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
VPA3004.20.261.0
VPA5008.90.202.1
VPA70015.30.223.7

5-Port Solenoid Valve SY3000/5000/7000/9000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・A wide variety of manifold options are available, such as the aluminum
     body manifold, DIN rail, and stacking type manifold.
    ・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.

SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SY30001.10.300.26φ400.35(Standard)
0.1(With power saving circuit)
SY50002.80.290.66φ630.35(Standard)
0.1(With power saving circuit)
SY70004.50.271.1φ800.35(Standard)
0.1(With power saving circuit)
SY9000100.292.5φ1000.35(Standard)
0.1(With power saving circuit)
SY3001.10.300.26φ400.35(Standard)
0.1(With power saving circuit)
SY5002.80.290.66φ630.35(Standard)
0.1(With power saving circuit)

4-Position Dual 3-Port Valve: Body Ported/Base Mounted SY5000/7000-X701

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Equipment for the Semiconductor Industries » Exhaust Line
    Features two 3-port valves built into one body
    •The dimensions are the same as those of the double solenoid.
    •The 3-port valves on the A and B sides can be operated independently.
    •When used as a 3-port valve, only half the number of stations are
     required.
    • Mixed mounting on the standard SY5000/7000 series 5-port solenoid
     valve manifold base is possible.
Piping typeSeries4-position dual 3-port
Type of actuation
Body ported
Base mounted
SY5000
SY7000
N.C./N.C.
N.O./N.O.
N.C./N.O.

Air Slide Table 13-/22-MXS

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Integrated with a worktable in a compact manner.
    ・A smooth movement without looseness has been achieved through the adoption of a cross roller guide
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard13-/22-MXSDouble acting6, 8, 12, 16, 20, 25
Symmetric13-/22-MXS□LDouble acting6, 8, 12, 16, 20, 25

Go Top