WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 228 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Due to the flow increase, the valve size can be reduced!
     Saves energy and space
    ・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
    ・Plug-in sub-plate has been newly added!
    ・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
    ・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
    ・Can be connected to F.R.L. units (AC-D series) (-X990)
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Applicable
cylinder size
Power
consumption
(W)
SY30001.60.19φ500.35(Standard)
0.1(With power saving circuit)
SY50003.60.17φ630.35(Standard)
0.1(With power saving circuit)
SY70005.90.20φ800.35(Standard)
0.1(With power saving circuit)

Low Maintenance Filter FN

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Element replacement is not required.
    ・System circuit allows for the automatic cleaning of the element when clogged
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FN1Rc11 MPaMAX. 80
FN4Rc21 MPaMAX. 80

Compact Pressure Switch ZSE2/ISE2

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Can be integrated with a ZX or ZR ejector system
    ・Comes equipped with a suction filter as standard

    ∗ The ZSE2-0X series was discontinued in May 2024.
     Please select the ZSE10 series.
SeriesTypeSet pressure range
ZSE2Vacuum pressure0 to -101 kPa
ISE2LPositive pressure0 to 100 kPa
ISE2Positive pressure0 to 1 MPa

Filter Regulator AW-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Integrated filter and regulator units save space and require less piping.
    ・Easy to handle
     Easy to hold when unlocked
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・Interchangeability is maintained.
     The brackets and set nuts are the same for both existing and new
     products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator AW-D
    Manual
    Series View search result
    AW20 to 60-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW20 to 60-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
5

Odor Removal Filter AMF

Air Preparation Equipment » Air Preparation Filters
    ・Efficiently removes odors in compressed air with an activated carbon element
     This unit is designed for removing odors from places, such as clean rooms,
     which must remain odorless
    ・Activated carbon element with large filtration area
    ・Easy element replacement and installation
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Odor Removal Filter AMF
    Manual
    Series View search result
    AMFView search result
  • Odor Removal Filter AMF
    DoC/IM
    Series View search result
    AMFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMF0.01 (Filtration efficiency: 99.9%)200 to 120001/8 to 2

Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption transfer of workpieces with flexible soft film
     packaging
    ・Thin film skirt and special shaped ribs
    ・Flat attachment (2.5-stage)
     For reducing wrinkles
    ・Guide attachment (5.5-stage)
     Acceleration/deceleration: Adsorption transfer possible at 4G
    ・The pad and attachment are made of materials compliant with the FDA
      (U.S. Food and Drug Administration) dissolution test as well as Japan
     Food Sanitation Act standards.
    ・Blue colored pad
     Easy to distinguish the vacuum pad by color during contamination
     inspection
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3P-JTBellows (2.5-stage)φ20,φ25,φ32,φ40,φ50
ZP3P-JTBellows (5.5-stage)φ20,φ25,φ32,φ40,φ50

Electric Actuator/Low Profile Slider Type LEM

Electric Actuators/Cylinders » Slider Type
    ・Low-profile, Low center of gravity Table height: 28 mm
     (In the case of LEMC/H/HT, size 25)
    ・Can be combined with various guides
    ・High maintainability
    ・Motor mounting position: Select from above or below, right or left
    ・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
    ・Selectable controllability (Controller)
     Complete control like an air cylinder (Allows for a 12 point intermediate stop)
     Easy position setting by value input
Guide typeModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Equivalent lead
(mm)
BasicLEMB50 to 20006,11Max. 100048
Cam follower guideLEMC50 to 200010,20Max. 100048
Linear guide (Single axis)LEMH50 to 150010,20Max. 200048
Linear guide (Double axis)LEMHT100 to 150010,20Max. 200048

Battery-less Absolute Encoder Type
Electric Actuator/Guide Rod Type LEYG

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy
    ・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
    ・Compatible with sliding bearings and ball bushing bearings
     Compatible with moment load and stopper (sliding bearings)
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEYG1630 to 200Max. 141Max. 5002.5,5,10
Battery-less absolute
(Step motor/24 VDC)
LEYG2530 to 300Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEYG3230 to 300Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEYG4030 to 300Max. 1058Max. 5004,8,16

Pin Clamp Cylinder/Compact Type C(L)KQG32-X3036

Air Cylinders » Clamp Cylinders
    ・Lightweight: Weight: 41% reduction(900 g→530 g)
    ・Compact
     Overall length: 41.5 mm shorter(183 mm→141.5 mm)
     Body width: 4 mm shorter(50 mm→46 mm)
    ・Lock mechanism to prevent the dropping of workpieces during emergency stops
    ・Guide pin shapes for workpieces with ø8 to ø20 hole diameters
    ・Easy arm replacement
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size (mm)
Compact type
Without lock
CKQG32-X3036Round type
Diamond type
32
Compact type
With lock
CLKQG32-X3036Round type
Diamond type
32

M8/M12 Connector PCA/EX9/EX500

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    ・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
     EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
    ・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
    ・IP67 (IEC60529)
    ・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
    ・SPEEDCON: Just insert the connector and make a 180° rotation.
Series
PCA
EX9
EX500

Go Top