There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Magnet Gripper for Collaborative Robots MHM-X7400A-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Magnet Grippers
-
・Attracts and holds heavy objects with a magnet
・Supports workpieces with holes and uneven surfaces
・Compact with high holding force
Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
・Continues to hold workpieces even when the air is shut off
・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
Series | Max. holding force N (Workpiece thickness mm) |
---|---|
MHM-X7400A-ASSISTA | 160(2) 200(6) |
Vacuum Pad/Bellows Type (Vacuum Suction Cup) ZP3P-JT
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For the adsorption transfer of workpieces with flexible soft film
packaging
・Thin film skirt and special shaped ribs
・Flat attachment (2.5-stage)
For reducing wrinkles
・Guide attachment (5.5-stage)
Acceleration/deceleration: Adsorption transfer possible at 4G
・The pad and attachment are made of materials compliant with the FDA
(U.S. Food and Drug Administration) dissolution test as well as Japan
Food Sanitation Act standards.
・Blue colored pad
Easy to distinguish the vacuum pad by color during contamination
inspection
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3P-JT | Bellows (2.5-stage) | φ20,φ25,φ32,φ40,φ50 |
ZP3P-JT | Bellows (5.5-stage) | φ20,φ25,φ32,φ40,φ50 |
Vacuum Ejector (Vacuum Generators) ZM
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
-
・Valves and switches are unitized.
・Adaptable to manifold applications
・Maximum absorption flow rate has been increased by 40%.
・Max. vacuum pressure: −84 kPa
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZM05 | 0.5 | 15 | 17 | 2 to 16 |
ZM07 | 0.7 | 23 | 33 | 2 to 25 |
ZM10 | 1.0 | 38 | 60 | 2 to 32 |
ZM13 | 1.3 | 44 | 85 | 2 to 40 |
ZM15 | 1.5 | 45 | 110 | 2 to 50 |
Multi-Axis Step Motor Controller JXC73/83/92/93
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
-
・Speed tuning control
・Linear/circular interpolation
・Positioning/pushing operation
・Absolute/relative position coordinate instructions
・Step data input (Max. 2048 points)
・Space saving, reduced wiring
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | I/O type | Compatible motor | Power supply voltage | Number of axes |
---|---|---|---|---|---|
Step data input type | JXC73 | NPN | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Step data input type | JXC83 | PNP | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Step data input type | JXC92 | EtherNet/IP™ | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 3 axes |
Step data input type | JXC93 | EtherNet/IP™ | Step motor (Servo/24 VDC) | 24 VDC ±10% | Max. 4 axes |
Electric Actuator/Low Profile Slider Type LEM
Electric Actuators/Cylinders » Slider Type-
・Low-profile, Low center of gravity Table height: 28 mm
(In the case of LEMC/H/HT, size 25)
・Can be combined with various guides
・High maintainability
・Motor mounting position: Select from above or below, right or left
・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
・Selectable controllability (Controller)
Complete control like an air cylinder (Allows for a 12 point intermediate stop)
Easy position setting by value input
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Guide type | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Basic | LEMB | 50 to 2000 | 6,11 | Max. 1000 | 48 |
Cam follower guide | LEMC | 50 to 2000 | 10,20 | Max. 1000 | 48 |
Linear guide (Single axis) | LEMH | 50 to 1500 | 10,20 | Max. 2000 | 48 |
Linear guide (Double axis) | LEMHT | 100 to 1500 | 10,20 | Max. 2000 | 48 |
Battery-less Absolute Encoder Type
Electric Actuator/Guide Rod Type LEYG
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy
・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
・Compatible with sliding bearings and ball bushing bearings
Compatible with moment load and stopper (sliding bearings)
・Either positioning or pushing control can be selected.
It is possible to hold the actuator with the rod pushing on a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEYG16 | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Battery-less absolute (Step motor/24 VDC) | LEYG25 | 30 to 300 | Max. 452 | Max. 500 | 3,6,12 |
Battery-less absolute (Step motor/24 VDC) | LEYG32 | 30 to 300 | Max. 707 | Max. 500 | 4,8,16 |
Battery-less absolute (Step motor/24 VDC) | LEYG40 | 30 to 300 | Max. 1058 | Max. 500 | 4,8,16 |
Rotary Actuated Air Gripper 2-Finger Type MHR2/MDHR2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
・Repeatability: ±0.01 mm
・Supports class 10 clean rooms
・With auto switch (MDHR2 series: MDHR2)
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Made to Order Air Gripper
Green Procurement (RoHS)
Series | Cylinder bore size (mm) |
---|---|
MHR2 | Nominal size 10,15,20,30 |
MDHR2 | Nominal size 10,15,20,30 |
Pin Clamp Cylinder/Compact Type C(L)KQG32-X3036
Air Cylinders » Clamp Cylinders-
・Lightweight: Weight: 41% reduction(900 g→530 g)
・Compact
Overall length: 41.5 mm shorter(183 mm→141.5 mm)
Body width: 4 mm shorter(50 mm→46 mm)
・Lock mechanism to prevent the dropping of workpieces during emergency stops
・Guide pin shapes for workpieces with ø8 to ø20 hole diameters
・Easy arm replacement
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size (mm) |
---|---|---|---|
Compact type Without lock | CKQG32-X3036 | Round type Diamond type | 32 |
Compact type With lock | CLKQG32-X3036 | Round type Diamond type | 32 |
Compact Cylinder with Lock CLQ/CDLQ
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
・With auto switch (CDLQ series: CDLQ)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CLQ | Double acting, Single rod | 20,25,32,40 50,63,80,100 | Spring lock |
Guide Cylinder MGG
Air Cylinders » Guide Cylinders
-
・Basic cylinder with integrated guide rods in a compact configuration
・A linear transfer unit that achieves lateral load resistance and high non-rotating accuracy
∗ The MGG-XC83 series will be discontinued in May 2023.
Please select the MGG-XC104 series.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing/Ball bushing bearing | MGG | Double acting | 20,25,32,40,50 63,80,100 |
Built-in cylinder with lock (MWB) | Slide bearing・Ball bushing | MGG-XC104 | Double acting | 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGG | Double acting | 20,25,32,40,50 63,80,100 |