There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Micro Mist Separator Regulator 10-/21-AWD-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AWD20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.01 |
21-AWD20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.01 |
Push-lock Type Speed Controller: Stainless Steel Type 10-AS-FSG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | 10-AS-FSG | M5×0.8 10-32UNF R,NPT,G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type Stainless steel type | 10-AS13□1FSG~43□1FSG | M5×0.8 10-32UNF R,NPT,G 1/8~1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Magnetically Coupled Rodless Cylinder 12-CY3
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Further improvement on Series CY1
・Same mounting dimensions as those of Series CY1.
・Upgraded bearing performance and reduction of sliding resistance.
・NPT thread and G thread as standard
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Green Procurement (RoHS)
Actuators/Precautions Green Procurement (RoHS)
Guide Type | Type | Series | Bore size (mm) |
---|---|---|---|
Guide non-integrated | Basic | 12-CY3B | 6, 10, 15, 20, 25, 32, 40, 50, 63 |
Guide non-integrated | Direct mount | 12-CY3R | 6, 10, 15, 20, 25, 32, 40, 50, 63 |
3 Port Solenoid Valve 10-V100
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Model | Type | Sonic conductance: C | Power consumption (W) |
---|---|---|---|
10-V100 | Standard type | 0.037dm3(s・bar) | 0.35*(0.1) |
10-V100 | Large flow type | 0.076dm3(s・bar) | 1.0 |
Auto Switch D
Hydraulic Equipment » Hydraulic CylindersSeries | Type | Features |
---|---|---|
D Series | Reed auto switch | General purpose type 2-color indicator 2-color indicator with diagnostic output Water resistant 2-color indicator With timer |
D Series | Reed auto switch | General purpose type 2-color indicator |
Low Maintenance Filter FN
Industrial Filters/Sintered Metal Elements » Industrial Filters
-
・Element replacement is not required.
・System circuit allows for the automatic cleaning of the element when clogged
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FN1 | Rc1 | 1 MPa | MAX. 80 |
FN4 | Rc2 | 1 MPa | MAX. 80 |
Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesChemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
-
・Low particle generation, Oil-free, Metal-free * Fluid contact parts
・Isolated structure
The solenoid drive body is separated from the fluid area by a diaphragm.
・Power consumption: 1.0 W or less (With power saving circuit)
・Change in volume (Pumping volume): 0.01 µL or less
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations Green Procurement (RoHS)
Series | Valve construction | Valve type | Operating pressure range | Orifice diameter (mmø) |
---|---|---|---|---|
LVM07 Base mounted | Direct operated rocker type | N.C. | -75 kPa to 0.1 MPa | 0.8 |
LVM09 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.2 MPa | 1 (Body ported) 1.1 (Base mounted) |
LVM10 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.25 MPa | 1.4 |
LVM15 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.25 MPa (Max. 0.6 MPa) | 1.6 1 (High-pressure type) |
LVM20 Body ported Base mounted | Direct operated rocker type | N.C. N.O. Universal | -75 kPa to 0.3 MPa (Body ported: 0.25 MPa) | 2 |
LVM1□ Body ported Base mounted | Direct operated poppet type | N.C. | 0 to 0.25 MPa | 1.5 |
LVM3□ Body ported Base mounted | Direct operated poppet type | N.C. | -90 kPa to 0.2 MPa | 5 |
Flow Sensor PFMV5/PFGV301
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・For suction verification of very small workpieces
・Repeatability: ± 2% F.S.
・Response speed: 5 ms or less, Withstand pressure: 500 kPa
・Grease-free, RoHS compliant
・Only 1 voltage monitor is required to cover the complete range.
・Related equipment: Suction filter ZFC050 series
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFMV | 0.0 to 0.1 0 to 0.5 0 to 1 0 to 3 -0.5 to 0.5 -1 to 1 -3 to 3 |
3-Screen Display Sensor Monitor PSE300AC
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・It is possible to change the settings while checking the measured value.
・Visualization of settings
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions
Glossary of Terms/Technical Information Green Procurement (RoHS)
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Set pressure range | Applicable pressure sensors |
---|---|---|
PSE300AC | −0.2 to 2.1 kPa 10 to −105 kPa −105 to 105 kPa −10 to 105 kPa −50 to 525 kPa −0.105 to 1.05 MPa −0.105 to 2.1 MPa −0.1 to 5.25 MPa −0.1 to 10.5 MPa | PSE550 PSE531/PSE541/PSE561 PSE533/PSE543/PSE563/PSE573 PSE532 PSE564/PSE574 PSE530/PSE540/PSE560/PSE570 PSE575 PSE576 PSE577 |
Compact Pressure Switch ZSE2/ISE2
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
-
・Can be integrated with a ZX or ZR ejector system
・Comes equipped with a suction filter as standard
∗ The ZSE2-0X series was discontinued in May 2024.
Please select the ZSE10 series.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
ZSE2 | Vacuum pressure | 0 to -101 kPa |
ISE2L | Positive pressure | 0 to 100 kPa |
ISE2 | Positive pressure | 0 to 1 MPa |