There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Slide Unit CXW/CDBXW/CDPXW
Air Cylinders » Dual Rod Cylinders
-
・Built-in shock absorber that absorbs impact
・Can be mounted on the housing or on the plate
Highly precise parallelism of cylinders and workpieces
・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXWM | Double acting | 10,16,20,25,32 |
Standard | Ball bushing bearing | CXWL | Double acting | 10,16,20,25,32 |
Clean Rodless Cylinder CYP
Air Cylinders » Magnetically Coupled Rodless Cylinders
-
・Low particle generation transfer in clean environments
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CYP | Double acting | 15,32 |
Free Mount Cylinder/Compact Type CDU-X3178
Air Cylinders » Compact Air Cylinders
-
・Now, more compact and lightweight due to the adoption of a rectangular shape piston!
・Weight: 49% reduction
・Width: 35% reduction
・Overall length: 10% reduction
・Mounting is possible from 5 directions.
The pitch and diameter of the mounting holes for lateral mounting are the same as those of the existing CU series model.
・The dedicated spacer allows for interchangeable height when laterally
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Compact type | CDU-X3178 | Double acting single rod | 20,32 |
ISO Standard Air Cylinder C96/C96SD
Air Cylinders » Standard Air Cylinders (Square Cover)ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (15552)

-
・Compliant with ISO Standards (15552)
・Lightweight: Max. 17% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
・With auto switch (C96SD Series: C96SD, CP96KD, C96YD)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 |
Non-rotating rod | C96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 |
Smooth cylinder | C96Y | Double acting, Single rod | 32,40,50,63,80,100,125 |
Air Cylinder CA2/CDA2
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Weight reduced by up to 15%
・Easy air cushion control
・Various switches, such as compact auto switches and magnetic field
resistant auto switches, can be mounted.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
CDBA2,CDA2□H, CDA2W□H)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Standard | CA2W-Z | Double acting, Double rod | 40, 50, 63, 80, 100 |
Non-rotating rod | CA2K | Double acting, Single rod | 40, 50, 63 |
Non-rotating rod | CA2KW | Double acting, Double rod | 40, 50, 63 |
With end lock | CBA2 | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2□H | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2W□H | Double acting, Double rod | 40, 50, 63, 80, 100 |
Air Cylinder CJ2 Compact Type CJ2-X3175
Air Cylinders » Standard Air Cylinders (Round Type)
-
· Compact, Lightweight
Overall length Max. 25% reduction
Weight Max. 27% reduction
· New rail type auto switch mounting bracket
Applicable to the D-M9 (Direct mounting possible)
· The specifications are the same as those of the existing CJ2 series.
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-X3175 | Double acting single rod | 10,16 |
Residual Relief 3-Port Valve VHS400/500
Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
-
・Easy to operate
・The direction of air flow can be confirmed at a glance by the orientation of the knob.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Description | Series | Port size |
---|---|---|
Residual relief 3-port valve | VHS400 | 1/4,3/8,1/2 |
Residual relief 3 port valve | VHS500 | 3/4 |
5-Port Air Operated Valve VPA4□50/4□70
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VP4□50 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VPA4□50 | 21 | 0.28 | 5.6 | φ140 |
VPA4□70 | Effective area: 300 mm2 | Effective area: 300 mm2 | Effective area: 300 mm2 | φ300 |
4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Since the main valve has no sliding seals, a non-oil specification (Made to Order) is available. There is also no exhaust to the atmosphere.
・High speed, with stable response times
・Can be used for vacuum applications
・Manifold type no.: VV4QD12, VV4QD15
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQD1000 | 0.27 | 0.28 | 0.07 | φ25 | 2.0 |
ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Safety standard ISO 13849-1 certified (Corresponding to category2 to 4)
・With detection of main valve position
・It is possible to construct a redundant system easily
・Highly reliable construction
・Safety limit switch can be selected
・With soft start-up function (-X555)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Category | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|---|
Residual pressure release valve VP542-X536 Body ported | 2 | 8.9 | 0.20 | 2.1 |
Residual pressure release valve VP544-X536 Base mounted | 2 | 8.8 | 0.13 | 2.0 |
Residual pressure release valve VP742-X536 Body ported | 2 | 15.3 | 0.22 | 3.7 |
Residual pressure release valve VP744-X536 Base mounted | 2 | 15.0 | 0.17 | 3.4 |
Dual residual pressure release valve VP544-X538 | 3,4 | 6.7 | 0.10 | 1.3 |
Dual residual pressure release valve VP744-X538 | 3,4 | 9.7 | 0.08 | 2.1 |
Dual residual pressure release valve with soft start-up function VP544-X555 | 3,4 | 6.7 | 0.10 | 1.3 |
Dual residual pressure release valve with soft start-up function VP744-X555 | 3,4 | 9.7 | 0.08 | 2.1 |
Dual residual pressure release valve VG342-X87 | 3,4 | 28.6 | 0.03 | 5.6 |