WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pilot Operated Regulator AR

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
AR425 to 9251/4,3/8,1/2,3/4,1 1/4,1 1/2,20.05 to 0.83
AR435 to 9351/4,3/8,1/2,3/4,1 1/4,1 1/2,20.02 to 0.2

Regulator with Backflow Function AR□K-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Regulators
    ・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
    ・Easy to handle
     Easy to hold when unlocked
    ・Selection of pressure gauges
     Square embedded type pressure gauge, Round type pressure gauge,
     Digital pressure switch
    ・Interchangeability is maintained.
     The mounting pitch for panel mounting is interchangeable with the AR(K)-B.
     The brackets and set nuts are the same for both existing and new products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator with Backflow Function AR□K-D
    Manual
    Series View search result
    AR20K to 60K-DView search result
SeriesPort sizeSet pressure (MPa)
AR20K to 60K-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2

Micro Mist Separator AMD

Air Preparation Equipment » Air Preparation Filters
    ・Can separate and remove aerosol state oil mist and remove carbon or
     dust of 0.01 μm or larger
    ・Should be used as a pre-filter for compressed air for precision instruments
     or clean rooms requiring high levels of clean air
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Micro Mist Separator AMD
    Manual
    Series View search result
    AMDView search result
  • Micro Mist Separator AMD
    DoC/IM
    Series View search result
    AMDView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AMD0.01 (Filtration efficiency: 99.9%)200 to 400001/8 to 150 (6B) flange

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA

Air Preparation Equipment » Air Dryers
    ・Refrigerant: R410A (HFC)
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (50 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 3℃
Air flow capacity
(m3/h [ANR] )
Dew point 7℃
Air flow capacity
(m3/h [ANR] )
Dew point 10℃
RefrigerantPort size
IDFA6035℃
0.7 MPa
204300360R410A(HFC)
GWP:2088
R1
IDFA7035℃
0.7 MPa
312408480R410A(HFC)
GWP:2088
R1 1/2
IDFA8035℃
0.7 MPa
552654720R410A(HFC)
GWP:2088
R2
IDFA9035℃
0.7 MPa
810900960R410A(HFC)
GWP:2088
R2

Related Equipment for Vacuum Systems 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・Directional Control Valves
    ・Vacuum Pressure Switches
    ・Vacuum Pressure Gauges
    ・Flow Control Equipment
    ・Made to Order

Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
    ・Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
    ・As the air piping and electric wiring built into the robot are used, no external wiring or piping is required.
     No interference with workpieces or workers
    ・Features a rounded appearance without corners
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
    for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT 
    Manual
    Series View search result
    ZXP7□12-X1□
    ZXP7□11-X1□
    View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□12-X1□
ZXP7□11-X1□
Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Compact Vacuum Unit (Vacuum Generators) ZB

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Compatible with ejector systems and vacuum pump systems
    ・Quick response: Response time of the valve 5 ms, vacuum response time
     28 ms
    ・Energy saving: Air consumption reduced by 17%, Vacuum pressure
     reached increased by 21%
    ・Compact/Lightweight: 46 g
    ・With vacuum pressure switch
     Can copy to up to 10 switches simultaneously
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZB030.323.52 to 8ZB00
ZB040.43.56.52 to 10ZB00
ZB050.54.5102 to 13ZB00
ZB060.67182 to 20ZB00

Electric Actuator/Rod Type LEY

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Top/Parallel
LEY2530 to 400Max. 485Max. 9003, 6, 12
Motorless
In-line
LEY25D30 to 400Max. 485Max. 9003, 6, 12
Motorless
Top/Parallel
LEY3230 to 500Max. 588Max. 12004, 8, 16
Motorless
In-line
LEY32D30 to 500Max. 736Max. 10004, 8, 16
Motorless
Top/Parallel
LEY6350~800MAX.3343MAX.1000 5, 10, 20
Motorless
In-line
LEY63D50 to 800Max. 1910Max. 10005, 10, 20
Motorless
Top/Parallel
LEY100100~1000MAX.12000MAX.50010
Motorless
In-line
LEY100D100 to 1000Max. 12000Max. 50010

Step Motor Driver (Pulse Input Type) LECPA

Electric Actuators/Cylinders » Controllers/Drivers
    ・A driver that uses pulse signals to allow positioning at any position
     The actuator can be controlled from the customers' positioning unit.
    ・Return-to-origin command signal
    ・With force limit function (Pushing force/Gripping force operations are available.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Step Motor Driver (Pulse Input Type) LECPA
    Manual
    Type Series View search result
    Pulse input
    type
    LECPAView search result
  • Step Motor Driver (Pulse Input Type) LECPA
    DoC/IM
    Type Series View search result
    Pulse input
    type
    LECPAView search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Pulse input
type
LECPAStep motor
(Servo/24 VDC)
24 VDC
±10%
5
(Photo-coupler
isolation)
9
(Photo-coupler
isolation)

Step Motor Controller JXCE1/91/P1/D1/L□/M1

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    ・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
     IO-Link, and CC-Link compatible
    ・Two types of operation command:
     Step no. defined operation, Numerical data defined operation
    ・Transition wiring of communication cables
    ・Numerical monitoring available
    ・IO-Link communication can be performed.
    ・Controller with STO sub-function/JXC□F
SeriesCompatible
motor
Power
supply
voltage
Fieldbus
JXCE1 (Standard)
JXCEF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
EtherCAT™
JXC91 (Standard)
JXC9F (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
EtherNet/IP™
JXCP1 (Standard)
JXCPF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
PROFINET
JXCD1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
DeviceNet™
JXCL1 (Standard)
JXCLF (With subfunction)
Step motor
(Servo/24 VDC)
24 VDC
±10%
IO-Link
JXCM1 (Standard)Step motor
(Servo/24 VDC)
24 VDC
±10%
CC-Link

Go Top