There were 1,109 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F
Air Preparation Equipment » Air Dryers-
・[For use in Europe] Low GWP Refrigerant: R454C (HFC) [New]
・Refrigerant: R407C (HFC)
・Tolerant of high temperature environment!
Top of its class in the industry for the large air-cooled type
Ambient temperature 45°C at max., Inlet air temperature 60°C at max.
・Energy saving design
Exhaust heat reduced by 25% at max.
Ambient temperature increase suppressed
Employs a heat exchanger made of high corrosion-resistant stainless
steel
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 7℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 10℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA100F-38 | 40℃ 0.7MPa | - | - | 960 | R407C (HFC) | R2 |
IDFA125F-38 | 40℃ 0.7MPa | - | - | 1210 | R407C (HFC) | R2 1/2 |
IDFA150F-38 | 40℃ 0.7MPa | - | - | 1500 | R407C (HFC) | DIN flange 80 |
IDFA100F-40 | 35℃ 0.7MPa | 860 | - | - | R407C (HFC) | R2 |
IDFA125F-40 | 35℃ 0.7MPa | 1100 | - | - | R407C (HFC) | R2 1/2 |
IDFA150F-40 | 35℃ 0.7MPa | 1340 | - | - | R407C (HFC) | DIN flange 80 |
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA□E/□
Air Preparation Equipment » Air Dryers-
・Single-phase230VAC(50Hz), Three-phase400VAC, Three-phase380VAC
・For use in Europe/Low GWP Refrigerant Refrigerants: R1234yf(HFO), R454C(HFC)
・For use in Asia and Oceania Refrigerant: R134a (HFC), R410A (HFC)
* The production of the IDFA22E to IDFA75E series was scheduled to end
in June 2022, but will be extended. We will announce the production end
date separately.
Click here for the IDFA22E to IDFA75E series catalog.
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) EU/U.S. Refrigerant Regulation
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) EU/U.S. Refrigerant Regulation
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 7℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 10℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA3E | 35℃ 0.7MPa | 12 | 15 | 17 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/8 |
IDFA4E | 35℃ 0.7MPa | 24 | 31 | 34 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc1/2 |
IDFA6E | 35℃ 0.7MPa | 36 | 46 | 50 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA8E | 35℃ 0.7MPa | 65 | 83 | 91 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA11E | 35℃ 0.7MPa | 80 | 101 | 112 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc3/4 |
IDFA15E1 | 35℃ 0.7MPa | 120 | 152 | 168 | [For use in Europe] Low GWP refrigerant R1234yf(HFO) [For use in Asia and Oceania] R134a(HFC) | Rc1 |
IDFA60 | 35℃ 0.7MPa | 204 | 300 | 360 | [For use in Europe] Low GWP refrigerant R454C(HFC) [For use in Asia and Oceania] R410A(HFC) | R1 |
IDFA70 | 35℃ 0.7MPa | 312 | 408 | 480 | [For use in Europe] Low GWP refrigerant R454C(HFC) [For use in Asia and Oceania] R410A(HFC) | R1 1/2 |
IDFA80 | 35℃ 0.7MPa | 552 | 654 | 720 | [For use in Europe] Low GWP refrigerant R454C(HFC) [For use in Asia and Oceania] R410A(HFC) | R2 |
IDFA90 | 35℃ 0.7MPa | 810 | 900 | 960 | [For use in Europe] Low GWP refrigerant R454C(HFC) [For use in Asia and Oceania] R410A(HFC) | R2 |
ISO Standards (21287) Compact Cylinder C55/CD55
Air Cylinders » ISO Cylinders: ISO Standards (21287)-
・Smooth cylinder (C55Y) has been added. [New]
・Made of stainless steel (-XC6) has been added. [New]
・With coil scraper (-XC35) has been added. [New]
・Auto switch mounting groove: T-slot type (-X1439) has been added. [New]
・Bore sizes ø12 and ø16 have been added to the standard type. [New]
∗ These are not subject to ISO Standards (21287).
・Compliant with ISO Standards (21287)
・1.8 times the anti-lateral load capacity
The allowable lateral load has been improved by changing the material
of the bushing. (For ø20)
・Increased the standard product's maximum stroke limit (to 300 mm)
・Standardization of the double rod (C55W) type, smooth cylinder (C55Y),
simple specials, and made-to-order options
Change of rod end shape (-XA□)
Heat-resistant cylinder (–10°C to 150°C) (-XB6)
Low-speed cylinder (5 to 50 mm/s) (-XB13)
・With auto switch (CD55 Series: CD55-Z, CD55W-Z, CD55Y-Z)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C55-Z | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
Standard | C55W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Smooth Cylinder | C55Y | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
3-Screen Display 4-Channel Flow Monitor PFG200
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Up to 4 flow sensors can be connected!
・It is possible to change the settings while checking the measured value.
・Centralized control saves installation space.
66% reduction in installation space (Compared with the panel mounted
PFG20□)
・Accumulated flow measurement
A single product can manage the accumulated flow in four lines.
・A single monitor various applications
3 channels are displayed simultaneously. (Customer defined channel can
be set.)
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable flow switch |
---|---|
PFG200 | PF2A, PF3W-Z, PF3W, PF2D |
5-Port Solenoid Valve SY3000/5000-X990
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Allows for space saving and reduced piping labor
・Flow rate characteristics C [dm3/(s·bar)]
SY3000: 1.6, SY5000: 3.6
・Top ported/Side ported
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
SY3000-X990 | AC30-D |
SY5000-X990 | AC40-D |
Angle Seat Valve / Air Operated Type JSB
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・N.O., Double acting has been added.
・High pressure type has been added.
・Low pressure loss due to angle seat structure!
・Long service life: 10 million cycles (Air, Water),
3 million cycles (Steam)
・Large flow rate
A large flow rate is possible due to the optimized
flow channel shape. (Cv factor: approx. 2.5 times)
・Compact: Height 166 mm (Port size: 1″)
・Abundant series variations of 7 sizes
・All-in-One (Stainless steel 316L equivalent)
Air, Water, Steam
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Valve type | Port size | Cv |
---|---|---|---|
JSB | N.C., N.O., Double acting | 3/8 to 2'', 10A to 50A* *N.C. (high pressure) from 3/8 to 1 1/2 (10A to 40A* | 5.0 to 87.5 |
Rotary Actuators/ATEX Directive/Compact Rotary Actuator 55-CRQ2
List of ATEX Compliant Products » Rotary ActuatorsAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-CP96-C
List of ATEX Compliant Products » Air CylinderSuction Cup/With Non-slip Feature ZP3M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・An oval bellows shape with non-slip feature has been added. [New]
・Longer life (More than twice that of urethane cups)
Cup material: FS61 (Fluoro-based rubber) with excellent abrasion
resistance
Reduced number of cup replacements
・Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all
directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible.
・Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The cup follows the workpiece shape, making stable adsorption
possible.
・Horizontal holding force: 387 N (Cup diameter ø100)
・Suitable for high-temperature workpieces (200°C)
・Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping
of workpiece can be suppressed even on a steel plate with oil film.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Cup form | Cup diameter (mm) |
---|---|---|
ZP3M-R | Bowl shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-RB | Bowl Bellows Shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-T | Oval flat shape with non-slip feature | 16 x 50, 30 x 90, 40 x 80, 50 x 100 |
ZP3M-WB | Oval Bellows Shape with non-slip feature | 30 x 60, 40 x 80, 55 x 110 |
Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGE
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Standards: Conforming to ISO9409-1-50-4-M6
・Tube-less piping
Individual piping to suction cups is unnecessary and there is no
interference with workpieces or operators
・Features a rounded appearance without corners
・A wide variety of cup variations are available to support a wide range of
workpieces.
・Possible to change the number of suction cups and mounting pitches
Series | Cup form | Cup diameter |
---|---|---|
ZXP7-PFL1-□-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 |