WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


End Power Cylinder CDQ2A-X3260

Air Cylinders » Compact Air Cylinders
    ・Air consumption: Max. 73% reduction
     3.6 L (ANR) → 2.3 L (ANR), Compared with the CQ2 series, ø50, 200 mm stroke
    ・Output is generated from 5 mm in front of the stroke end. (Extending operation only)
     Energy saving can be achieved by using the assist cylinder to reach the output stroke position.
    ・Smooth operation even when output is generated
    ・Small auto switches can be mounted on 4 surfaces of the assist cylinder.
    ・The CQ2 series rod flange type is mountable.
    ・Optimal for applications such as press fitting and clamping that require force at the stroke end
    ・Controllable by a single solenoid valve in the same way as a conventional cylinder
TypeSeriesActionBore size (mm)
StandardCDQ2A-X3260Double acting, Single rodOutput cylinder: 40, 50
Assist cylinder: 20, 25

5-Port Solenoid Valve VQ4000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Compact with a large flow capacity
     Installation volume: 42% reduction, Installation area: 26% reduction
     VQ4000: Can drive cylinders up to ø160
     VQ5000: Can drive cylinders up to ø180
    ・Power saving: Power consumption of 0.4 W (Low wattage type)
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ40007.30.382.0φ1601.0
0.4(Low wattage type)
VQ5000170.314.7φ1801.0
0.4(Low wattage type)

5-Port Solenoid Valve SQ1000/2000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Power saving: Power consumption of 0.4 W (Standard)
    ・Easy to add or decrease the number of valve stations
    ・Easy valve maintenance, mountable with one screw
    ・Easy replacement of clip type One-touch fittings
    ・Connector entry direction can be changed with a single push.
    ・4-position, dual 3-port valve
    ・Built-in back pressure check valve (Option)
    ・Manifold type no.: SS5Q13, SS5Q14, SS5Q23, SS5Q24

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
SQ10000.80.200.19φ320.4(Standard)
0.95(High pressure type)
SQ20003.10.180.71φ630.4(Standard)
0.95(High pressure type)

OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Panel mount specification VHS30EW-D Series [New]
    ・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
    ・Energy saving: Zero blow-by of the air during switching of the handle
    ・OSHA (Occupational Safety and Health Administration) standard
     compliant
    ・Safety measure: Can prevent accidents caused by inadvertent air supply
     problems
     With the indicator window, Double action
    ・Lower pressure drop contributing to energy saving
     Pressure drop: reduced by up to 73%
SeriesDescriptionKnob operationPort size
VHS20-DPressure relief
3-port valve with
locking holes
Single action1/8,1/4
VHS30-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8
VHS40-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8,1/2
VHS40-06-DPressure relief
3-port valve with
locking holes
Single action3/4
VHS50-DPressure relief
3-port valve with
locking holes
Single action3/4,1
VHS20W-DPressure relief
3-port valve with
locking holes
Double action1/8,1/4
VHS30W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8
VHS40W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8,1/2
VHS40W-06-DPressure relief
3-port valve with
locking holes
Double action3/4
VHS50W-DPressure relief
3-port valve with
locking holes
Double action3/4,1

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve  VP346E/VP546E/746E/VP946E

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Can be connected to F.R.L. units (AC-D series)
     Allows for space saving and reduced piping labor.
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP346E:4.2
     VP546E:7.5
     VP746E:12.6
    ・Effective area mm2
     VP946E:234
    ・A model with a soft start-up function is also available.
    ・Power consumption: 0.35 W (Without light)
    ・Features a check valve built into the pilot flow path
     (Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
SeriesApplicable combinations
VP346EAC20-D
VP546EAC30-D
VP746EAC40-D
VP946EAC50-D, AC60-D

Go Top