WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,286 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Slide Table MXQ

Air Cylinders » Table Cylinders
    ・Integrated guide rail and table
    ・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Slide Table MXQ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMXQDouble acting6, 8, 12, 16, 20, 25View search result
    SymmetricMXQ□LDouble acting6, 8, 12, 16, 20, 25View search result
TypeSeriesActionBore size (mm)
StandardMXQDouble acting6, 8, 12, 16, 20, 25
SymmetricMXQ□LDouble acting6, 8, 12, 16, 20, 25

Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Low profile, short body, lightweight
    ・The cylinder and guide are integrated.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCY1FDouble acting10,15,25View search result
  • Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
TypeSeriesActionBore size (mm)
StandardCY1FDouble acting10,15,25

Cylinder with Stable Lubrication Function (Lube-retainer) 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable to operation in micro-powder (20 to 100 μm) /general environments
    ・Durability is 4 times stronger than the standard model in micro-powder
     environments.
    ・The overall length and mounting are the same as those of the standard model.
     (Except for some models)
    ・Grease film is formed on the piston rod surface to improve durability.
    ・Prevents the entry of dust and foreign matter
    ・The number of operating cycles can be improved even in general environments.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20, 25, 32, 40
Air cylinderCG1-ZDouble acting, Single rod20, 25, 32, 40, 50, 63, 80, 100
Air cylinderCA2-ZDouble acting, Single rod40, 50, 63, 80, 100
Compact cylinderCQSDouble acting, Single rod20, 25
Compact cylinderCQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Air slide tableMXQ□ADouble acting6, 8, 12, 16, 20, 25
Compact guide cylinderMGP-ZDouble acting20, 25, 32, 40, 50, 63, 80, 100
Dual Rod Cylinder/Compact TypeCXSJDouble acting6, 10, 15, 20, 25, 32
Dual rod cylinderCXSDouble acting6, 10, 15, 20, 25, 32
High power cylinderRHC-XC93Double acting32,40

Air Cylinder MB1/MDB1

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Weight: 10% lighter (ø50-100 stroke)
     Weight has been reduced by changing the shape of the rod cover and head cover.
    ・Small auto switches can be mounted on 4 surfaces.
    ・Fastener on auto switch mounting groove for dust-prevention (Option)
    ・With auto switch (MDB1 series: MDB1, MDB1W, MDB1K)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder MB1/MDB1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder MB1/MDB1
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
TypeSeriesActionBore size (mm)
StandardMB1-ZDouble acting, Single rod32, 40, 50, 63, 80, 100, 125
StandardMB1W-ZDouble acting, Double rod32, 40, 50, 63, 80, 100, 125
Non-rotating rodMB1K-ZDouble acting, Single rod32, 40, 50, 63, 80, 100

5 Port Solenoid Valve/ISO15407-2 Standard 
VSS/VSR8-2, VSS/VSR8-4

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
ModelManifold
pitch (mm)
Flow-rate characteristics
C
Flow-rate characteristics
b
Flow-rate characteristics
Cv
Applicable cylinder
bore size (mm)
VSS8-2191.700.100.30Up to φ80
VSR8-2192.200.100.50Up to φ80
VSS8-4273.400.100.70Up to φ100
VSR8-4274.200.201.00Up to φ100

Air Saving Impact Blow Gun IBG

Directional Control Valves » Blow Guns
Air Blowing Equipment » Air Blowing Equipment
    ・Various functions
     Pulse function [New]
     Adjuster function with indicator
    ・Increased impact force due to higher peak pressure
     Drastic reduction in air consumption and labor time
    ・Application: It is capable of eliminating, in a short period of time,
     the dust, etc., that is difficult to remove with the existing blow gun.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Saving Impact Blow Gun IBG
    Manual
    Series View search result
    IBG1
    High Peak
    Pressure Type
    View search result
    IBG2
    Compact Type
    View search result
SeriesPeak pressure∗1Size (Height x
Depth x Width)
[mm]
Weight
[g]
Tank capacity
[cc]
Air
consumption∗2
[cc]
Supply port
IBG1
High Peak
Pressure Type
3 times
or more
183.8 × 83 × 41380100600Screw-in type
(Rc, NPT, G) 3/8
One-touch fittings
ø6 to ø10
ø1/4" to ø3/8"
S coupler
R3/8
IBG2
Compact Type
2.5 times
or more
174.5 × 76 × 4130070420Screw-in type
(Rc, NPT, G) 1/4
One-touch fittings
ø6 to ø10
ø1/4" to ø3/8"
S coupler
R1/4
∗1 Compared
with the existing
VMG series model
∗2 The amount of
air filled in the
tank at 0.5 MPa
operating pressure

5-Port Air Operated Valve VFRA3000/4000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VFR3000/4000 series non plug-in type.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VFRA30008.60.372.2φ100
VFRA4000140.303.7φ125

Wireless System EXW1/EX600-W

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: CC-Link Compatible Products
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: DeviceNet Compatible Products
    ・Analog input, digital input/output, and valve manifold have been
     added to the compact type EXW1 series. [New]
    ・Noise resistance
     Uses the 2.4 GHz ISM frequency band
     Frequency hopping: Every 2 ms (Fastest)
    ・Communication cables not required
     Reduced wiring work, space, and cost
     Minimized disconnection risk
    ・Provides communication stability in FA environments
    ・Compact and lightweight (EXW1)
     Volume: Approx. 81% reduction, Weight: Approx. 76% reduction

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wireless System EXW1/EX600-W
    Manual
    Series View search result
    EXW1View search result
  • Wireless System EXW1/EX600-W
    DoC/IM
    Series View search result
    EXW1View search result
SeriesEnclosureCommunication protocolApplicable valve
EXW1IP20/IP67DeviceNet®
CC-Link
EtherNet/IP™
EtherCAT®
PROFINET
OPC UA
JSY1000, 3000, 5000

3-Port Solenoid Valve VQ100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・High speed, stable response
    ・Copper-free
    ・A wide variety of wiring methods are available.
    ・Can be used for vacuum applications
    ・Manifold type no.: VV3Q11, VV3Q12
SeriesTypeFlow rate characteristics
2→3 (2→1)
C[dm3/(s・bar)]
Flow rate characteristics
2→3 (2→1)
b
Flow rate characteristics
2→3 (2→1)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VQ100Standard

Large flow capacity
0.083

0.14
0.28

0.25
0.021

0.036
1.0
0.5 (Low wattage type)
-100 kPa

Large Size 3-Port Solenoid Valve VP3145/3165/3185

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Large flow capacity, small exhaust resistance
    ・Easy conversion to N.C. or N.O.

    ∗ The VP3145/3165/3185 series (AC coil) will be discontinued in September
     2024.
     Please select the VG342 instead of the VP3145 series.
SeriesFlow rate characteristics
2→3(OUT→EXH)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(OUT→EXH)
b
Flow rate characteristics
2→3(OUT→EXH)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3145260.357.012-101.2 kPa
VP3165Effective area:
330 mm2
Effective area:
330 mm2
Effective area:
330 mm2
12-101.2 kPa
VP3185Effective area:
670 mm2
Effective area:
670 mm2
Effective area:
670 mm2
12-101.2 kPa

Go Top