WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,286 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Free Mount Cylinder with Rubber Cushion 10-/11-/21-/22-CDU

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-/21-/22-CDUDouble acting, Single rod6, 10, 16, 20, 25

5 Port Solenoid Valve 10-VQ

Clean Series/Low-Particle Generation » Directional Control Valves

    Clean Series



    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
2/4→3/5 (A/B→R1/R2)
C [dm3/(s・bar)]
Flow rate characteristics
2/4→3/5 (A/B→R1/R2)
b
Flow rate characteristics
2/4→3/5 (A/B→R1/R2)
Cv
Cylinder sizePower consumption (W)
10-VQ10001.00.300.25φ400.4 (Basic)
10-VQ20003.20.300.80φ630.4 (Basic)

Return Filter FH100

Hydraulic Equipment » Hydraulic Equipment
    ・Easy maintenance
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
SeriesPort size (Rc)Rated flow range L/minElement μm
(Nominal filtration)
FH1003/4 to 3Paper : 50 to 600
Micromesh : 60 to 700
Paper : 5, 10, 20
Micromesh : 74, 105

JIS Standard Hydraulic Cylinder CH2/CHD2

Hydraulic Equipment » Hydraulic Cylinders
    ・Uses a cushion seal type mechanism, Reduces impact at the stroke end, Improves durability
    ・Rod cover with block construction makes for easy disassembly and assembly
    ・With auto switch (CHD2 series: CHD2E, CHD2EW, CHD2F, CHD2FW, CHD2G, CHD2H)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Tube materialActionBore Size (mm)
CH2E3.5AluminumDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2EW3.5AluminumDouble acting, Double rod32, 40, 50, 63, 80, 100
CH2F7Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2FW7Stainless steelDouble acting, Double rod32, 40, 50, 63, 80, 100
CH2G14IronDouble acting, Single rod32, 40, 50, 63, 80, 100
CH2H14Stainless steelDouble acting, Single rod32, 40, 50, 63, 80, 100

Intelligent Valve Controller ND9000

Pneumatic Instrumentation Equipment » Positioners
    ・Can be used for rotary and linear actuators
    ・SIL 2 certified by TÜV (Acc. to IEC 61508)
    ・Equipped with self-diagnostics
    ・Equipped with fail safe function (fully closed/fully open)
    ・Compatible with HART communication
    ・Enclosure: IP66, NEMA 4X
SeriesEnclosure materialAir connection portSupply pressure (MPa)Input current
ND9100Anodised aluminum alloy
and polymer composite
G1/40.14 to 0.84 to 20 mA
ND9200Anodised aluminum alloy
and tempered glass
NPT1/40.14 to 0.84 to 20 mA
ND9300Stainless steelNPT1/40.14 to 0.84 to 20 mA
ND9400Stainless steel
and polymer composite
NPT1/40.14 to 0.84 to 20 mA

Bag Filter FGF

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Highly effective for the filtration of high-temperature and high-viscosity fluids
    ・Ideal for high-flow filtration (Max. 2000 L/min)
    ・Easy handling of filtered impurities
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Bag Filter FGF
    Manual
    Series View search result
    FGFView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGF100 (4B),150 (6B) JIS 10KFF0.5 MPaMAX. 80

Peltier-Type Thermoelectric Bath (Made to Order) INR

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・High-precision temperature control bath that uses a Peltier device
    ・Compact and low noise
    ・Minimal up-down temperature distribution by a unique agitation method
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Max. cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
INR-244-696A−15 to 60℃280 W±0.02℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7450 to 60℃140 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7330 to 60℃140 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7470 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7360 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7460 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature)
INR-244-7340 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7490 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7480 to 60℃320 W±0.03℃Peltier-type
water-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)
INR-244-7570 to 60℃220 W±0.03℃Peltier-type
air-cooled
Tap water, Ethylene glycol aqueous solution,
Fluorinated liquid
(Square type can only be used at room temperature.)

Thermo-chiller/Standard Type HRS200

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・3-phase 380 to 415 VAC (50 Hz), 3-phase 460 to 480 VAC (60 Hz)
    ・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
    ・Outdoor installation: IPX4
    ・Compact, Space saving

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS2005 to 35℃20.5 kW±1.0℃Air-cooled refrigerationTap water
Deionized water
Ethylene glycol aqueous solution (15%)

Fluoropolymer Tubing TL/TIL

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Tubing
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: Super PFA
    ・Operating temperature (fixed usage): −65 to 260°C

    *Made to order
SeriesTubing O.D. MetricTubing O.D. InchColor
TL/TIL4,6,8,10,12,191/8'',3/16'',1/4'',3/8'' 1/2'',3/4'',1''Translucent

Go Top