There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Guide Cylinder/Wide Type MGPW
Air Cylinders » Guide Cylinders-
・The guide pitch has been doubled.
・The allowable rotational torque of the plate has been improved.
The non-rotating accuracy of the plate has been improved.
・Equivalent weight to the basic type
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing/Ball bushing/ High/precision ball bushing | MGPW | Double acting | 20,25,32,40,50,63 |
Air Slide Table/Reversible Type MXQR
Air Cylinders » Table Cylinders
-
・Integrated guide rail and table
・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
・Position of the piping and adjusters can be changed on site according to the installation conditions.
・Features installation compatibility with the MXQ series
・Shock absorber also available for ø6
・Soft type/short stroke type shock absorbers (RJ) can be mounted.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Reversible | MXQR | Double acting | 6, 8, 12, 16, 20, 25 |
Compact Cylinder/Compact Type CQS/CDQS
Air Cylinders » Compact Air Cylinders-
・With this compact square type cylinder, auto switch mounting on 3 or 4 sides is possible.
This compact cylinder does not protrude from the body when mounting an auto switch.
・Newly added compact type foot brackets and double clevis pivot bracket
・With auto switch (CDQS series: CDQS, CDQSW, CDQSK, CDQSKW, CDQS□S)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQS | Double acting, Single rod | 12,16,20,25 |
Standard | CQS | Single acting (Spring return/extend) | 12,16,20,25 |
Standard | CQSW | Double acting, Double rod | 12,16,20,25 |
Non-rotating rod | CQSK | Double acting, Single rod | 12,16,20,25 |
Non-rotating rod | CQSKW | Double acting, Double rod | 12,16,20,25 |
Anti-lateral load | CQS□S | Double acting, Single rod | 12,16,20,25 |
Air Cylinder CS1/CDS1
Air Cylinders » Standard Air Cylinders (Square Cover)
-
・Large bore air cylinder with square cover, tie-rod type
・With auto switch (CDS1 series: CDS1, CDS1W, CDS1□Q)
*The air-hydro type is only available in ø125, ø140, and ø160.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CS1 | Double acting, Single rod | 125,140,160,180,200,250,300 |
Standard | CS1W | Double acting, Double rod | 125,140,160,180,200,250,300 |
Low friction | CS1□Q | Double acting, Single rod | 125,140,160 |
Air Cylinder JCM/JCDM
Air Cylinders » Standard Air Cylinders (Round Type)-
・A foot type and a flange type have been added. [New]
・Overall length shortened by up to 97 mm
・Weight: Max. 54% lighter (0.69 kg→0.32 kg)
・Various cover types available
・Port size: M5, Rc1/8, and NPT1/8 available
・Male and female rod ends available
・With auto switch (JCDM series: JCDM)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCM | Double acting, Single rod | 20,25,32,40 |
4/5-Port Air Operated Valve VSA4□20/4□30/4□40
Directional Control Valves » Air Operated Valves
Series | Flow rate characteristics A/B→EA/EB C[dm3/(s・bar)] | Flow rate characteristics A/B→EA/EB b | Flow rate characteristics A/B→EA/EB Cv | Applicable cylinder size |
---|---|---|---|---|
VSA4□20 | 5.6 | 0.51 | 1.4 | φ80 |
VSA4□30 | 9.6 | 0.17 | 2.4 | φ100 |
VSA4□40 | 16 | 0.32 | 4.2 | φ140 |
Vacuum Release Valve with Restrictor SJ3A6
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・2 built-in spool valves
・Vacuum adsorption and release can be controlled with a single valve.
・Width 10 mm (Same size as the SJ3000 series)
・With a restrictor that can adjust the flow rate of the release air
・Built-in replaceable filter on both vacuum and release sides
・Can be combined with the 4-port solenoid valve SJ2000/3000. (Made to Order)
・Manifold type no.: SS3J3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Turn-lock Type All Resin Fitting KY
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)-
·Prevents leakage due to insufficient tube insertion
· Ensure secure tube insertion
· Visibility of tube grip status is possible.
·Grease-free
·Fluid: Air, Nitrogen, Water, DI water (deionized water), Some chemicals
·Operating temperature range: 0 to 80°C
·All resin, Non-metal (except rubber)
Series | Model | Applicable tubing O.D. | Port size |
---|---|---|---|
KYH07-01 | Male connector | ø1/4″ | R1/8 |
ISO 13849-1 Certified Safe Exhaust Valve/Modular Connection Type VPX400
Modular F.R.L. Units » Pressure Relief 3 Port ValvesModular F.R.L. Units » Modular Connection Compatible Devices
-
・Double common specification has been added. [New]
・Safety standard ISO 13849-1 Certified (Corresponding to categories 3
and 4)
・Exhaust flow rate characteristics [L/min (ANR)] ∗ At 0.6 MPa
10,500 (VPX406-A3)
13,000 (VPX406-A4)
15,000 (VPX406-A6)
・Space saving & lightweight: 3 functions have been integrated.
Dual residual pressure release valve + Soft start-up valve + Main valve
inconsistency detection
・Modular connection is possible.
(AC30/40/50/60-D series)
* Click here for details on IM and ISO 13849-1 certification.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Category | Connected AC size | Flow rate characteristics 2→3 (A→R) C [dm3/(s・bar)] | Flow rate characteristics 2→3 (A→R) b |
---|---|---|---|---|
VPX406-A3 | 3, 4 | AC30 | 25.0 | 0.20 |
VPX406-A4 | 3, 4 | AC40 | 31.0 | 0.15 |
VPX406-A6 | 3, 4 | AC50/60 | 35.8 | 0.10 |
Residual Pressure Relief 3-Port Solenoid Valve VP546E/746E
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Flow rate characteristics C [dm3/(s·bar)]
VP546E: 7.5
VP746E: 12.6
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the
inlet side)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
VP546E | AC30-D |
VP746E | AC40-D |