WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Longer Life Cylinder CQS-XB24

Air Cylinders » Compact Air Cylinders
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     CQS Compact Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Longer Life Cylinder CQS-XB24
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
TypeSeriesActionBore size (mm)
Longer lifeCQS-XB24Double acting, Single rod12, 16, 20, 25

Air Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C55

List of ATEX Compliant Products » Air Cylinder
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Mist Separator Regulator 10-/21-AWM-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWM20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.3
21-AWM20 to 40-D1/8, 1/4, 3/8, 1/20.05 to 0.850.3

Dust Resistant Cylinder 

Air Cylinders » Environment Resistant Cylinders
    ・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
    ・4 times stronger than the standard model
    ・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
    ・The Lube-retainers create a coat of grease on the piston rod for improved durability.
TypeSeriesActionBore size (mm)
Air cylinderCM2-XC92Double acting20, 25, 32, 40
Compact cylinderCQS-XC92Double acting12, 16, 20, 25
Compact cylinderCQ2-XC92Double acting32, 40, 50, 63, 80, 100

Push-lock Type Speed Controller: Stainless Steel Type (Elbow/Universal) 10-AS-FG

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Stainless steel type
10-AS12□1FG to 42□1FGM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type
Stainless steel type
10-AS13□1FG to 43□1FGM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''

Compact Cylinder 10-/11-/21-/22-CQ2-Z

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Standard10-/11-CQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100
Standard21-/22-CQ2-ZDouble acting, Single rod32, 40, 50, 63, 80, 100

Magnetic Separator FHM

Hydraulic Equipment » Hydraulic Equipment
    ・Magnetic separators protect machinery from malfunctions, reduced
     precision, and burnout by adsorbing and eliminating contaminants in
     the fluid by means of magnetism.
     This helps extend the service life of hydraulic equipment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable fluid storage
volume (L/unit)
Flow speedFluid
FHM20 to 2003 m/min or lessFHMN : Petroleum, Water glycol,
Cutting oil, Emulsion
FHMV : Phosphoric ester  

Go Top