WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Card Motor Controller LATCA

Electric Actuators/Cylinders » Card Motor
    ・Easy programming (Cycle time entry)
     Just input 3 parameters: Positioning time, Target position, Load mass
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Card Motor Controller LATCA
    Manual
    Type Series View search result
    Step date input type
    Pulse input type
    LATCAView search result
  • Card Motor Controller LATCA
    DoC/IM
    Type Series View search result
    Step date input type
    Pulse input type
    LATCAView search result
TypeSeriesPower supply
voltage
Parallel input
Input
Parallel input
Output
Step date input type
Pulse input type
LATCA24 VDC±10%6 inputs
(Optically isolated)
4 outputs
(Optically isolated,
open collector output)

Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
     With high-precision linear guide, Repeatability: ±0.01 mm
     Linear guide of the higher rigidity and precision is used. Higher rigidity
    ・Integrated speed adjustment mechanism
    ・A split protective cover for easy air gripper maintenance
    ・Selectable attachment, protective cover, and number of auto switches
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
    for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-X7400-KAView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-X7400-KA16

Angular Type Air Gripper/Standard Type MHC2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・A large holding moment is achieved through a double piston construction.
    ・Integral variable throttle
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Angular Type Air Gripper/Standard Type MHC2
    Manual
    Series View search result
    MHC2View search result
SeriesCylinder bore size (mm)
MHC210,16,20,25

Linear Guide Parallel Type Air Gripper MHZ□2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・The linear guide improves rigidity and accuracy.
    ・Dustproof and drip proof construction
    ・Dust cover material is selectable.
TypeSeriesCylinder bore size (mm)
CompactMHZA2-66
Compact, with dust coverMHZAJ2-66
StandardMHZ26,10,16,20,25,32,40
Long strokeMHZL210,16,20,25
Long stroke, with dust coverMHZL210,16,20
With dust coverMHZJ26,10,16,20,25,32,40

Rotary Actuator CRA1/CDRA1

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Compact auto switches (D-M9□ type) are mountable on 2 surfaces.
     Auto switch can be mounted from the front.
    ・Weight reduced by up to 14%
    ・With air cushion, Easy adjustment of cushion valve
    ・With auto switch (CRA1 series: CDRA1, CDRA1□□U, CDVRA1)
TypeSeriesRack typeSizeRotating angle
StandardCRA1Single30,50,63,80,10030:90°180°50 to 100:90°100°180°190°
Angle adjustableCRA1□□USingle50,63,80,10090°100°180°190°
With solenoid valveCDRA1Single50,63,80,10090°100°180°190°

Rotary Actuator CRB2/CDRB2

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・It is possible to move the auto switch mounting position as desired.
    ・Direct mounting
    ・Connection port position: Select from side ported or axial ported
     (When a switch and angle adjuster are installed, only the side ported is selectable.)
    ・Low-pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
    ・It is possible to adjust the angle as desired.
    ・With auto switch (CDRB2 series: CDRB2□W, CDRB2□WU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRB2Single
Double
10,15,20,30,4090°180°270°90°100°
With angle adjusterCRB2□WUSingle
Double
10,15,20,30,4090°180°270°90°100°

Trimmer Auto Switch D

Air Cylinders » Auto Switches
Rotary Actuators/Air Grippers » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
Switches/Sensors/Controller » Auto Switches for Rotary Actuators and Air Grippers
    ・Easily distinguish workpieces with a single auto switch
    ・Minimum detectable adjustment width: 0.5 mm
    ・Applicable to the short stroke cylinder
     The detection of the extended and retracted end positions can be made by a single auto switch.
     This switch can be used when two auto switches cannot be mounted due to a short stroke.
SeriesTypeMounting
D-M9KSensor unitDirect mounting (Round groove)
D-Y7KSensor unitDirect mounting (Square groove)
D-F7KSensor unitRail mounting
D-R□KAmplifier unit-

Solid State Auto Switch/Short Type D-M9□-5

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    Produced upon receipt of order

    ・Overall length reduced by 32%(22 mm→15 mm)
    ・Protrusion from the actuator end surface has been reduced.
    ・Specifications are the same as those of the standard product (D-M9□).
SeriesTypeFeatures
D-M9□-5Solid state auto switchGeneral purpose type

Shock Absorber RB

Air Cylinders » Shock Absorbers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesAbsorbed energy(J)Absorption stroke(mm)O.D. thread
StandardRB0.5 to 1474 to 25M6 to M27
Coolant resistantRBL3.92 to 1476 to 25M10 to M27
ShortRBQ1.96 to 494 to 13M16 to M32

ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
C85-X3242/C75-X3242 

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・Smooth stopping with less impact compared to the type that only has a rubber bumper
    ・Reduced impact noise
    ・No need to adjust the cushion needle
    ・Shorter cycle time
     The air cushion + rubber bumper construction enables the cycle time to be shortened, compared to the type that only has an air cushion.
TypeSeriesActionBore size (mm)
ISO cylinder/StandardC85-X3242Double acting, Single rod20,25
Air cylinder/StandardC75-X3242Double acting, Single rod32,40

Go Top