There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Valve Mounted Compact Cylinder/Guide Rod Type CVQM
Air Cylinders » Valve Mounted Air Cylinders
-
・A guide rod and solenoid valve have been integrated in the CQ2 series
compact cylinder.
・Non-rotating accuracy ±0.1°or less
・Lateral load resisting 2 to 3 times (∗ Compared to the CDQ2 series )
・Loads can be directly mounted.
・Mounting pitch is interchangeable with the CQ2 series.
・Saves manpower, space, and energy
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Model Selection/Technical Data CV Series/Precautions
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Component Cylinder | Component Valve |
---|---|---|---|---|---|
Standard | CVQM | Double acting | 32,40,50,63 | CQM | SY3000 |
Stroke Reading Cylinder CE1
Air Cylinders » Stroke Reading Cylinders
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Series | Action | Bore size(mm) | Applicable counter |
---|---|---|---|
CE1 | Double acting | 12,20,30,40,50,63 | CEU5 |
Heavy Duty Stopper Cylinder RS2H
Air Cylinders » Stopper Cylinders-
・Weight: Reduced by up to 22% (Compared with the previous RS1H series)
・Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
・Capable of stopping pallets softly
・Stopper cylinder with shock absorber
・Lock Release specification (-XC102)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Flange | RS2H | Double acting Double acting with spring Single acting, spring extend | 50,63,80 |
Offset Pin Shift Cylinder CDQ2B-X2839
Air Cylinders » Pin Shift CylinderArc Welding Process Equipment » Specialty Cylinders
-
・With high rigidity offset load capacity
・High rigidity, High precision
With plate extended: Deflection of ±0.1 mm or less
・3 different port location directions can be selected.
・Can be mounted from 2 directions
・Coil scrapers equipped as standard
・Auto switches are mountable.
Type | Series | Bore size (mm) | Stroke (mm) |
---|---|---|---|
Offset pin shift cylinder | CDQ2B-X2839 | 32, 40, 50 | 25, 50, 75 |
Shot Pin Cylinder CKZP
Air Cylinders » Pin Shift Cylinder-
・High precision
With rod extended: Deflection of ±0.1 mm or less
Non-rotational accuracy: ±0.1 mm or less
・Positioning repeatability
Positioning accuracy: ±0.05 mm, Distance accuracy: ±0.1 mm
・High output: Retract force: 1764 N, Extending force: 2362 N
・Mounting Based on NAAMS Standard (71 mm bore)
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
CKZP | 57, 71 | 25, 50 |
Rotary Clamp Cylinder MK2T
Air Cylinders » Clamp Cylinders
-
・The double guide type features improved non-rotating accuracy by using a guide roller in the rotating mechanism.
・Can be used as a spatter resistant cylinder for arc welding (-XC89/-XC91)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Double guide type | MK2T | Double acting | 20,25,32,40,50,63 |
Air Servo Cylinder IN-777
Air Cylinders » Specialty CylindersPneumatic Instrumentation Equipment » Actuators
Produced upon receipt of order
・Capable of air cylinder multipoint positioning and control
・Fast response and high positioning repeatability
Positioning repeatability: ±0.5 mm
・Easier maintenance due to unitization
・Built-in self-diagnosis function (LED lamp and signal output)
・Emergency stop of the piston when the air or power supply is cut
Type | Series | Action | Bore size (mm) | Max. speed |
---|---|---|---|---|
Air servo cylinder | IN-777 | Double acting, Single rod | 125, 160, 200, 250, 320 | ø125:160kg, ø160~200:240kg, ø250~320:300kg |
Sine Rodless Cylinder REB
Air Cylinders » Specialty Cylinders
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
・Maximum speed: 600 mm/s
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Direct mount | REBR | Double acting | 15,25,32 |
Linear guide (Single axis) | REBH | Double acting | 15,25 |
Linear guide (Double axis) | REBHT | Double acting | 25,32 |
Cylinder with Lock MWB/MDWB
Air Cylinders » Lock Cylinders/Cylinder with An End Lock-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Separate construction for improved ease of maintenance
・Holding force improved by 15%
・High stopping accuracy within ±1 mm
・Overall length reduced by 18 mm max.
・With lock status indication (-X3030)
・Safety mechanism can be designed by combining a single
lock unit with an actuator
・It can be added to machinery as a “safety component” of
safety-related parts in accordance with ISO 13849-1. (-X3075)
・With auto switch (MDWB Series: MDWB, MDWBW)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
- | MWB-UT | - | - | - | 12,16,20,25,30 | 630 to 6080 |
Fine Lock Cylinder CLA2/CDLA2
Air Cylinders » Fine Lock Cylinders
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
・With auto switch (CDLA2 series: CDLA2)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Fine lock cylinder | CLA2 | Double acting, Single rod | 40, 50, 63, 80, 100 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLA2W | Double acting, Double rod | 40, 50, 63, 80, 100 | Spring lock, Air pressure lock, Spring/Air pressure lock |