WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Auto Feed Lube, Auto Feed Tank ALF/ALT

Lubrication Equipment » Lubrication Equipment
    ・Reduces maintenance labor with an auto-lubrication function
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Auto Feed Lube, Auto Feed Tank ALF/ALT
    DoC/IM
    Series Type View search result
    ALF400 to 900View search result
    ALTTankView search result
    VA,VBOil distributor
SeriesTypePort sizeBowl capacity (cm3)
ALF400 to 9001/4,3/8,1/2,3/4,1
1 1/4,1 1/2,2
5000,9000
ALTTankAir:1/4 Oil:3/85000,9000
VA,VBOil distributorφ6Number of distribution ports:4,6,8,10,16

Booster Regulator VBA10A/11A

Modular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators
    ・Increase factory air pressure by 4 times!
    ・Air-only operation requires no power supply, and allows easy installation.
    ・Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
     Max. 30% reduction (Pressure increase ratio: 4 times)
    ・Max. flow rate: 10% increase (Pressure increase ratio: Twice),
     30% increase (Pressure increase ratio: 4 times)
    ・Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
     Max. 60% shorter (Pressure increase ratio: 4 times)
    ・Improved service life: 50 million cycles or more
     (Pressure increase ratio: Twice, 4 times)
     Maintenance frequency is reduced due to improved life.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
VBA-X32391/4VBA10A: 0.4 to 1.4
VBA11A: 0.8 to 2.0

E-P HYREG® VY1

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of pressure by use of electrical signals
    ・Thrust control of cylinders
    ・Flow control of nozzles
    ・Pressure control of tanks
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • E-P HYREG® VY1
    Manual
    Series View search result
    VY1View search result
SeriesPort sizeSet pressure (MPa)
VY1M5×8
1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
0.05 to supply pressure

Electro-Pneumatic Regulator ITV

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
IO-Link Devices » Electro-Pneumatic Regulator
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of air pressure in proportion to electrical signals
    ・Sensitivity: 0.2 kPa (100 kPa specification)
    ・Linearity: ±1% or less (F.S.)
    ・Hysteresis: 0.5% or less (F.S.)
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link

     ▶IO-Link Master
SeriesPort sizeSet pressure (MPa)
ITV0000Built-in One-touch fitting
φ4,φ5/32
0.001 to 0.1
0.001 to 0.5
0.001 to 0.9
ITV10001/8,1/40.005 to 0.1
0.005 to 0.5
0.005 to 0.9
ITV20001/4,3/80.005 to 0.1
0.005 to 0.5
0.005 to 0.9
ITV30001/4,3/8,1/20.005 to 0.1
0.005 to 0.5
0.005 to 0.9

Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR

Modular F.R.L./Pressure Control Equipment » Regulators
Process Valves » 5.0 MPa 2/3 Port Solenoid Valves
Pressure Control Equipment » Regulators
    ・Service life: 10 million cycles
     Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
    ・Uses NSF-H1 approved grease on guide rings (Sliding parts)
    ・Improved durability through the use of a metal seal type relief valve
    ・Uses a special fluororesin seal for sliding parts
     Stable unattached response, Not easily affected by pressure
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelTypePort sizeSet pressure (MPa)
VCHRVCHR30/40Direct operated regulator
(Relieving type)
G3/4,1,1 1/20.5 to 5.0
(Max. operating pressure 6.0)

Miniature Regulator ARJ210

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Miniature Regulator ARJ210
    Manual
    Series View search result
    ARJ210View search result
SeriesFeaturesPort sizeSet pressure (MPa)
ARJ210Direct operated
relieving type
Male thread: 1/8
Female thread: M5 x 0.8
0.2 to 0.7

Air Filter AF-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Filter AF-D
    Manual
    Series View search result
    AF20 to 60-DView search result
SeriesPort sizeFiltration (μm)
AF20 to 60-D1/8,1/4,3/8,1/2,3/4,15

Clean Air Filter/Hollow Fiber Element SFD

Air Preparation Equipment » Air Preparation Filters
Clean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
    ・Built-in hollow fiber element
    ・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
    ・Compliant with the RoHS Directives regulations regarding the reduction
     of environmentally detrimental chemicals
    ・Metal Case Type (Made to Order)
     Stainless steel, Aluminum cases
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Air Filter/Hollow Fiber Element SFD
    Manual
    Series Type View search result
    SFD100Disposable type
    (Non-replaceable element)
    View search result
    SFD110Disposable type
    (Non-replaceable element)
    View search result
    SFD200Cartridge type
    (Replaceable element)
    View search result
SeriesTypeFlow rate L/min (ANR)
(At inlet pressure 0.7 MPa)
Operating pressureFiltration (μm)
SFD100Disposable type
(Non-replaceable element)
to 100Max.1.0MPa0.01
(Filtration efficiency: 99.99%)
SFD110Disposable type
(Non-replaceable element)
to 120Max.1.0MPa0.01
(Filtration efficiency: 99.99%)
SFD200Cartridge type
(Replaceable element)
to 500Max.1.0MPa0.01
(Filtration efficiency: 99.99%)

Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD 

Air Preparation Equipment » Air Preparation Filters
    ・Compressed air purity class: ISO 8573
    ・Increased air flow capacity due to lower pressure drop which contributes to energy saving
     Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
     Pressure drop: 5 kPa or less
    ・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
     Lighter body weight due to thinner stainless steel bowl
    ・Space-saving design, Reduced piping labor!
     The AFF series main line filter removes both water droplets and solid particles.
     A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
     Space and piping work are reduced.
    ・Easier replacement of the element
     The stopper function prevents the bowl from falling.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    Manual
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAMView search result
    Micro mist separatorAMDView search result
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    DoC/IM
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAM
    Micro mist separatorAMD
TypeSeriesFiltration (μm)Air flow(m3/min[ANR])Port size
Main line filterAFF1.0 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Mist separatorAM0.1 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)7 to 14.51,1 1/2, 2

Go Top