WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Refrigerated Air Dryer IDF □E/F/D

Air Preparation Equipment » Air Dryers
    * The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
     Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
     substitute.

     Discontinuation date
     IDF22E/IDFA22E: Discontinued
     IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
     March 2024

     IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
     September 2024

     IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
     September 2024
SeriesRated inlet conditionAir flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDF1E35℃
0.7 MPa
0.10.120.75R134a
(HFC)
Rc3/8Less than 7.5kw
IDF2E35℃
0.7 MPa
0.20.2351.5R134a
(HFC)
Rc3/8Less than 7.5kw
IDF3E35℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDF4E35℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDF6E35℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF8E35℃
0.7 MPa
1.221.327.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF11E35℃
0.7 MPa
1.651.8211R134a
(HFC)
Rc3/4Less than 7.5kw
IDF15E135℃
0.7 MPa
2.83.115R134a
(HFC)
Rc1Less than 7.5kw
IDF100F40℃
0.7 MPa
16.018.8100R407C
(HFC)
R2Less than 7.5kw
IDF125F40℃
0.7 MPa
20.123.7125R407C
(HFC)
65(2 1/2B)
flange
Less than 7.5kw
IDF150F40℃
0.7 MPa
25.030.0150R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF190D40℃
0.7 MPa
32.038.0190R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF240D40℃
0.7 MPa
43.050.0240R407C
(HFC)
100(4B)
flange
Less than 7.5kw
IDF370D35℃
0.7 MPa
54.065.0370R407C
(HFC)
150(6B)
flange
More than 7.5kw

Water Cooled Aftercooler HAW

Air Preparation Equipment » Aftercoolers/Air Tanks
    ・Can cool high-temperature compressed air from compressors down to
     40°C or less and efficiently remove moisture from the air
    ・Stable operation for this water-cooled type is possible even in an environment
     with a high temperature, high moisture, and heavy foreign particles.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Cooled Aftercooler HAW
    Manual
    Series View search result
    HAWView search result
SeriesApplicable compressor (kW)Air flow capacity L/min (ANR)
HAW2.2 to 110300 to 18000

Free Mount Cylinder for Vacuum ZCUK

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems
    ・In the rectangular compact cylinder CU series, which has a high level of mounting precision, a vacuum passage is provided in the rod to facilitate the mounting of a vacuum pad and to save space.
    ・Standard vacuum pads (ø2 to ø50) can be mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesBore size:
(mm)
Vacuum pad diameterStroke
(mm)
ZCUK10, 16, 20, 25, 30φ2 to φ505 to 50

Electronic Vacuum Regulator ITV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Regulators
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of vacuum pressure in proportion to electrical signals
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
SeriesPort sizeSet pressure (MPa)
ITV009□Built-in One-touch fitting
φ4,φ5/32
-1 to -100
ITV209□1/4-1.3 to -80

Vacuum Flow Stainless Steel Specifications ZH□-□-X341

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow
Air Blowing Equipment » Air Blowing Equipment
    ・By supplying compressed air, large blow and vacuum flow rates are available.
    ・A blow flow rate 4 times the supply air
    ・A vacuum flow rate 3 times the supply air
    ・Large passage diameter available for the suction of machining chips, particles, etc.
    ・Maintenance-free
    ・Mounting brackets are available.
    ・Application examples:
     Blow: Blowing away water droplets and machining chips
     Vacuum: Vacuuming smoke during soldering, Transferring materials such as pellets or fine particles
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
    ・A compact, lightweight all-in-one vacuum gripper
    ・Integrated vacuum ejector, pressure switch, and cups
    ・Standards: Conforming to ISO 9409-1-31.5-4-M5
    ・A wide variety of cup variations are available to support a wide range of workpieces.
  • Vacuum Gripper for Collaborative Robots ZXP7□-X1□-KA
    for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series 
    Manual
    Series View search result
    ZXP7□-X1□-KAView search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□-X1□-KAFlat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Compact Vacuum Pad (Vacuum Suction Cup) ZP3

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Overall length shortened
    ・Pad form: Flat type, Flat type with groove, Bellows type, Bellows type with ribs
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 3, 6, 10, 15, 20]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3Flat typeφ1.5,φ2,φ3.5
ZP3Flat type with grooveφ4,φ6,φ8,φ10,φ13,φ16
ZP3Bellows typeφ4,φ6,φ8
ZP3Bellows type with ribsφ10,φ13,φ16

Air Suction Filter with One-touch Fittings ZFB

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Prevents problems related to vacuum circuits or airborne contaminants
    ・Vacuum tubes can be connected and removed by a one-touch operation.
SeriesApplicable tubing O.D.
Metric
Applicable tubing O.D.
Inch
Flow rate
L/min (ANR)
Filtration (μm)
ZFB10φ4, φ6φ3/16, φ1/410 to 2030
ZFB20φ6, φ8φ1/430 to 5030
ZFB30φ8, φ10φ3/87530
ZFB40-φ1/210030

Vacuum Release Valve with Restrictor SJ3A6

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
    ・2 built-in spool valves
    ・It is possible to control vacuum adsorption and release with a single
     valve unit.
    ・Width 10 mm (Same size as the SJ3000 series)
    ・With a restrictor that can adjust the flow rate of the release air
    ・Built-in replacement filter on both vacuum and release sides
    ・Can be combined with the 4 port solenoid valve SJ2000/3000 (Made to
     order)

All Stainless Steel Vacuum Ejector ZH□□-X267

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・All stainless steel (SCS13: Equivalent to stainless steel 304)
    ・Sealant not required
    ・Max. operating temperature: 260℃
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZH05-X2670.55132 to 13
ZH07-X2670.712232 to 20
ZH10-X2671.024462 to 32

Go Top