WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Power Valve VEX

Directional Control Valves » Power Valves
    ・Extensive size variations, port sizes 1/8 to 2
    ・VEX1: Large capacity exhaust regulator
    ・VEX3: 3-port, 3-position valve
    ・VEX5: 3 functions (pressure regulator, directional control valve, and speed controller) are provided by a single valve.
DescriptionSeriesFunction
Regulator valveVEX1Regulator + Directional control valve
3-position valveVEX3Directional control valve
Economy valveVEX5Reduced pressure supply + ON/OFF exhaust + Speed control

Mechanical Valve VM/VZM/VFM

Directional Control Valves » Mechanical Valves/Transmitters
    ・A wide variety of valves are available for all types of air systems.
    ・Small mounting space with a compact body
DescriptionSeriesNumber of ports
Mechanical valveVM10002/3 ports
Mechanical valveVM100,VM2002/3 ports
Mechanical valveVM4003 ports
Mechanical valveVZM500,VZM4005 ports
Mechanical valveVFM300,VFM2005 ports
Mechanical valveVM8003 ports

4/5-Port Air Operated Valve SYJA3000/5000/7000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the SYJ3000/5000/7000 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 4/5-Port Air Operated Valve SYJA3000/5000/7000
    Manual
    Series View search result
    SYJA3000View search result
    SYJA5000View search result
    SYJA7000
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
SYJA30000.460.350.12φ25
SYJA50000.830.320.21φ40
SYJA70002.90.350.74φ50

3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Compact manifold with two 3-port valves on 1 station
    ・Connector (For plug-in connection)
    ・Individually wired valves can be added.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Highly Integrated Unit Manifold VV100
    DoC/IM
    Series View search result
    VV100View search result
SeriesFlow rate characteristics
2a/2b→3(E)
C[dm3/(s・bar)]
Flow rate characteristics
2a/2b→3(E)
b
Power
consumption
(W)
For use
in vacuum
applications
VV1000.050.290.4(Standard)
0.15(With power saving circuit)
-100 kPa

3-Port Solenoid Valve VQZ100/200/300

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・The external pilot specification can be used for vacuum applications.
    ・Can be mounted on an aluminum body manifold or a DIN rail
    ・Manifold type no.: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25,
              VV3QZ32, VV3QZ35
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VQZ1000.560.300.140.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa
VQZ2001.70.360.450.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa
VQZ3003.00.330.720.35(Standard)
0.9(High pressure type,
High speed response type)
-100 kPa

Lever Hand Valve VHL

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
    ・Space saving, Easy to operate (Vertical type) 5-port lever valve
    ・Weight reduction of up to 45%
     ∗ Comparison between VHL21□D-02□ and VH210-□02
    ・Footprint reduced by 58%
     VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2
    ・Panel mounting internal height reduced by 18.6 mm
     For panel mounting
     ∗ Comparison between VHL210D and the existing VH20□ model
    ・Flow rate increased by 73%
     ∗ Comparison between VH211□-02□ and VH210-□02
     (Flow rate characteristics 1 → 4/2 (P → A/B))
    ・3 operation types
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Lever Hand Valve VHL
    Manual
    Series View search result
    VHLView search result
DescriptionSeriesOperation typePort size
Lever hand valveVHLSpring return
Detent
Detent type with shift prevention lock
1/4

Air Gripper for Collaborative Robots/Standard Type RMHZ2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers

    ・Unitization of the peripheral devices required for gripper driving
     Operation is possible simply by connecting 1 air supply tube and 1
     electrical wire.
     Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
     fitting, etc.
    ・Can be used with the collaborative robots of 12 companies
     UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
     Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
     SIASUN, JAKA, AUBO, ABB
    ・Air consumption reduced by up to 80%

    ・High rigidity and precision are achieved by integrating the guide and
     finger.
    ・With high-precision linear guide
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Gripper for Collaborative Robots/Standard Type RMHZ2
    Manual
    Series View search result
    RMHZ2View search result
  • Air Gripper for Collaborative Robots/Standard Type RMHZ2
    DoC/IM
    Series View search result
    RMHZ2View search result
SeriesNumber of fingersExternal gripping force
[N]
Internal gripping force
[N]
Opening/Closing stroke
(Both sides) [mm]
RMHZ2254.272.214

Stainless Steel Made to Order 

Air Cylinders » Environment Resistant Cylinders
  • Stainless Steel Made to Order 
    Symbol Specifications Download
    -XB12 Made to Order Common Specifications External stainless steel cylinder PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
ModelDescription
-XB12External stainless steel cylinder
-XC6Made of stainless steel
-XC7Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel
-XC27Double clevis and double knuckle joint pins made of stainless steel
-XC65Made of stainless steel (Combination of XC7 and XC68)
-XC68Made of stainless steel (with hard chrome plated piston rod)

OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180

Air Blowing Equipment » Air Blowing Equipment
    ・Compliant with OSHA Standard 1910.242(B)
     The structure prevents closing of the discharge port.
     This is a safety design that limits the pressure to 30 psi even when
     an operator is touching the nozzle.
     (Operating pressure: 0.5 MPa or less)
    ・CO2 emissions (Air consumption): 42% reduction
    ・Low noise: Max. 8 dB(A) reduction∗
     ∗ Compared with the existing model: nozzle for One-touch fitting
      (resin type) KN-Q10A-200
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
    Manual
    Series Type View search result
    KNA-Q10-180Nozzle for One-touch fittingView search result
    KNAG-Q10-180Nozzle for One-touch fittingView search result
SeriesTypeNozzle diameterMaterial
KNA-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8PBT
KNAG-Q10-180Nozzle for One-touch fittingEquivalent to ø1.8Stainless steel 316

Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D 

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction (Body
     sizes 30 and larger)
     Better visibility: 360°
    ・Lightweight: Max. 40.7% reduction (0.24 kg)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator Regulator AWM-D
    Micro Mist Separator Regulator AWD-D 
    Manual
    Series View search result
    AWM20 to 40-DView search result
    AWD20 to 40-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AWM20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.3
AWD20 to 40-D1/8,1/4,3/8,1/20.05 to 0.85
0.05 to 0.2
0.01

Go Top