WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


3-Screen Display High-Precision Digital Pressure Switch 
ZSE20□(F)/ISE20□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Compatible Products » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
    ・A low differential pressure range type has been added to the 20A
     series. [New]
    ・Integrated R1/8 fitting with bottom wiring entry
    ・An M12 connector type has been added.
    ・A low pressure range type has been added.
    ・Visualization of settings
    ・Simple 3-step setting
    ・Easy screen switching
     It is possible to change the settings while checking the measured value.
    ・Delay time:1.5 ms or less
    ・Current consumption: 25 mA or less
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    Manual
    Series Type View search result
    ZSE20 (F) ISE20Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20A (F) ISE20ACompound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20B (F)-(L) ISE20B-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20C (F)-(L) ISE20C (H)-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
  • 3-Screen Display High-Precision Digital Pressure Switch 
    ZSE20□(F)/ISE20□
    DoC/IM
    Series Type View search result
    ZSE20 (F) ISE20Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20A (F) ISE20ACompound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20AF-X576 to 580 (Made to Order)Compound pressureView search result
    ZSE20B (F)-(L) ISE20B-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
    ZSE20C (F)-(L) ISE20C (H)-(L)Compound pressure, Vacuum pressure, Positive pressureView search result
SeriesOutput typeTypeRated pressure rangeEnclosureApplicable fluid
ZSE20 (F) ISE201 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP40Air
ZSE20A (F) ISE20A2 outputs, Analog output (Voltage/Current)Compound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP40Air
ZSE20AF-X576 to 580 (Made to Order)2 outputs, Analog output (Voltage/Current)Compound pressure−50.0 to 50.0Pa, −100.0 to 100.0Pa, −200 to 200.0PaIP40Air
ZSE20AF-X576 to 580 (Made to Order)2 outputs, Analog output (Voltage/Current)Compound pressure−500 to 500Pa, −1.000 to 1.000kPa, −2.00 to 2.00kPa, −5.00 to 5.00kPa, −10.00 to 10.00kPaIP40Air
ZSE20B (F)-(L) ISE20B-(L)2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPaIP65Air
ZSE20C (F)-(L) ISE20C (H)-(L)2 outputs, Analog output (Voltage/Current), IO-Link/Switch: 1 outputCompound pressure, Vacuum pressure, Positive pressure−100.0 to 100.0 kPa, 0.0 to −101.0 kPa, −0.100 to 1.000 MPa, −0.100 to 2.000 MPaIP65General fluids

Oil-free/External Parts Copper-free Pressure Gauge  G46E

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
    ・Oil-free, external parts copper-free
    ・With limit indicator
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G46Eφ42.5R1/8,1/4

Nozzles for Blowing KN

Air Blowing Equipment » Air Blowing Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzles for Blowing KN
    Manual
    Series Type View search result
    KNNozzle with self-align fitting
    KNNozzle with male thread
    KNCNozzle with flow rate adjustment function
    KNLCopper extension nozzle
    VMGCopper extension nozzle setView search result
    KN-Q□ANozzle for One-touch fitting (Resin type)
    KN-Q□Nozzle for One-touch fitting (Metal type)
    KNKPivoting nozzle with self-align fitting
    KNKPivoting nozzle with male thread
    KNHHigh efficiency nozzle
    KNSLow noise nozzle with self-align fitting
    KNSLow noise nozzle with male thread
    KNPStandard sensing head
    KNPNeedle sensing head
    P5670129-□Nozzle cover
    KN-R03-400-X1484 Blower nozzle (Made to order)
    KN-06-150-X1567Bender tube (Made to order)
    KNStainless steel nozzle (Made to order)
    ZH-X226 ZH-X338 ZH-X249Vacuum flow
SeriesTypeNozzle size
KNNozzle with self-align fittingø1 to ø6
KNNozzle with male threadø1 to ø8
KNCNozzle with flow rate adjustment functionø2.6
KNLCopper extension nozzleø1.5 to ø3
VMGCopper extension nozzle setø1.5 to ø3.5
KN-Q□ANozzle for One-touch fitting (Resin type)ø1 to ø3
KN-Q□Nozzle for One-touch fitting (Metal type)ø1 to ø3
KNKPivoting nozzle with self-align fittingø4, ø6
KNKPivoting nozzle with male threadø4, ø6
KNHHigh efficiency nozzleø1 to ø2
KNSLow noise nozzle with self-align fittingø0.75 x 4 to ø1 x 4
KNSLow noise nozzle with male threadø0.75 x 4 to ø1.1 x 8
KNPStandard sensing headø2.5
KNPNeedle sensing headø0.7
P5670129-□Nozzle coverRefer to the catalog.
KN-R03-400-X1484 Blower nozzle (Made to order)4 x 11 (Nozzle port size)
KN-06-150-X1567Bender tube (Made to order)ø1.5
KNStainless steel nozzle (Made to order)Refer to the catalog.
ZH-X226 ZH-X338 ZH-X249Vacuum flowRefer to the catalog.

Clean Exhaust Filter SFE

Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust Filter
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
    ・This filter enables the direct exhaust of air in a clean room.
     (Cleanliness class 4: ISO14644-1)
     Air can be directly exhausted in a clean room by simply mounting this product to the pneumatic equipment in the clean room.
    ・Piping for exhaust air and relief air is not required.
     Reduces piping installation work and space
    ・Noise reduction: 30 dB (A) or more
    ・One-touch fitting type is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFiltration (μm)Maximum flow capacity L/min (ANR)Port size
SFE0.01 (Filtration efficiency: 99.99%)3,30,65,130,200M5 x 0.8,R1/8,R1/4
φ4,φ6,φ8,φ10

Exhaust Cleaner for Vacuum Pump AMV

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
    ・Captures 99.5% of greasy fumes exhausted from the vacuum pump
    ・Realizes a comfortable working environment without greasy fumes
    ・Captures and cuts off 99.5% of even low-flow and highly concentrated greasy fumes
    ・Exhaust ducts from the vacuum pump are not necessary.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Silencer/BC Sintered Body Type AN

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Silencers
SeriesFeatures
AN・BC sintered body type
・ Noise reduction: 13, 16, 18, 21 dB (A)

Residual Pressure Release Valve with One-touch Fittings KE□

Flow Control Equipment » Related Equipment
    ・Residual pressure in the cylinder can be easily released with the push of a button.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesApplicable tubing O.D.
With One-touch fittings without a push button guardKEAφ6 to φ12
With One-touch fittings with a push button guardKEBφ6 to φ12
Rc thread with a push button guardKECConnection thread:Rc1/4,3/8

Air Saving Valve ASR/ASQ

Flow Control Equipment » Air Saving Speed Controllers Air Saving Valves
    ・40% reduction in air consumption
    ・Cuts air consumption by operating the return stroke at a reduced pressure
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeApplicable tubing O.D.
Pressure valveASR1/4 to 1/2φ6 to φ12
Flow valveASQ1/4 to 1/2φ6 to φ12

Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Improved environmental resistance with the all metal exterior
    ・Flow adjustable by a flat head screwdriver
     Prevents accidental manual operation
    ・Adjustment needle lock nut feature as standard
     Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
     Helps improve safety in your machinery
    ・More compact: Height reduced by 28% (For G thread, face seal)
    ・2 types are available for different applications.
     For welding environments and for general environments
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
    Manual
    Type Series View search result
    Metal body, Elbow typeASB-DView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Metal body, Elbow typeASB-DM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Speed Controller with Pilot Check Valve ASP

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated pilot check valve and speed controller
    ・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with
pilot check valve
ASP1/8 to 1/2φ6 to φ12φ1/4'' to φ1/2''

Go Top