There were 63 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
5-Port Solenoid Valve SY3000/5000-X990
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Allows for space saving and reduced piping labor
・Flow rate characteristics C [dm3/(s·bar)]
SY3000: 1.6, SY5000: 3.6
・Top ported/Side ported
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
SY3000-X990 | AC30-D |
SY5000-X990 | AC40-D |
Oil Filter FH150
Hydraulic Equipment » Hydraulic Equipment
-
・Compact, Lightweight
Cover material: Aluminum die-casted
・Easy maintenance
・It is possible to detect clogging with the differential pressure indicator and
differential pressure indication switch (CB-□□H).
Series | Port size (Rc) | Rated flow range L/min | Element μm (Nominal filtration) |
---|---|---|---|
FH150 | 1/4 to 1/2 | 5 to 20 | Paper : 5, 10, 20 |
Micro Mist Separator with Pre-filter AMH
Air Preparation Equipment » Air Preparation Filters
-
・The integration of the AM series and AMD series achieves a reduction in
installation space and reduced piping installation labor and costs.
・Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger
・Should be used as a pre-filter for compressed air for precision instruments
or clean rooms requiring high levels of clean air
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMH | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Residual Pressure Relief 3-Port Solenoid Valve VP546E/746E
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Flow rate characteristics C [dm3/(s·bar)]
VP546E: 7.5
VP746E: 12.6
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the
inlet side)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
VP546E | AC30-D |
VP746E | AC40-D |
Filter for Cleaning Fluid/Quick Change Filter FQ1
Industrial Filters/Sintered Metal Elements » Industrial Filters
-
・Ideal for low-flow filtration (Max. 30 L/min)
・No tools are required.
・Takes only 60 seconds for element replacement
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FQ1 | Rc1/2, 3/4, 1 | 1 MPa | MAX. 80 |
Super Mist Separator AME
Air Preparation Equipment » Air Preparation Filters
-
・Can separate and absorb aerosol state fine oil particles and
change oil-lubricated compressed air to the equivalent of oilless air
・Should be applied for the filtration of compressed air that requires high-degree
cleanliness, such as the compressed air used for coating lines, clean rooms,
and equipment that must remain oil free
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AME | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP546/746
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・With main valve position detection function
The main valve position detection function is used to detect
inconsistencies between input signals and valve operations.
・Flow rate characteristics C [dm3/(s·bar)]
VP546: 8.3
VP746: 12.3
・A model with a soft start-up function is also available.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
VP546 | AC30-D |
VP746 | AC40-D |
Low Maintenance Filter FN
Industrial Filters/Sintered Metal Elements » Industrial Filters
-
・Element replacement is not required.
・System circuit allows for the automatic cleaning of the element when clogged
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FN1 | Rc1 | 1 MPa | MAX. 80 |
FN4 | Rc2 | 1 MPa | MAX. 80 |
Filter Regulator AW-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Integrated filter and regulator units save space and require less piping.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AW(K)-B.
The brackets and set nuts are the same for both existing and new products.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |