There were 63 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Odor Removal Filter AMF
Air Preparation Equipment » Air Preparation Filters
-
・Efficiently removes odors in compressed air with an activated carbon element
This unit is designed for removing odors from places, such as clean rooms,
which must remain odorless
・Activated carbon element with large filtration area
・Easy element replacement and installation
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMF | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Electric Actuator/Low Profile Slider Type LEM
Electric Actuators/Cylinders » Slider Type-
・Low-profile, Low center of gravity Table height: 28 mm
(In the case of LEMC/H/HT, size 25)
・Can be combined with various guides
・High maintainability
・Motor mounting position: Select from above or below, right or left
・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
・Selectable controllability (Controller)
Complete control like an air cylinder (Allows for a 12 point intermediate stop)
Easy position setting by value input
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Guide type | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Basic | LEMB | 50 to 2000 | 6,11 | Max. 1000 | 48 |
Cam follower guide | LEMC | 50 to 2000 | 10,20 | Max. 1000 | 48 |
Linear guide (Single axis) | LEMH | 50 to 1500 | 10,20 | Max. 2000 | 48 |
Linear guide (Double axis) | LEMHT | 100 to 1500 | 10,20 | Max. 2000 | 48 |
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・The coil orientation and blow port position can be selected.
・Electrical entry: Grommet, DIN terminal, Conduit, M12 connector
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations | Port size | Orifice diameter (mmø) |
---|---|---|---|
JSXM21 | AC20-D | 1/8, 1/4 | 3.2 |
JSXM31 | AC30-D | 1/4, 3/8 | 4 |
JSXM41 | AC40-D | 1/4, 3/8, 1/2 | 4 |
Regulator with Backflow Function AW□K-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Integrated filter and regulator units save space and require less piping.
・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
・Easy to handle
Easy to hold when unlocked
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
・Interchangeability is maintained.
The mounting pitch for panel mounting is interchangeable with the AW(K)-B.
The brackets and set nuts are the same for both existing and new products.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW20K to 60K-D | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 | 5 |
Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Filter Regulators
-
・Transparent bowl guard
Improved environmental durability due to 2-layer construction
(Body sizes 30 and larger)
Better visibility: 360°
・Lightweight: Max. 40.7% reduction (0.24 kg)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.3 |
AWD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.01 |
Modular F.R.L. Units AC-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
-
・Easy element replacement
The element and the bowl are integrated. Replacement can be done in
hand.
・Energy-saving regulator Pressure drop: Max. 50% improvement
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
・Attachments:
Spacer: Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket: Y200T-A, Y300T-A, Y400T-A, Y500T-A
∗ The AC20 to 60-A is to be discontinued as of March 2025.
Select the AC20 to 60-D as a substitute.▶Click here for details.
The AC10-A will continue to be produced, so it can be selected and used
as before.
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator, Lubricator | AC10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Filter regulator, Lubricator | AC10A to 40A-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air filter, Regulator | AC10B to 40B-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air filter, Mist separator, Regulator | AC20C to 40C-A | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Filter regulator, Mist separator | AC20D to 40D-A | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air Filter AF-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
∗ The AF20 to 60-A is to be discontinued as of March 2025.
Select the AF20 to 60-D as a substitute. ▶Click here for details.
The AF10-A will continue to be produced, so it can be selected and used
as before.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AF10 to 60-A | M5,1/8,1/4,3/8,1/2,3/4,1 | 5 |
Mist Separator AFM-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AFM-A series will be discontinued in March 2025.
Please select the AFM-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-A | 1/8,1/4,3/8,1/2,3/4 | 0.3 |
Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA
Air Preparation Equipment » Air Preparation Filters-
・Bacteria capture performance: LRV ≥ 9
Use of FDA/Food Sanitation Law compliant materials∗
∗ Parts in contact with fluid: Resin/Rubber
Grease-free
Designed for use in applications to HACCP principles and FSSC22000
standards
・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
・Flow rate: 500 L/min (ANR)
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Type | Operating pressure | Filtration (μm) |
---|---|---|---|
HF2B-SFDA | Bacteria removal filter (Bacteria removal performance: LRV ≥ 9) | Max.1.0 MPa (For nitrogen: 0.99 MPa) | 0.01 (Filtration efficiency: 99.99%) |
Micro Mist Separator AFD-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Better visibility & increased safety
The bowl is covered with a transparent bowl guard.
∗ The AFD-A series will be discontinued in March 2025.
Please select the AFD-D series.▶Click here for details.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFD20 to 40-A | 1/8,1/4,3/8,1/2,3/4 | 0.01 |